TMP116
- TMP116 accuracy without calibration:
- ±0.2°C (maximum) from –10°C to +85°C
- ±0.25°C (maximum) from –40°C to +105°C
- ±0.3°C (maximum) from +105°C to +125°C
- TMP116N accuracy, no calibration needed:
- ±0.3°C (maximum) from –25°C to +85°C
- ±0.4°C (maximum) from –40°C to +125°C
- Low Quiescent Current:
- 3.5-µA, 1-Hz conversion cycle
- 250-nA shutdown current
- Supply range: 1.9 V to 5.5 V
- Resolution: 16 bits at 0.0078°C (1 LSB)
- Programmable temperature alert limits
- Selectable averaging
- General-purpose EEPROM: 64 bits
- NIST traceability
- SMBus™, I2C interface compatibility
The TMP116 family (TMP116, TMP116N) consist of low-power, high-precision temperature sensors with integrated EEPROM memory. The TMP116 provides a 16-bit temperature result with a resolution of 0.0078°C and an accuracy of up to ±0.2°C with no calibration. The TMP116 is compatible with the I2C- and SMBus interface, has programmable alert functionality, and supports up to four devices on a single bus.
The TMP116 consumes minimal current that, in addition to providing power savings, minimizes self-heating and improves measurement accuracy. The TMP116 operates from 1.9 V to 5.5 V and typically consumes 3.5 µA.
Across the device operating temperature range of –55°C to +125°C, the TMP116 exceeds the accuracy of a class A RTD, while consuming less than one fifth of the typical excitation current for a PT100 RTD. The TMP116 is easier to use than RTDs, eliminating the need for calibration, external circuitry, matched traces, and Kelvin connections.
The TMP116 units are 100% tested on a production setup that is NIST traceable and verified with equipment that is calibrated to ISO/IEC 17025 accredited standards.

Request more information
NIST calibration documentation is available. Request now
Similar products you might be interested in
Drop-in replacement with upgraded functionality to the compared device
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
BOOSTXL-BASSENSORS — Sensors BoosterPack plug-in module for building automation
TMP116EVM — TMP116 High-Precision Digital Temperature Sensor Evaluation Module
TMP116METER-EVM — Low Power Temperature Digital Meter
SIMPLELINK-SDK-SENSOR-ACTUATOR-PLUGIN — Sensor and Actuator Plug-in for SimpleLink™ MCU SDKs
The Sensor and Actuator Plugin for SimpleLink™ MCU SDKs provides support for a variety of related components including optical and temperature and humidity sensors, allowing customers to easily add new features to their SimpleLink MCU-based design. API user guides are provided for each (...)
Supported products & hardware
Products
Digital temperature sensors
Ultrasonic sensor AFEs
Wi-Fi products
Linear Hall-effect sensors
Humidity sensors
Precision ADCs
Low-power 2.4-GHz products
Light sensors
Hardware development
Evaluation board
Development kit
TIDA-01081 — LED-Lighting Control Reference Design for Machine Vision
TIDA-010002 — Replacing platinum RTD sensors with digital temperature sensors reference design
TIDA-010007 — Grid IoT Reference Design: Connecting Circuit Breakers and Sensors to Other Equipment using Wi-Fi®
TIDA-01626 — Low Power Temperature Digital Meter Reference Design
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
WSON (DRV) | 6 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.