Product details

Setpoint type Resistor Programmable Setpoint value (°C) 0 to 125 Operating temperature range (°C) -40 to 125 Accuracy over temp range (max) (°C) 3 Output type Open drain Supply voltage (min) (V) 2.7 Supply voltage (max) (V) 5.5 Supply current (typ) (µA) 40 Number of comparator channels 1 Features Built-in hysteresis Rating Catalog Interface type Switch
Setpoint type Resistor Programmable Setpoint value (°C) 0 to 125 Operating temperature range (°C) -40 to 125 Accuracy over temp range (max) (°C) 3 Output type Open drain Supply voltage (min) (V) 2.7 Supply voltage (max) (V) 5.5 Supply current (typ) (µA) 40 Number of comparator channels 1 Features Built-in hysteresis Rating Catalog Interface type Switch
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • Threshold Accuracy:
    • ±0.5°C Typical
    • ±3°C Maximum (60°C to 100°C)
  • Temperature Threshold Set By 1% External Resistor
  • Low Quiescent Current: 40 µA Typical
  • Open-Drain, Active-Low Output Stage
  • Pin-Selectable 2°C or 10°C Hysteresis
  • Reset Operation Specified at VCC = 0.8 V
  • Supply Range: 2.7 V to 5.5 V
  • Package: 5-Pin SOT-23
  • Threshold Accuracy:
    • ±0.5°C Typical
    • ±3°C Maximum (60°C to 100°C)
  • Temperature Threshold Set By 1% External Resistor
  • Low Quiescent Current: 40 µA Typical
  • Open-Drain, Active-Low Output Stage
  • Pin-Selectable 2°C or 10°C Hysteresis
  • Reset Operation Specified at VCC = 0.8 V
  • Supply Range: 2.7 V to 5.5 V
  • Package: 5-Pin SOT-23

The TMP709 is a fully-integrated, resistor- programmable temperature switch with a temperature threshold that is set by just one external resistor within the entire operating range. The TMP709 provides an open-drain, active-low output and has a 2.7-V to 5.5-V supply-voltage range.

The temperature threshold accuracy is typically ±0.5°C, with a maximum of ±3°C (60°C to 100°C). The quiescent current consumption is typically 40 µA. Hysteresis is pin-selectable to 2°C or 10°C.

The TMP709 is available in a 5-pin, SOT-23 package.

The TMP709 is a fully-integrated, resistor- programmable temperature switch with a temperature threshold that is set by just one external resistor within the entire operating range. The TMP709 provides an open-drain, active-low output and has a 2.7-V to 5.5-V supply-voltage range.

The temperature threshold accuracy is typically ±0.5°C, with a maximum of ±3°C (60°C to 100°C). The quiescent current consumption is typically 40 µA. Hysteresis is pin-selectable to 2°C or 10°C.

The TMP709 is available in a 5-pin, SOT-23 package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TMP708 ACTIVE Resistor-programmable temperature switch with 10°C and 30°C hysteresis Resistor-programmable switch alternative with 10°C and 30°C hysteresis
Same functionality with different pin-out to the compared device
TMP302 ACTIVE Pin-Selectable Trip Point 1.4V-Capable Family of Temperature Switches Pin-selectable single trip point switch in a 6-pin SOT package with 5°C and 10°C hysteresis

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TMP709 Resistor-Programmable Temperature Switch in SOT Package datasheet (Rev. B) PDF | HTML 23 Dec 2016
User guide TMP708/709EVM Evaluation Board and Software Tutorial 13 Dec 2011

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TMP709EVM — TMP709 Evaluation Module

The TMP709EVM is a platform for evaluating the TMP709 Resistor Programmable Switch.
User guide: PDF
Buy from a distributor
Simulation model

TMP709 IBIS Model

SBOM730.ZIP (22 KB) - IBIS Model
Reference designs

PMP10215 — Universal Input to 3.3V, 12V, 36V, 200W Continuous PSU for Class-D Amplifier Reference Design

This power module generates all voltages to supply a class-D audio amplifier. The main output voltage is 36V and delivers 200W continuously and 840W peak. The first stage is a power-factor corrected Boost. A Flyback converter supplies 12V on primary side as well as 12V@300mA and 3.3V@200mA on (...)
Test report: PDF
Schematic: PDF
Reference designs

PMP30183 — Universal Input to 3.3V, 12V, 30V, 200W Continuous PSU for Class-D Amplifier Reference Design

This power reference design generates all voltages to supply a class-D audio amplifier. The main output voltage is 30V and delivers 200W continuously and 750W peak. The first stage is a power-factor corrected Boost. A Flyback converter supplies 12V on primary side as well as 12V@300mA and (...)
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 5 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos