Product details

Package name UQFN Peak pulse power (8/20 μs) (max) (W) 40 Vrwm (V) 5.5 Bi-/uni-directional Uni-Directional Number of channels 6 IO capacitance (typ) (pF) 0.5 IEC 61000-4-2 contact (±V) 12000 IEC 61000-4-5 (A) 2.5 Clamping voltage (V) 10 Dynamic resistance (typ) 0.8 Interface type Ethernet, HDMI 2.0, LVDS, SATA/PCIe, USB 3.0, USB Type-C Breakdown voltage (min) (V) 6.5 IO leakage current (max) (nA) 10 Rating Catalog Operating temperature range (°C) -40 to 125
Package name UQFN Peak pulse power (8/20 μs) (max) (W) 40 Vrwm (V) 5.5 Bi-/uni-directional Uni-Directional Number of channels 6 IO capacitance (typ) (pF) 0.5 IEC 61000-4-2 contact (±V) 12000 IEC 61000-4-5 (A) 2.5 Clamping voltage (V) 10 Dynamic resistance (typ) 0.8 Interface type Ethernet, HDMI 2.0, LVDS, SATA/PCIe, USB 3.0, USB Type-C Breakdown voltage (min) (V) 6.5 IO leakage current (max) (nA) 10 Rating Catalog Operating temperature range (°C) -40 to 125
UQFN (RVZ) 14 4.725 mm² 3.5 x 1.35
  • IEC 61000-4-2 level 4 ESD protection
    • ±12kV contact discharge
    • ±15kV air gap discharge
  • IEC 61000-4-4 EFT protection
    • 80A (5/50ns)
  • IEC 61000-4-5 surge protection
    • 2.5A (8/20µs)
  • IO capacitance 0.42pF to 0.5pF (typical)
  • DC breakdown voltage 6.5V (minimum)
  • Ultra low leakage current 10nA (maximum)
  • Low ESD clamping voltage
  • Industrial temperature range: –40°C to +125°C
  • Easy straight-through routing packages
  • Industry standard SOD-523 package (1.60mm × 0.80mm × 0.65mm)
  • IEC 61000-4-2 level 4 ESD protection
    • ±12kV contact discharge
    • ±15kV air gap discharge
  • IEC 61000-4-4 EFT protection
    • 80A (5/50ns)
  • IEC 61000-4-5 surge protection
    • 2.5A (8/20µs)
  • IO capacitance 0.42pF to 0.5pF (typical)
  • DC breakdown voltage 6.5V (minimum)
  • Ultra low leakage current 10nA (maximum)
  • Low ESD clamping voltage
  • Industrial temperature range: –40°C to +125°C
  • Easy straight-through routing packages
  • Industry standard SOD-523 package (1.60mm × 0.80mm × 0.65mm)

The TPDxE05U06 is a family of unidirectional Transient Voltage Suppressor (TVS) based Electrostatic Discharge (ESD) protection diodes with ultra-low capacitance. Each device can dissipate ESD strikes above the maximum level specified by the IEC 61000-4-2 international standard. The TPDxE05U06 ultra-low loading capacitance makes the device and excellent choice for protecting any high-speed signal pins.

Typical applications for TPDxE05U06 includes high speed signal lines in HDMI 1.4b, HDMI 2.0, USB 3.0, MHL, LVDS, DisplayPort, PCI-Express, eSata, and V-by-One HS.

The TPDxE05U06 is a family of unidirectional Transient Voltage Suppressor (TVS) based Electrostatic Discharge (ESD) protection diodes with ultra-low capacitance. Each device can dissipate ESD strikes above the maximum level specified by the IEC 61000-4-2 international standard. The TPDxE05U06 ultra-low loading capacitance makes the device and excellent choice for protecting any high-speed signal pins.

Typical applications for TPDxE05U06 includes high speed signal lines in HDMI 1.4b, HDMI 2.0, USB 3.0, MHL, LVDS, DisplayPort, PCI-Express, eSata, and V-by-One HS.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 14
Type Title Date
* Data sheet TPDxE05U06 1, 4, 6 Channel ESD Protection Device for Super-Speed (Up to 6 Gbps) Interface datasheet (Rev. O) PDF | HTML 27 Aug 2024
Application note ESD and Surge Protection for USB Interfaces (Rev. B) PDF | HTML 11 Jan 2024
User guide Reading and Understanding an ESD Protection Data Sheet (Rev. A) PDF | HTML 19 Sep 2023
Selection guide System-Level ESD Protection Guide (Rev. D) 07 Sep 2022
Application note ESD Packaging and Layout Guide (Rev. B) PDF | HTML 18 Aug 2022
Application note ESD Protection Layout Guide (Rev. A) PDF | HTML 07 Apr 2022
User guide Generic ESD Evaluation Module User's Guide (Rev. A) PDF | HTML 27 Sep 2021
Selection guide ESD by Interface Selection Guide (Rev. A) 26 Jun 2017
Technical article USB Type-C™ power: Should your next device have USB Type-C? PDF | HTML 14 Feb 2017
White paper Designing USB for short-to-battery tolerance in automotive environments 10 Feb 2016
Technical article Two parameters to consider when selecting ESD protection diodes for HDMI 2.0 PDF | HTML 02 Jul 2015
Design guide 2-Port USB 3.0 Hub (TIDA-00287) 01 Aug 2014
EVM User's guide TPD6E05U06RVZ EVM User's Guide 14 Feb 2013
Analog Design Journal Design Considerations for System-Level ESD Circuit Protection 25 Sep 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ESDEVM — ESD evaluation module

The electrostatic-sensitive device (ESD) evaluation module (EVM) is a development platform for most of our ESD portfolio. The board comes with all traditional ESD footprints in order to test any number of devices. Devices can be soldered onto their respect footprint and then tested. For typical (...)
User guide: PDF | HTML
Buy from a distributor
Simulation model

TPD6E05U06 IBIS Model (Rev. A)

SLVM865A.ZIP (3 KB) - IBIS Model
Simulation model

TPDxE05U06 S-Parameters Model

SLVMBU0.ZIP (1 KB) - S-Parameter Model
Reference designs

TIDA-01243 — USB Type-C™ and Power Delivery Minidock With Video and Charging Support Reference Design

The USB Type-C® and power delivery (PD) minidock reference design provides a reference for a USB Type-C dock including audio, USB data, power and video.  This reference design has a small 2-inch by 4-inch form factor and supports both source and sink power capabilities over the (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-03030 — USB Type-C™ Power-Path Protection With Audio Accessory Support Reference Design

The TIDA-03030 reference design provides a robust protection solution for the power path in USB Type-C™ applications. The design protects the power path from overvoltage, overcurrent, hot-plug, and reverse-current events by leveraging the TPS25923 (eFuse) and CSD17571Q2 (reverse-blocking (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00891 — USB Type-C Plug to USB Type-A Receptacle SuperSpeed MUX With UFP Controller Reference Design

The TIDA-00891 is designed to evaluate HD3SS3220 devices for UFP implementations. This reference design can also be used as a hardware reference design for any implementation using the HD3SS3220 with a USB-C™ connector.  Reference design files can be provided upon request to aid PCB (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00890 — USB Type-A Plug to USB Type-C Receptacle SuperSpeed MUX With DFP Controller Reference Design

The TIDA-00890 Dongle is designed to evaluate HD3SS3220 devices for DFP implementations.  This reference design can also be used as a hardware reference design for any implementation using the HD3SS3220 with a USB-C™ connector.  The layout files can be used as a guideline to (...)
Test report: PDF
Schematic: PDF
Reference designs

TIDA-00624 — USB Type-A to USB Type-C SS (SuperSpeed) MUX with DFP controller reference design

This addapter converts a USB standard host type-A port to Type-C DFP (downstream-facing port) with support for default, 1.5 A and 3.0A VBUS current levels. The TUSB2522 simplifies the design by integrating 2:1 USB 3.1 (up to 10 Gbps) mux with a DFP controller to monitor the Type-C configuration (...)
Test report: PDF
Schematic: PDF
Reference designs

TIDA-00288 — 4 Port USB 3.0 Hub Reference Design

This verified reference design is a four-port USB 3.0 compliant hub. It provides simultaneous SuperSpeed and high-speed/full-speed connections on the upstream port and provides SuperSpeed, high-speed, full- speed, or low-speed connections on the downstream ports. The hub design provides power (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00287 — 2-Port USB 3.0 hub reference design

This verified reference design is a two-port, USB 3.0 compliant hub.  It provides simultaneous SuperSpeed and high-speed/full-speed connections on the upstream port and provides SuperSpeed, high-speed, full-speed, or low-speed connections on the downstream ports.

The hub design provides power (...)

Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
UQFN (RVZ) 14 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos