TPS22915

ACTIVE

5.5-V, 2-A, 39-mΩ load switch with output discharge

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS22991 ACTIVE 5V, 3A, 25mΩ load switch with optional output discharge Higher maximum current ( 3A)

Product details

Product type Load switches Current limit type None Vin (max) (V) 5.5 Vin (min) (V) 1.05 Imax (A) 2 Rating Catalog Features Inrush current control, Quick output discharge Number of channels 1 Quiescent current (Iq) (typ) (µA) 7.7 Shutdown current (ISD) (typ) (µA) 0.5 Soft start Fixed Rise Time Ron (typ) (mΩ) 38 Operating temperature range (°C) -40 to 105
Product type Load switches Current limit type None Vin (max) (V) 5.5 Vin (min) (V) 1.05 Imax (A) 2 Rating Catalog Features Inrush current control, Quick output discharge Number of channels 1 Quiescent current (Iq) (typ) (µA) 7.7 Shutdown current (ISD) (typ) (µA) 0.5 Soft start Fixed Rise Time Ron (typ) (mΩ) 38 Operating temperature range (°C) -40 to 105
DSBGA (YFP) 4 1 mm² 1 x 1
  • Integrated Single Channel Load Switch
  • Input Voltage Range: 1.05V to 5.5V
  • Low On-Resistance (RON)
    • RON = 37mΩ (Typical) at VIN = 5V
    • RON = 38mΩ (Typical) at VIN = 3.3V
    • RON = 43mΩ (Typical) at VIN = 1.8V
  • 2A Maximum Continuous Switch Current
  • Low Quiescent Current
    • 7.7µA (Typical) at VIN = 3.3V
  • Low Control Input Threshold Enables Use of 1V or Higher GPIO
  • Controlled Slew Rate
    • tR(TPS22914B/15B) = 64µs at VIN = 3.3V
    • tR(TPS22914C/15C) = 913µs at VIN = 3.3V
  • Quick Output Discharge (TPS22915 only)
  • Ultra-Small Wafer-Chip-Scale Package
    • 0.74mm × 0.74mm, 0.4mm Pitch, 0.5mm Height (YFP)
  • ESD Performance Tested per JESD 22
    • 2kV HBM and 1kV CDM
  • Integrated Single Channel Load Switch
  • Input Voltage Range: 1.05V to 5.5V
  • Low On-Resistance (RON)
    • RON = 37mΩ (Typical) at VIN = 5V
    • RON = 38mΩ (Typical) at VIN = 3.3V
    • RON = 43mΩ (Typical) at VIN = 1.8V
  • 2A Maximum Continuous Switch Current
  • Low Quiescent Current
    • 7.7µA (Typical) at VIN = 3.3V
  • Low Control Input Threshold Enables Use of 1V or Higher GPIO
  • Controlled Slew Rate
    • tR(TPS22914B/15B) = 64µs at VIN = 3.3V
    • tR(TPS22914C/15C) = 913µs at VIN = 3.3V
  • Quick Output Discharge (TPS22915 only)
  • Ultra-Small Wafer-Chip-Scale Package
    • 0.74mm × 0.74mm, 0.4mm Pitch, 0.5mm Height (YFP)
  • ESD Performance Tested per JESD 22
    • 2kV HBM and 1kV CDM

The TPS22914/15 is a small, low RON, single channel load switch with controlled slew rate. The device contains an N-channel MOSFET that can operate over an input voltage range of 1.05V to 5.5V and can support a maximum continuous current of 2A. The switch is controlled by an on and off input, which is capable of interfacing directly with low-voltage control signals.

The small size and low RON makes the device designed for being use in space-constrained, battery-powered applications. The wide input voltage range of the switch makes the device a versatile design for many different voltage rails. The controlled rise time of the device greatly reduces inrush current caused by large bulk load capacitances, thereby reducing or eliminating power supply droop. The TPS22915 further reduces the total solution size by integrating a 143Ω pulldown resistor for quick output discharge (QOD) when the switch is turned off.

The TPS22914/15 is available in a small, space-saving 0.74mm × 0.74mm, 0.4mm pitch, 0.5mm height 4-pin Wafer-Chip-Scale (WCSP) package (YFP). The device is characterized for operation over the free-air temperature range of –40°C to +105°C.

The TPS22914/15 is a small, low RON, single channel load switch with controlled slew rate. The device contains an N-channel MOSFET that can operate over an input voltage range of 1.05V to 5.5V and can support a maximum continuous current of 2A. The switch is controlled by an on and off input, which is capable of interfacing directly with low-voltage control signals.

The small size and low RON makes the device designed for being use in space-constrained, battery-powered applications. The wide input voltage range of the switch makes the device a versatile design for many different voltage rails. The controlled rise time of the device greatly reduces inrush current caused by large bulk load capacitances, thereby reducing or eliminating power supply droop. The TPS22915 further reduces the total solution size by integrating a 143Ω pulldown resistor for quick output discharge (QOD) when the switch is turned off.

The TPS22914/15 is available in a small, space-saving 0.74mm × 0.74mm, 0.4mm pitch, 0.5mm height 4-pin Wafer-Chip-Scale (WCSP) package (YFP). The device is characterized for operation over the free-air temperature range of –40°C to +105°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPS22914 ACTIVE 5.5-V, 2-A, 37-mΩ load switch Low quiescent current with short input skew

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 12
Top documentation Type Title Format options Date
* Data sheet TPS2291xx, 5.5V, 2A, 37mΩ On-Resistance Load Switch datasheet (Rev. F) PDF | HTML 29 Jul 2025
E-book 11 Ways to Protect Your Power Path 03 Jul 2019
Application brief Making the Switch to an Integrated Load Switch 11 Jun 2019
Application note Integrated Load Switches Versus Discrete MOSFETs (Rev. A) 06 May 2019
Application note Basics of Power Switches (Rev. A) PDF | HTML 26 Apr 2019
Application note Load Switch Thermal Considerations (Rev. A) 11 Oct 2018
Application note Basics of Load Switches (Rev. A) 05 Sep 2018
Application note Power Supply Design for NXP i.MX 6 Using the TPS65023 22 Feb 2018
Application note Selecting a Load Switch to Replace a Discrete Solution 30 Apr 2017
Technical article Don’t leave it floating! Power off your outputs with quick output discharge PDF | HTML 09 Dec 2016
Application note Implementing Ship Mode Using the TPS22915B Load Switches 12 Sep 2016
Technical article How to use load switches to power your wearable PDF | HTML 19 Oct 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS22915BEVM-078 — TPS22915B evaluation module

The TPS22914/15EVM-078 is a two sided PCB containing the TPS22914/15 load switch device. The VIN and VOUT connections to the device and the PCB layout routing are capable of handling high continuous currents and provide a low resistance pathway into and out of the device under test. Test point (...)

User guide: PDF
Not available on TI.com
Evaluation board

TPS22915CEVM-078 — TPS22915C Single-Channel Load Switch With Ultra-Low Ron Evaluation Module

The TPS22914/15EVM-078 is a two sided PCB containing the TPS22914/15 load switch device. The VIN and VOUT connections to the device and the PCB layout routing are capable of handling high continuous currents and provide a low resistance pathway into and out of the device under test. Test point (...)

User guide: PDF
Not available on TI.com
Evaluation board

TPS65219EVM-SKT — TPS65219 non-volatile memory (NVM) programming board

The TPS65219 non-volatile memory (NVM) programming board uses an MSP430F5529 microcontroller (MCU) to enable customer programming of the NVM for the TPS65219 power management IC (PMIC). It also includes power terminals and jumpers for all DC regulator inputs and outputs, as well as test points for (...)

User guide: PDF | HTML
Simulation model

TPS22914C PSpice transient model

SNVM667.ZIP (3 KB) - PSpice Model
Simulation model

TPS22915B Unencrypted PSpice Transient Model Package (Rev. A)

SLVMAC2A.ZIP (48 KB) - PSpice Model
Simulation model

TPS22915C Unencrypted PSpice transient model Package (Rev. A)

SLVMAG3A.ZIP (52 KB) - PSpice Model
Reference designs

TIDA-01589 — High fidelity, near-field two-way audio reference design with noise reduction and echo cancellation

Man machine interaction requires an acoustic interface for providing full duplex hands-free communication. In hands-free mode, part of the far-end or near-end audio signal from the speaker is coupled to the microphones. Furthermore, in noisy environments the microphones also capture ambient noise (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00556 — Load Switch Based Ship Mode Reference Design for Wearables

The TIDA-00556 is a low power, space saving "ship mode" reference design targeted specifically for wearables and other small portable electronics that can be implemented with a simple, low cost load switch.
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00675 — Power Reduction Using Dynamic Switching Reference Design

The TIDA-00675 shows the power reduction benefits of dynamically switching a load on/off using a load switch. The design guide shows how frequency of switching, duty cycle, and the use of a discharge resistor can have an impact on power consumption.
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
DSBGA (YFP) 4 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos