TPS62082

ACTIVE

1.2A High Efficient Step Down Converter in 2x2mm SON Package. 3.3 Vout (Min)

alarmNotifications Order now

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS62825 ACTIVE 2.4-V to 5.5-V input, 2-A step-down converter with 1% accuracy in 1.5-mm x 1.5-mm QFN Smaller 1.5-mm x 1.5-mm QFN pin-to-pin compatible family 1 A, 2 A, 3 A and 4 A

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 1.2 Vin (min) (V) 2.3 Vin (max) (V) 6 Switching frequency (min) (kHz) 2000 Switching frequency (max) (kHz) 2000 Features Enable, Light load efficiency, Load Disconnect, Output discharge, Over Current Protection, Power good, Pre-Bias Start-Up, Soft Start Fixed, Synchronous Rectification, UVLO fixed Control mode Constant on-time (COT), DCS-Control Vout (min) (V) 3.3 Vout (max) (V) 3.3 Iq (typ) (µA) 6 Duty cycle (max) (%) 100
Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 1.2 Vin (min) (V) 2.3 Vin (max) (V) 6 Switching frequency (min) (kHz) 2000 Switching frequency (max) (kHz) 2000 Features Enable, Light load efficiency, Load Disconnect, Output discharge, Over Current Protection, Power good, Pre-Bias Start-Up, Soft Start Fixed, Synchronous Rectification, UVLO fixed Control mode Constant on-time (COT), DCS-Control Vout (min) (V) 3.3 Vout (max) (V) 3.3 Iq (typ) (µA) 6 Duty cycle (max) (%) 100
WSON (DSG) 8 4 mm² 2 x 2
  • DCS-Control™ Architecture for Fast Transient Regulation
  • Snooze Mode for 6.5-µA Ultra Low Quiescent Current
  • 2.3-V to 6-V Input Voltage Range
  • 100% Duty Cycle for Lowest Dropout
  • Power Save Mode for Light-Load Efficiency
  • Output Discharge Function
  • Short-Circuit Protection
  • Power-Good Output
  • Thermal Shutdown
  • Available in 2-mm × 2-mm 8-Pin WSON Package
  • DCS-Control™ Architecture for Fast Transient Regulation
  • Snooze Mode for 6.5-µA Ultra Low Quiescent Current
  • 2.3-V to 6-V Input Voltage Range
  • 100% Duty Cycle for Lowest Dropout
  • Power Save Mode for Light-Load Efficiency
  • Output Discharge Function
  • Short-Circuit Protection
  • Power-Good Output
  • Thermal Shutdown
  • Available in 2-mm × 2-mm 8-Pin WSON Package

The TPS6208x devices are a family of high frequency synchronous step down converters. With an input voltage range of 2.3 V to 6 V, common battery technologies are supported. Alternatively, the device can be used for low voltage system power rails.

The TPS6208x focuses on high efficiency step-down conversion over a wide output current range. At medium to heavy loads, the converter operates in PWM mode and automatically enters Power Save Mode operation at light load currents to maintain high efficiency over the entire load current range. To maintain high efficiency at very low load or no load currents, a Snooze Mode with an ultra-low quiescent current is implemented. This function, enabled by the MODE pin, increases the run-time of battery driven applications and keeps the standby current at its lowest level to meet green energy standards targeting a low stand-by current.

To address the requirements of system power rails, the internal loop compensation allows a large selection of external output capacitor values in excess of 100 µF. With its DCS-Control™ architecture, excellent load transient performance and output voltage regulation accuracy is achieved. The device is available in 2-mm × 2-mm WSON package with Thermal PAD.

The TPS6208x devices are a family of high frequency synchronous step down converters. With an input voltage range of 2.3 V to 6 V, common battery technologies are supported. Alternatively, the device can be used for low voltage system power rails.

The TPS6208x focuses on high efficiency step-down conversion over a wide output current range. At medium to heavy loads, the converter operates in PWM mode and automatically enters Power Save Mode operation at light load currents to maintain high efficiency over the entire load current range. To maintain high efficiency at very low load or no load currents, a Snooze Mode with an ultra-low quiescent current is implemented. This function, enabled by the MODE pin, increases the run-time of battery driven applications and keeps the standby current at its lowest level to meet green energy standards targeting a low stand-by current.

To address the requirements of system power rails, the internal loop compensation allows a large selection of external output capacitor values in excess of 100 µF. With its DCS-Control™ architecture, excellent load transient performance and output voltage regulation accuracy is achieved. The device is available in 2-mm × 2-mm WSON package with Thermal PAD.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 15
Type Title Date
* Data sheet TPS6208x 1.2-A High-Efficiency, Step-Down Converter With DCS-Control and Snooze Mode datasheet (Rev. F) PDF | HTML 16 Nov 2016
Application note QFN and SON PCB Attachment (Rev. C) PDF | HTML 06 Dec 2023
Application note Performing Accurate PFM Mode Efficiency Measurements (Rev. A) 11 Dec 2018
Analog Design Journal Understanding 100% mode in low-power DC/DC converters 22 Jun 2018
Analog Design Journal Achieving a clean startup by using a DC/DC converter with a precise enable-pin threshold 24 Oct 2017
Analog Design Journal Testing tips for applying external power to supply outputs without an input voltage 24 Oct 2016
Application note TPS6208x and TLV6208x Device Comparison 04 Oct 2016
Analog Design Journal Understanding frequency variation in the DCS-Control(TM) topology 30 Oct 2015
Application note Basic Calculation of a Buck Converter's Power Stage (Rev. B) 17 Aug 2015
Analog Design Journal Five steps to a great PCB layout for a step-down converter 29 Jan 2015
Analog Design Journal High-efficiency, low-ripple DCS-Control offers seamless PWM/pwr-save transitions 25 Jul 2013
Application note How to Measure the Control Loop of DCS-Control Devices (Rev. A) 09 Aug 2012
Application note Understanding the Absolute Maximum Ratings of the SW Node (Rev. A) 13 Jan 2012
Application note Choosing an Appropriate Pull-up/Pull-down Resistor for Open Drain Outputs 19 Sep 2011
Analog Design Journal IQ: What it is, what it isn’t, and how to use it 17 Jun 2011

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

3220DFP-DGLEVM — HD3SS3220 Type-C Down Facing Port Controller With SuperSpeed 2:1 MUX Evaluation Module

The HD3SS3220 DFP Dongle EVM is designed to evaluate HD3SS3220 devices for DFP implementations.  This EVM can also be used as a hardware reference design for any implementation using the HD3SS3220 with a USB-C connector.
User guide: PDF
Evaluation board

3220UFP-DGLEVM — HD3SS3220 Type-C Up Facing Port Controller With SuperSpeed 2:1 MUX Evaluation Module

The HD3SS3220 UFP Dongle EVM is designed to evaluate HD3SS3220 devices for UFP implementations.  This EVM can also be used as a hardware reference design for any implementation using the HD3SS3220 with a USB-C™ connector.
User guide: PDF
Buy from a distributor
Evaluation board

DP141RLJEVM — DP141 DisplayPort Linear Redriver Supporting RBR, HBR, HBR2 and HBR3 (12Gbps) Evaluation Module

The DP141 EVM is designed to evaluate DP141 device at a system level using standard DisplayPort connection.  The EVM provides standard DP connectors which can be utilized to connect to a DisplayPort source or sink systems to evaluate DP141 settings.
User guide: PDF
Buy from a distributor
Evaluation board

TDP142EVM — TDP142 DisplayPort™ 8.1-Gbps linear redriver evaluation module

The TDP142 is a DisplayPortTM(DP) linear redriver that is able to snoop AUX and HPD signals. The device complies with the VESA DisplayPort standard Version 1.4, and supports a 1-4 lane Main Link interface signaling up to HBR3 (8.1 Gbps per lane). Additionally, this device is position independent. (...)
User guide: PDF
Buy from a distributor
Evaluation board

TPS62080EVM-641 — 1.2-A, High-Efficiency, Step-Down Converter Evaluation Module

The TPS62080EVM-641 is an evaluation module (EVM) for TPS62080. 1.2-A, High-Efficiency, Step-Down Converter. The TPS6208x focuses on high-efficiency, step-down conversion over a wide output current range. At medium-to-heavy loads, the converter operates in PWM mode and automatically enters PFM or (...)

User guide: PDF
Buy from a distributor
Evaluation board

TUSB1042EVM — TUSB1042 10Gbps USB3.1G2 2:1 Linear Redriver Switch Evaluation Module

TUSB1042EVM is a functional board design of a linear redriver switch (TUSB1042) from a Type-C connector to a legacy Type B USB receptacle to connect to USB host systems using the TPS65982 controller for power delivery and CC pin control. The TUSB1042 equalization is easy to configure using the (...)
User guide: PDF
Buy from a distributor
Evaluation board

TUSB1044RNQEVM — USB Type-C Alternate Mode Re-Driver up to 10G Evaluation Module

The TUSB1044 is a USB Type-C Alt Mode redriver switch supporting data rates up to 10 Gbps. This protocol-agnostic linear redriver is capable of supporting USB Type-C Alt Mode interfaces including DisplayPort.
User guide: PDF | HTML
Buy from a distributor
Evaluation board

TUSB1046EVM — TUSB1046 USB Type-C™ Alternate Mode Redriver Switch Evaluation Module

The TUSB1046 USB Type-C™ Alternate Mode Redriver Switch Evaluation Module (TUSB1046EVM) provides a USB Type-C Alternate Mode redriver switch that enables 10Gbps USB data and 8.1Gbps DisplayPort™ video over a USB Type-C downstream facing port (host) interface.  The EVM features a two-chip (...)

User guide: PDF | HTML
Buy from a distributor
Evaluation board

TUSB320-HA-EVM — TUSB320HAI USB Type-C Configuration Channel Logic and Port Control Evaluation Module

The TUSB320-HA-EVM is designed to evaluate TUSB320HA devices.  The EVM can be configured to operate in DFP, UFP or DRP mode via DIP switch selection and/or I2C control.  All of the control inputs are also selectable via DIP Switch configuration.  The TUSB320HA devices can be used (...)

User guide: PDF
Buy from a distributor
Evaluation board

TUSB320-LA-EVM — TUSB320LAI USB Type-C Configuration Channel Logic and Port Control Evaluation Module

The TUSB320-LA-EVM is designed to evaluate TUSB320LA devices.  The EVM can be configured to operate in DFP, UFP or DRP mode via DIP switch selection and/or I2C control.  All of the control inputs are also selectable via DIP Switch configuration.  The TUSB320LA devices can be used (...)

User guide: PDF
Buy from a distributor
Evaluation board

TUSB320EVM — TUSB320 Evaluation Module (EVM)

The TUSB320EVM can be configured to operate in DFP, UFP, or DRP mode via DIP switch selection and/or I2C control. All of the control inputs are also selectable via DIP switch configuration. The TUSB320 devices can be used with legacy USB systems or Type-C systems for evaluation purposes.

User guide: PDF
Buy from a distributor
Evaluation board

TUSB544RNQEVM — TUSB544 USB Type-C TM 8.1 Gbps Multi-Protocol Linear Redriver Evaluation Module

The TUSB544RNQEVM is a USB Type-C Alt Mode re-driving switch supporting data rates up to 5Gbps for a downstream facing port (Host) or Upstream facing port (Device). This EVM can be used as reference for the cable implementations with the TUSB544 device.
User guide: PDF
Buy from a distributor
Evaluation board

TUSB546EVM — TUSB546 USB Type-C™ Alternate Mode Redriver Switch Evaluation Module

The TUSB546 USB Type-C™ Alternate Mode Redriver Switch Evaluation Module (TUSB546EVM) provides a USB Type-C Alternate Mode redriver switch that enables 5Gbps USB data and 8.1Gbps DisplayPort™ video over a USB Type-C downstream facing port (host) interface.  The EVM features a (...)

User guide: PDF
Buy from a distributor
Simulation model

TPS62082 PSpice Unencrypted Transient Model (Rev. B)

SLVM526B.ZIP (100 KB) - PSpice Model
Reference designs

PMP11271 — Class 3 PoE Isolated Flyback Converter/Buck POL Converter (5V/1.25A, 3.3V/1.075A) Reference Design

The PMP11271 reference design is ideal for Class 3 PoE PD applications such as IP phones.  The TPS23753A combined PD controller/PWM controller saves cost and size by providing both functions is a single package.  The TPS62082 synchronous buck converter has integrated FETs, resulting (...)
Test report: PDF
Schematic: PDF
Reference designs

TIDA-00891 — USB Type-C Plug to USB Type-A Receptacle SuperSpeed MUX With UFP Controller Reference Design

The TIDA-00891 is designed to evaluate HD3SS3220 devices for UFP implementations. This reference design can also be used as a hardware reference design for any implementation using the HD3SS3220 with a USB-C™ connector.  Reference design files can be provided upon request to aid PCB (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00890 — USB Type-A Plug to USB Type-C Receptacle SuperSpeed MUX With DFP Controller Reference Design

The TIDA-00890 Dongle is designed to evaluate HD3SS3220 devices for DFP implementations.  This reference design can also be used as a hardware reference design for any implementation using the HD3SS3220 with a USB-C™ connector.  The layout files can be used as a guideline to (...)
Test report: PDF
Schematic: PDF
Reference designs

TIDA-00624 — USB Type-A to USB Type-C SS (SuperSpeed) MUX with DFP controller reference design

This addapter converts a USB standard host type-A port to Type-C DFP (downstream-facing port) with support for default, 1.5 A and 3.0A VBUS current levels. The TUSB2522 simplifies the design by integrating 2:1 USB 3.1 (up to 10 Gbps) mux with a DFP controller to monitor the Type-C configuration (...)
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
WSON (DSG) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos