TPS717

ACTIVE

150-mA, high-PSRR, low-IQ, low-dropout voltage regulator with enable

alarmNotifications Order now

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
NEW TLV771 ACTIVE 150mA small-size high-PSRR low-dropout (LDO) linear regulator Higher PSRR with smaller package alternatives for cost-sensitive applications

Product details

Output options Adjustable Output, Fixed Output Iout (max) (A) 0.15 Vin (max) (V) 6.5 Vin (min) (V) 2.5 Vout (max) (V) 5 Vout (min) (V) 0.9 Fixed output options (V) 0.9, 1, 1.1, 1.2, 1.3, 1.5, 1.8, 1.85, 1.9, 2.1, 2.5, 2.6, 2.7, 2.8, 2.85, 2.9, 3, 3.3, 4.5, 5 Rating Catalog Noise (µVrms) 30 PSRR at 100 KHz (dB) 67 Iq (typ) (mA) 0.045 Thermal resistance θJA (°C/W) 71 Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Features Enable Accuracy (%) 3 Dropout voltage (Vdo) (typ) (mV) 170 Operating temperature range (°C) -40 to 125
Output options Adjustable Output, Fixed Output Iout (max) (A) 0.15 Vin (max) (V) 6.5 Vin (min) (V) 2.5 Vout (max) (V) 5 Vout (min) (V) 0.9 Fixed output options (V) 0.9, 1, 1.1, 1.2, 1.3, 1.5, 1.8, 1.85, 1.9, 2.1, 2.5, 2.6, 2.7, 2.8, 2.85, 2.9, 3, 3.3, 4.5, 5 Rating Catalog Noise (µVrms) 30 PSRR at 100 KHz (dB) 67 Iq (typ) (mA) 0.045 Thermal resistance θJA (°C/W) 71 Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Features Enable Accuracy (%) 3 Dropout voltage (Vdo) (typ) (mV) 170 Operating temperature range (°C) -40 to 125
SOT-SC70 (DCK) 5 4.2 mm² 2 x 2.1 WSON (DRV) 6 4 mm² 2 x 2 WSON (DSE) 6 2.25 mm² 1.5 x 1.5
  • Input Voltage: +2.5 V to +6.5 V
  • Available in Multiple Output Versions:
    • Fixed Output with Voltages from 0.9 V to 5 V
    • Adjustable Output Voltage from 0.9 V to 6.2 V
  • Ultra-High PSRR:
    • 70 dB at 1 kHz, 67 dB at 100 kHz, and 45 dB at 1 MHz
  • Excellent Load and Line Transient Response
  • Very Low Dropout: 170 mV typical at 150 mA
  • Low Noise: 30 µVRMS typical (100 Hz to 100 kHz)
  • Small 5-pin SC-70, 2-mm × 2-mm WSON-6, and
    1.5-mm × 1.5-mm WSON-6 Packages
  • Input Voltage: +2.5 V to +6.5 V
  • Available in Multiple Output Versions:
    • Fixed Output with Voltages from 0.9 V to 5 V
    • Adjustable Output Voltage from 0.9 V to 6.2 V
  • Ultra-High PSRR:
    • 70 dB at 1 kHz, 67 dB at 100 kHz, and 45 dB at 1 MHz
  • Excellent Load and Line Transient Response
  • Very Low Dropout: 170 mV typical at 150 mA
  • Low Noise: 30 µVRMS typical (100 Hz to 100 kHz)
  • Small 5-pin SC-70, 2-mm × 2-mm WSON-6, and
    1.5-mm × 1.5-mm WSON-6 Packages

The TPS717xx family of low-dropout (LDO), low-power linear regulators offers very high power-supply rejection (PSRR) while maintaining very low 45-µA ground current in an ultra-small, five-pin SOT package. The family uses an advanced BiCMOS process and a PMOS pass device to achieve fast start-up, very low noise, excellent transient response, and excellent PSRR performance. The TPS717xx is stable with a 1-µF ceramic output capacitor and uses a precision voltage reference and feedback loop to achieve a worst-case accuracy of 3% over all load, line, process, and temperature variations. The device family is fully specified from TJ = –40°C to 125°C and is offered in a small SOT (SC70-5) package, a 2-mm × 2-mm WSON-6 package with a thermal pad, and a 1.5-mm × 1.5-mm WSON-6 package, which are ideal for small form factor portable equipment (such as wireless handsets and PDAs).

The TPS717xx family of low-dropout (LDO), low-power linear regulators offers very high power-supply rejection (PSRR) while maintaining very low 45-µA ground current in an ultra-small, five-pin SOT package. The family uses an advanced BiCMOS process and a PMOS pass device to achieve fast start-up, very low noise, excellent transient response, and excellent PSRR performance. The TPS717xx is stable with a 1-µF ceramic output capacitor and uses a precision voltage reference and feedback loop to achieve a worst-case accuracy of 3% over all load, line, process, and temperature variations. The device family is fully specified from TJ = –40°C to 125°C and is offered in a small SOT (SC70-5) package, a 2-mm × 2-mm WSON-6 package with a thermal pad, and a 1.5-mm × 1.5-mm WSON-6 package, which are ideal for small form factor portable equipment (such as wireless handsets and PDAs).

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TLV700 ACTIVE 200-mA, high-PSRR, low-IQ, low-dropout voltage regulator with enable Higher output current with tighter accuracy
Same functionality with different pin-out to the compared device
TPS7A20 ACTIVE 300mA ultra-low-noise low-IQ low-dropout (LDO) linear regulator with high PSRR Low-noise (7 uVrms), low-IQ (6.5 uA) with high-PSRR in small package.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet TPS717 Low-Noise, High-Bandwidth PSRR, Low-Dropout, 150-mA Linear Regulator datasheet (Rev. I) PDF | HTML 18 Jan 2016
Application note A Topical Index of TI LDO Application Notes (Rev. F) 27 Jun 2019
Selection guide Low Dropout Regulators Quick Reference Guide (Rev. P) 21 Mar 2018
Technical article LDO basics: power supply rejection ratio PDF | HTML 03 Mar 2017
Technical article Two ways LDOs save power in the IoT PDF | HTML 17 Aug 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ADS114S08EVM — ADS114S08 evaluation module

The ADS114S08 evaluation module (EVM) is a platform for evaluation of the ADS114S08 analog-to-digital converter (ADC). The ADS114S08 is a 16-bit, 4-kSPS, 12-channel, low-power delta-sigma ADC for sensor measurement and process control applications. The ADS114S08 also includes a highly-accurate (...)

User guide: PDF
Evaluation board

ADS122C04EVM — ADS122C04 evaluation module

The ADS122C04 evaluation module (EVM) is a platform for evaluating the ADS122C04 analog-to-digital converter (ADC). The ADS122C04 is a 24-bit, 2-kSPS, 4-channel, low-power delta-sigma ADC with an I2C interface for sensor measurement and process control applications. The ADS122C04 also includes an (...)

User guide: PDF
Evaluation board

ADS122U04EVM — ADS122U04 evaluation module

The ADS122U04 evaluation module (EVM) is a platform for evaluation of the ADS122U04 analog-to-digital converter (ADC). The ADS122U04 is a 24-bit, 2-kSPS, 4-channel, low-power delta-sigma ADC with a UART interface for sensor measurement and process control applications. The ADS122U04 also includes (...)

User guide: PDF
Evaluation board

ADS1235EVM — ADS1235 evaluation module

The ADS1235 evaluation module (EVM) is a platform for evaluating the ADS1235 analog-to-digital converter (ADC). ADS1235 is a low-drift, 24-bit, 7200-SPS, 6-channel delta-sigma (ΔΣ) ADC with an integrated PGA for low-noise bridge measurements. This sensor-ready ADC provides a (...)

User guide: PDF
Evaluation board

ADS1261EVM — ADS1261 evaluation module

The ADS1261 evaluation module (EVM) is a platform for evaluating the ADS1261 analog-to-digital converter (ADC). ADS1261 is a low-drift, 24-bit, 40-kSPS, 10-channel delta-sigma (ΔΣ) ADC with an integrated PGA, voltage reference, and internal fault monitors. This sensor-ready ADC provides (...)

User guide: PDF
Evaluation board

BOOSTXL-ADS1119 — ADS1119 16-bit, 1kSPS, 4-channel delta-sigma ADC BoosterPack™ plug-in module

The ADS1119 BoosterPack™ plug-in module is a platform for evaluating the ADS1119 analog-to-digital converter (ADC). ADS1119 is a 16-bit, 1-kSPS, 4-channel, low-power, delta-sigma ADC with an I2C interface for sensor measurement and process control applications. ADS1119 also includes an integrated (...)

User guide: PDF
Evaluation board

BOOSTXL-ADS1219 — ADS1219 24-bit, 1kSPS, 4-channel, delta-sigma ADC BoosterPack™ plug-in module

The ADS1219 BoosterPack™ plug-in module is a platform for evaluating the ADS1219 analog-to-digital converter (ADC). ADS1219 is a 24-bit, 1-kSPS, 4-channel, low-power, delta-sigma ADC with an I2C interface for sensor measurement and process control applications. ADS1219 also includes an integrated (...)

User guide: PDF
Evaluation board

TMDSCSK388 — DM38x Camera Starter Kit (CSK)

The DM38x Camera Starter Kit (CSK) enables developers to begin designing wireless or wired connected digital video applications, such as security cameras, car DVRs, endoscopes, action-wearable cameras, drones, video doorbells, baby monitors, and other connected video products.

The DM38x (...)

User guide: PDF
Buy from a distributor
Evaluation board

TPS717XXEVM-134 — TPS717xx Evaluation Module

The TPS717xx evaluation module (TPS17XXEVM-134)is designed to help the user easily evaluate and test the operation and functionality of the TPS717xx LDO. Refer to the User's Guide for setup instructions for the hardware, a schematic diagram, a bill of materials (BOM), and PCB layout drawings for (...)

User guide: PDF
Buy from a distributor
Development kit

EVMK2GX — 66AK2Gx 1GHz evaluation module

The EVMK2GX (also known as "K2G") 1GHz evaluation module (EVM) enables developers to immediately start evaluating the 66AK2Gx processor family, and to accelerate the development of audio, industrial motor control, smart grid protection and other high reliability, real-time compute intensive (...)

User guide: PDF
Buy from a distributor
Development kit

EVMK2GXS — 66AK2Gx (K2G) 1GHz High-Secure Evaluation Module

The K2G 1GHz High Secure Evaluation Module (EVM) enables developers to start  evaluating and testing the programming of the  high secure developmental version of the  66AK2Gx processor, and to accelerate the next stage of secure boot product development of audio and industrial real (...)

User guide: PDF
Simulation model

TPS71701 Unencrypted PSpice Transient Model

SBVM515.ZIP (1 KB) - PSpice Model
Simulation model

TPS71709 Unencrypted PSpice Transient Model

SBVM505.ZIP (1 KB) - PSpice Model
Simulation model

TPS71710 Unencrypted PSpice Transient Model

SBVM502.ZIP (1 KB) - PSpice Model
Simulation model

TPS71711 Unencrypted PSpice Transient Model

SBVM503.ZIP (1 KB) - PSpice Model
Simulation model

TPS71712 Unencrypted PSpice Transient Model

SBVM509.ZIP (1 KB) - PSpice Model
Simulation model

TPS71713 Unencrypted PSpice Transient Model

SBVM511.ZIP (1 KB) - PSpice Model
Simulation model

TPS71715 Unencrypted PSpice Transient Model

SBVM508.ZIP (1 KB) - PSpice Model
Simulation model

TPS717185 PSPICE Transient Model

SLVMAH3.ZIP (40 KB) - PSpice Model
Simulation model

TPS71719 Unencrypted PSpice Transient Model

SBVM510.ZIP (1 KB) - PSpice Model
Simulation model

TPS71721 Unencrypted PSpice Transient Model

SBVM512.ZIP (1 KB) - PSpice Model
Simulation model

TPS71726 Unencrypted PSpice Transient Model

SBVM513.ZIP (1 KB) - PSpice Model
Simulation model

TPS71727 Unencrypted PSpice Transient Model

SBVM514.ZIP (1 KB) - PSpice Model
Simulation model

TPS717285 Unencrypted PSpice Transient Model

SBVM516.ZIP (1 KB) - PSpice Model
Simulation model

TPS71729 Unencrypted PSpice Transient Model

SBVM517.ZIP (1 KB) - PSpice Model
Simulation model

TPS71730 Unencrypted PSpice Transient Model

SBVM507.ZIP (1 KB) - PSpice Model
Simulation model

TPS71733 Unencrypted PSpice Transient Model

SBVM506.ZIP (1 KB) - PSpice Model
Simulation model

TPS71750 Unencrypted PSpice Transient Model

SBVM504.ZIP (1 KB) - PSpice Model

Many TI reference designs include the TPS717

Use our reference design selection tool to review and identify designs that best match your application and parameters.

Package Pins CAD symbols, footprints & 3D models
SOT-SC70 (DCK) 5 Ultra Librarian
WSON (DRV) 6 Ultra Librarian
WSON (DSE) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos