TPSM63602

ACTIVE

3V to 36V input, 1V to 16V output, 2A step-down module in 4-mm x 6-mm x 1.8-mm package

alarmNotifications Order now

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck, Inverting Buck-Boost, Synchronous Buck Type Module Iout (max) (A) 2 Vin (min) (V) 3 Vin (max) (V) 36 Vout (min) (V) 1 Vout (max) (V) 16 Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 2200 EMI features Integrated capacitors, Low parasitic Hotrod packaging Features EMI Tested, Enable, Frequency synchronization, Overcurrent protection, Power good Control mode current mode Duty cycle (max) (%) 98
Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck, Inverting Buck-Boost, Synchronous Buck Type Module Iout (max) (A) 2 Vin (min) (V) 3 Vin (max) (V) 36 Vout (min) (V) 1 Vout (max) (V) 16 Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 2200 EMI features Integrated capacitors, Low parasitic Hotrod packaging Features EMI Tested, Enable, Frequency synchronization, Overcurrent protection, Power good Control mode current mode Duty cycle (max) (%) 98
B0QFN (RDH) 30 24 mm² 6 x 4
  • Versatile synchronous buck DC/DC module
    • Integrated MOSFETs, inductor, and controller
    • Wide input voltage range of 3 V to 36 V
    • Adjustable output voltage from 1 V to 16 V
    • 4-mm × 6-mm × 1.8-mm overmolded package
    • –40°C to 125°C junction temperature range
    • Frequency adjustable from 200 kHz to 2.2 MHz using the RT pin or an external SYNC signal
    • Negative output voltage capability
  • Ultra-high efficiency across the full load range
    • 93% peak efficiency at 12 VIN, 5 VOUT, 1 MHz
    • External bias option for improved efficiency
    • Shutdown quiescent current of 0.6 µA (typical)
    • 0.3-V typical dropout voltage at 2-A load
  • Ultra-low conducted and radiated EMI signatures
    • Low-noise package with dual input paths and integrated capacitors reduces switch ringing
    • Resistor-adjustable switch-node slew rate
    • Constant-frequency FPWM mode of operation
    • Meets CISPR 11 and 32 class B emissions
  • Suitable for scalable power supplies
    • Pin compatible with the TPSM63603 (36 V, 3 A)
  • Inherent protection features for robust design
    • Precision enable input and open-drain PGOOD indicator for sequencing, control, and VIN UVLO
    • Overcurrent and thermal shutdown protections
  • Create a custom design using the TPSM63602 with the WEBENCH Power Designer
  • Versatile synchronous buck DC/DC module
    • Integrated MOSFETs, inductor, and controller
    • Wide input voltage range of 3 V to 36 V
    • Adjustable output voltage from 1 V to 16 V
    • 4-mm × 6-mm × 1.8-mm overmolded package
    • –40°C to 125°C junction temperature range
    • Frequency adjustable from 200 kHz to 2.2 MHz using the RT pin or an external SYNC signal
    • Negative output voltage capability
  • Ultra-high efficiency across the full load range
    • 93% peak efficiency at 12 VIN, 5 VOUT, 1 MHz
    • External bias option for improved efficiency
    • Shutdown quiescent current of 0.6 µA (typical)
    • 0.3-V typical dropout voltage at 2-A load
  • Ultra-low conducted and radiated EMI signatures
    • Low-noise package with dual input paths and integrated capacitors reduces switch ringing
    • Resistor-adjustable switch-node slew rate
    • Constant-frequency FPWM mode of operation
    • Meets CISPR 11 and 32 class B emissions
  • Suitable for scalable power supplies
    • Pin compatible with the TPSM63603 (36 V, 3 A)
  • Inherent protection features for robust design
    • Precision enable input and open-drain PGOOD indicator for sequencing, control, and VIN UVLO
    • Overcurrent and thermal shutdown protections
  • Create a custom design using the TPSM63602 with the WEBENCH Power Designer

The TPSM63602 synchronous buck power module is a highly integrated 36-V, 2-A DC/DC solution that combines power MOSFETs, a shielded inductor, and passives in an Enhanced HotRod™ QFN package. The module has pins for VIN and VOUT located at the corners of the package for optimized input and output capacitor layout placement. Four larger thermal pads beneath the module enable a simple layout and easy handling in manufacturing.

With an output voltage from 1 V to 16 V, the TPSM63602 is designed to quickly and easily implement a low-EMI design in a small PCB footprint. The total solution requires as few as four external components and eliminates the magnetics and compensation part selection from the design process.

Although designed for small size and simplicity in space-constrained applications, the TPSM63602 module offers many features for robust performance: precision enable with hysteresis for adjustable input-voltage UVLO, resistor-programmable switch node slew rate for improved EMI, integrated VCC, bootstrap and input capacitors for increased reliability and higher density, constant switching frequency over the full load current range for enhanced load transient performance, and a PGOOD indicator for sequencing, fault protection, and output voltage monitoring.

space

The TPSM63602 synchronous buck power module is a highly integrated 36-V, 2-A DC/DC solution that combines power MOSFETs, a shielded inductor, and passives in an Enhanced HotRod™ QFN package. The module has pins for VIN and VOUT located at the corners of the package for optimized input and output capacitor layout placement. Four larger thermal pads beneath the module enable a simple layout and easy handling in manufacturing.

With an output voltage from 1 V to 16 V, the TPSM63602 is designed to quickly and easily implement a low-EMI design in a small PCB footprint. The total solution requires as few as four external components and eliminates the magnetics and compensation part selection from the design process.

Although designed for small size and simplicity in space-constrained applications, the TPSM63602 module offers many features for robust performance: precision enable with hysteresis for adjustable input-voltage UVLO, resistor-programmable switch node slew rate for improved EMI, integrated VCC, bootstrap and input capacitors for increased reliability and higher density, constant switching frequency over the full load current range for enhanced load transient performance, and a PGOOD indicator for sequencing, fault protection, and output voltage monitoring.

space

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
TLVM13620 ACTIVE 3.6-V to 36-V input, 1-V to 6-V output, 2-A step-down module in 4-mm x 6-mm x 1.8-mm package Reduced feature set and output voltage range.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TPSM63602 High-Density, 3-V to 36-V Input, 1-V to 16-V Output, 2-A Power Module With Enhanced HotRod™ QFN Package datasheet PDF | HTML 28 Apr 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPSM63603EVM — TPSM63603 evaluation board 3-V to 36-V input, 1-V to 16-V, 3-A output, power module

The TPSM63603EVM evaluation board is configured to evaluate the operation of the TPSM63603 power module. The input voltage range is 3 V to 36 V. The output voltage range is 1 V to 16 V. The evaluation board makes it easy to evaluate the TPSM63603 operation.

The TPSM63603SEVM evaluation board is (...)
User guide: PDF | HTML
Calculation tool

TPSM6360XDESIGN-CALC — TPSM6360X family power module quickstart calculator tool

Welcome to the TPSM63602, TPSM63603, TPSM63604 and TPSM63606 power module quickstart design tool. This standalone tool facilitates and assists the power supply engineer with the design of a DC/DC buck regulator based on this family of synchronous buck power modules. As such, the user can (...)
User guide: PDF | HTML
User guide: PDF | HTML
Package Pins CAD symbols, footprints & 3D models
B0QFN (RDH) 30 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos