TPSM63604

ACTIVE

36-V input, 16-V output, 4-A synchronous step-down DC-DC power module

alarmNotifications Order now

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Capable Topology Buck, Inverting Buck-Boost, Synchronous Buck Type Module Iout (max) (A) 4 Vin (min) (V) 3 Vin (max) (V) 36 Vout (min) (V) 1 Vout (max) (V) 16 Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 2200 EMI features Integrated capacitors, Low parasitic Hotrod packaging Features EMI Tested, Enable, Frequency synchronization, Overcurrent protection, Power good Control mode current mode Duty cycle (max) (%) 98
Rating Catalog Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Capable Topology Buck, Inverting Buck-Boost, Synchronous Buck Type Module Iout (max) (A) 4 Vin (min) (V) 3 Vin (max) (V) 36 Vout (min) (V) 1 Vout (max) (V) 16 Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 2200 EMI features Integrated capacitors, Low parasitic Hotrod packaging Features EMI Tested, Enable, Frequency synchronization, Overcurrent protection, Power good Control mode current mode Duty cycle (max) (%) 98
B3QFN (RDL) 20 27.5 mm² 5.5 x 5
  • Functional Safety-Capable
  • Versatile 36-VIN, 4-AOUT synchronous buck module
    • Integrated MOSFETs, inductor, and controller
    • Adjustable output voltage from 1 V to 16 V
    • 5.0-mm × 5.5-mm × 4-mm overmolded package
    • –40°C to 125°C junction temperature range
    • Frequency adjustable from 200 kHz to 2.2 MHz
    • Negative output voltage capability
  • Ultra-high efficiency across the full load range
    • 95%+ peak efficiency
    • External bias option for improved efficiency
    • Shutdown quiescent current of 0.6 µA (typical)
    • 0.5-V typical dropout voltage at 4-A load
  • Ultra-low conducted and radiated EMI signatures
    • Low-noise package with dual input paths and integrated capacitors reduces switch ringing
    • Resistor-adjustable switch-node slew rate
    • Meets CISPR 11 and 32 class B emissions
  • Suitable for scalable power supplies
    • Pin compatible with the TPSM63606 (36 V, 6 A)
  • Inherent protection features for robust design
    • Precision enable input and open-drain PGOOD indicator for sequencing, control, and VIN UVLO
    • Overcurrent and thermal shutdown protections
  • Create a custom design using the TPSM63604 with the WEBENCH Power Designer
  • Functional Safety-Capable
  • Versatile 36-VIN, 4-AOUT synchronous buck module
    • Integrated MOSFETs, inductor, and controller
    • Adjustable output voltage from 1 V to 16 V
    • 5.0-mm × 5.5-mm × 4-mm overmolded package
    • –40°C to 125°C junction temperature range
    • Frequency adjustable from 200 kHz to 2.2 MHz
    • Negative output voltage capability
  • Ultra-high efficiency across the full load range
    • 95%+ peak efficiency
    • External bias option for improved efficiency
    • Shutdown quiescent current of 0.6 µA (typical)
    • 0.5-V typical dropout voltage at 4-A load
  • Ultra-low conducted and radiated EMI signatures
    • Low-noise package with dual input paths and integrated capacitors reduces switch ringing
    • Resistor-adjustable switch-node slew rate
    • Meets CISPR 11 and 32 class B emissions
  • Suitable for scalable power supplies
    • Pin compatible with the TPSM63606 (36 V, 6 A)
  • Inherent protection features for robust design
    • Precision enable input and open-drain PGOOD indicator for sequencing, control, and VIN UVLO
    • Overcurrent and thermal shutdown protections
  • Create a custom design using the TPSM63604 with the WEBENCH Power Designer

Deriving from a family of synchronous buck modules, the TPSM63604 is a highly integrated 36-V, 4-A DC/DC solution that combines power MOSFETs, a shielded inductor, and passives in an Enhanced HotRod™ QFN package. The module has VIN and VOUT pins located at the corners of the package for optimized input and output capacitor placement. Four larger thermal pads beneath the module enable a simple layout and easy handling in manufacturing.

With an output voltage from 1 V to 16 V, the TPSM63604 is designed to quickly and easily implement a low-EMI design in a small PCB footprint. The total solution requires as few as four external components and eliminates the magnetics and compensation part selection from the design process.

Although designed for small size and simplicity in space-constrained applications, the TPSM63604 module offers many features for robust performance: precision enable with hysteresis for adjustable input-voltage UVLO, resistor-programmable switch node slew rate for improved EMI, integrated VCC, bootstrap, and input capacitors for increased reliability and higher density, constant switching frequency over the full load current range, negative output voltage capability, and a PGOOD indicator for sequencing, fault protection, and output voltage monitoring.

Deriving from a family of synchronous buck modules, the TPSM63604 is a highly integrated 36-V, 4-A DC/DC solution that combines power MOSFETs, a shielded inductor, and passives in an Enhanced HotRod™ QFN package. The module has VIN and VOUT pins located at the corners of the package for optimized input and output capacitor placement. Four larger thermal pads beneath the module enable a simple layout and easy handling in manufacturing.

With an output voltage from 1 V to 16 V, the TPSM63604 is designed to quickly and easily implement a low-EMI design in a small PCB footprint. The total solution requires as few as four external components and eliminates the magnetics and compensation part selection from the design process.

Although designed for small size and simplicity in space-constrained applications, the TPSM63604 module offers many features for robust performance: precision enable with hysteresis for adjustable input-voltage UVLO, resistor-programmable switch node slew rate for improved EMI, integrated VCC, bootstrap, and input capacitors for increased reliability and higher density, constant switching frequency over the full load current range, negative output voltage capability, and a PGOOD indicator for sequencing, fault protection, and output voltage monitoring.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
TLVM13640 ACTIVE 36-V input, 1-V to 6-V output, 4-A buck power module in 5-mm x 5.5-mm enhanced HotRod™ QFN Reduced feature set and output voltage range.
TPSM63606 ACTIVE High-density, 36-V input, 1-V to 16-V output, 6-A power module in 5-mm x 5.5-mm enhanced HotRod™ QFN Larger output current

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet TPSM63604 High-Density, 3-V to 36-V Input, 1-V to 16-V Output, 4-A Synchronous Buck DC/DC Power Module With Enhanced HotRod™ QFN Package datasheet PDF | HTML 01 Apr 2022
Application note Soldering Considerations for Power Modules (Rev. C) PDF | HTML 14 Mar 2024
Application note How to Implement a Simple Constant Current Regulation Scheme to a PCM Based Buck PDF | HTML 16 Aug 2023
Functional safety information TPSM63604 Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA PDF | HTML 18 Feb 2022
Certificate TPSM63606SEVM EU RoHS Declaration of Conformity (DoC) 26 Oct 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPSM63606EVM — TPSM63606 evaluation board 3-V to 36-V input, 1-V to 16-V, 6-A output, power module

The TPSM63606EVM and TPSM63606SEVM high-density evaluation modules (EVMs) are designed to showcase the performance of the TPSM63606 36-V, 6-A synchronous buck DC/DC buck power module. These EVMs operate over a wide input voltage range of 3 V to 36 V to deliver a fixed 5-V output with better than (...)
User guide: PDF | HTML
Calculation tool

TPSM6360XDESIGN-CALC — TPSM6360X family power module quickstart calculator tool

Welcome to the TPSM63602, TPSM63603, TPSM63604 and TPSM63606 power module quickstart design tool. This standalone tool facilitates and assists the power supply engineer with the design of a DC/DC buck regulator based on this family of synchronous buck power modules. As such, the user can (...)
User guide: PDF | HTML
User guide: PDF | HTML
Package Pins CAD symbols, footprints & 3D models
B3QFN (RDL) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos