RS-485 & RS-422 transceivers
Increase data reliability and system performance across longer distances
Browse by category
Select by type
ESD-integrated transceivers
RS-485 transceivers with integrated ESD protection up to 30-kV IEC 61000-4-2 contact discharge protection and 30-kV HBM protection to reduce cost and board space by eliminating external protection
Fault-protected transceivers
RS-485 transceivers with high bus-fault protection on data pins and wide common-mode voltage that are designed to protect and perform in harsh industrial environments
Surge-protected transceivers
RS-485 transceivers with a high level of integrated surge protection (IEC 61000-4-5) to reduce external protection components
Related categories
New products
Enhanced-product 3V to 5.5V 1Mbps half-duplex RS-485 transceiver with flexible IO and 70V bus fault
Approx. price (USD) 1ku | 10.95
Enhanced-product 3V to 5.5V 50Mbps half-duplex RS-485 transceiver with flexible IO and 70V bus fault
Approx. price (USD) 1ku | 10.95
3.3-V to 5-V, 250-Kbps, full-duplex RS-485 transceiver with IEC ESD and ±70-V fault-protected
Approx. price (USD) 1ku | 1.521
3-V to 5.5-V, 1-Mbps, full-duplex RS-485 transceiver with flexible IO and 70-V protected bus-faul
Approx. price (USD) 1ku | 1.887
3-V to 5.5-V, 50-Mbps, full-duplex RS-485 transceiver with flexible IO and 70-V bus-fault protection
Approx. price (USD) 1ku | 1.887
3.3-V to 5-V, 20-Mbps, full-duplex RS-485 transceiver with IEC ESD and ±70-V fault-protected
Approx. price (USD) 1ku | 1.521