Data Converters and Power Management Products for DSPs![]()
Click on the Data Converteror Evaluation modules are available for many of our data converter and power management products. |
Analog-to-Digital Converters (ADCs) for 'C6000++ DSPs
ADCs (less than 1 MSPS) | |||||||
Serial |
|||||||
TLV1543 | 10 bits | 38kSPS | 4 | S | 11 | 3.3 | Yes |
*TLV1544/8 | 10 bits | 85kSPS | 3 | S | 4or 8 |
5 | Yes |
*TLV1570 | 10 bits | 1.25MSPS | 8 | S | 8 | 3/5 | Yes |
*TLV1572 | 10 bits | 1.25MSPS | 8 | S | 1 | 3/5 | Yes |
*TLV2543 | 12 bits | 66kSPS | 3.3 | S | 11 | 3.3 | Yes |
ADCs (greater thanor equal to 1 MSPS) |
|||||||
Serial |
|||||||
*TLC876 | 10 bits | 20MSPS | 107 | P | 1 | 3/5 | No |
*TLV5510 | 8 bits | 10 MSPS | 40 | P | 1 | 3.3 | No |
TLV5580 | 8 bits | 80 MSPS | 270 | P | 1 | 3.3 | No |
Digital-to-Analog Converters (DACs) for 'C6000++ DSPs
DACs (less than 10 MHz) | ||||||||
Time (µs) |
(mW) typ. |
or Serial |
Voltage (V) |
(Vor I) |
DACs |
|||
TLV5604 | 10 bits | 3-9 | 9 | S | 3/5 | V | 4 | Yes |
TLV5614 | 12 bits | 3-9 | 9.6 | S | 3/5 | V | 4 | Yes |
TLV5616 | 12 bits | 3-9 | 2.1 | S | 3/5 | V | 1 | Yes |
TLV5619 | 12 bits | 1 | 4.5 | P | 3/5 | V | 1 | No |
Voice-band Codecs for 'C6000 DSPs | |||||||||
Filter (3 dB) Hz |
Filter (3 dB) |
Rate (max) |
correction |
Supply Voltage |
Supply Voltage |
dissipation |
Parallel |
Inputs |
|
16 Bit | |||||||||
*TLC320AD50 | |||||||||
TLC320AD52 | |||||||||
*TLC320AD56 | |||||||||
TLC320AD535 | |||||||||
TLC320AD545 | |||||||||
TLV320AD543 |
For more information about Data Converters, click here
C6000 Platform | Recommended Power Management Devices for Maximum DSP Core and I/O Currents | ||||||||
1 DSP | 2 DSPs | ||||||||
DSP Family | DSP Supply Voltage | Dual SVS | Switching DC/DC Converter | LDO | Dual LDO | DC/DC Controller | Dual DC/DC Controller | Dual Plug In Module | LDO |
TMS320C6201B | 1.8V core 3.3V I/O | TPS3306-18 | - TPS62007 | TPS76818 TPS76633 | TPS70451 | UCC3585 UCC3585 | TPS5120or TPS56300 | PT6931 | TPS75718 TPS77633 |
TMS320C6202 | 1.8V core 3.3V I/O | TPS3306-18 | - TPS62007 | TPS75418 TPS76533 | TPS70151 | UCC3585 UCC3585 | TPS5120or TPS56300 | PT6931 | TPS75518 TPS76633 |
TMS320C6202B | 1.5V core 3.3V I/O | TPS3306-15 | - TPS62007 | TPS75315 TPS76533 | TPS767D315 | UCC3585 UCC3585 | TPS5120or TPS56300 | PT6932 | TPS75715 TPS76633 |
TMS320C6203 | 1.5V core 3.3V I/O | TPS3306-15 | - TPS62007 | TPS75315 TPS76933 | TPS70448 | UCC3585 UCC3585 | TPS5120or TPS56300 | PT6932 | TPS75715 TPS76633 |
TMS320C6204 | 1.5V core 3.3V I/O | TPS3306-15 | TPS62004 TPS62007 | TPS77615 TPS76633 | TPS767D315 | UCC3585 UCC3585 | TPS5120or TPS56300 | PT6932 | TPS76815 TPS77633 |
TMS320C6205 | 1.5V core 3.3V I/O | TPS3306-15 | TPS62004 TPS62007 | TPS77615 TPS76633 | TPS767D315 | UCC3585 UCC3585 | TPS5120or TPS56300 | PT6932 | TPS76815 TPS77633 |
TMS320C6211 | 1.8V core 3.3V I/O | TPS3306-15 | - TPS62007 | TPS77818 TPS76933 | TPS767D318 | UCC3585 UCC3585 | TPS5120or TPS56300 | PT6931 | TPS75318 TPS76633 |
TMS320C64x (@ 500MHz) | 1.2V core 3.3V I/O | TPS3124J12 TPS3801K33 | - TPS62007 | TPS75301 TPS77633 | TPS70445 | UCC3585 UCC3585 | TPS5120 | PT6931 | - TPS76833 |
TMS320C6701 | 1.8V core 3.3V I/O | TPS3306-15 | - TPS62007 | TPS75318 TPS77333 | TPS70351 | UCC3585 UCC3585 | TPS5120or TPS56300 | PT6931 | TPS75718 TPS77533 |
TMS320C6701 (167MHz) | 1.9V core 3.3V I/O | TPS3707-33 dual config. | - TPS62007 | TPS75301 TPS76533 | TPS70302 | UCC3585 UCC3585 | TPS5120or TPS56300 | PT6931 | TPS75701 TPS77633 |
TMS320C6711 | 1.8Vcore 3.3V I/O | TPS3306-18 | - TPS62007 | TPS76818 TPS76933 | TPS767D318 | UCC3585 UCC3585 | TPS5120or TPS56300 | PT6931 | TPS75418 TPS76633 |
TMS320C6712 | 1.8Vcore 3.3V I/O | TPS3306-18 | - TPS62007 | TPS77818 TPS76933 | TPS767D318 | UCC3585 UCC3585 | TPS5120or TPS56300 | PT6931 | TPS75318 TPS76533 |
C6000 Platform | Recommended Power Management Devices for Maximum DSP Core and I/O Currents | ||||||||
4 DSPs | 8 DSPs ...or greater | ||||||||
DSP Family | DSP Supply Voltage | DC/DC Controller | Dual DC/DC Controller | Dual Plug In Module | LDO | DC/DC Controller | Dual DC/DC Controller | Dual Plug In Module | |
TMS320C6201B | 1.8V core 3.3V I/O | UCC3585 UCC3585 | TPS5120or TPS56300 | PT6931 | TPS75518 TPS77833 | TPS56100 UCC3585 | TPS5120or TPS56300 | PT6931 | |
TMS320C6202 | 1.8V core 3.3V I/O | UCC3585 UCC3585 | TPS5120or TPS56300 | PT6931 | - TPS77633 | UCC3585 UCC3585 | TPS5120or TPS56300 | PT6931 | |
TMS320C6202B | 1.5V core 3.3V I/O | UCC3585 UCC3585 | TPS5120or TPS56300 | PT6932 | TPS75515 TPS77633 | TPS56100 UCC3585 | TPS5120or TPS56300 | PT6931 | |
TMS320C6203 | 1.5V core 3.3V I/O | UCC3585 UCC3585 | TPS5120or TPS56300 | PT6932 | TPS75515 TPS77633 | TPS56100 UCC3585 | TPS5120or TPS56300 | PT6931 | |
TMS320C6204 | 1.5V core 3.3V I/O | UCC3585 UCC3585 | TPS5120or TPS56300 | PT6932 | TPS75415 TPS77833 | UCC3585 UCC3585 | TPS5120or TPS56300 | PT6931 | |
TMS320C6205 | 1.5V core 3.3V I/O | UCC3585 UCC3585 | TPS5120or TPS56300 | PT6932 | TPS75415 TPS77833 | UCC3585 UCC3585 | TPS5120or TPS56300 | PT6931 | |
TMS320C6211 | 1.8V core 3.3V I/O | UCC3585 UCC3585 | TPS5120or TPS56300 | PT6931 | TPS75718 TPS77633 | UCC3585 UCC3585 | TPS5120or TPS56300 | PT6931 | |
TMS320C64x (@ 500MHz) | 1.2V core 3.3V I/O | UCC3585 UCC3585 | TPS5120 | PT6931 | - TPS75433 | UCC3585 UCC3585 | TPS5120 | PT6931 | |
TMS320C6701 | 1.8V core 3.3V I/O | UCC3585 UCC3585 | TPS5120or TPS56300 | PT6931 | TPS75518 TPS77733 | UCC3585 UCC3585 | TPS5120or TPS56300 | PT6931 | |
TMS320C6701 (167MHz) | 1.9V core 3.3V I/O | UCC3585 UCC3585 | TPS5120or TPS56300 | PT6935 | TPS75501 TPS77833 | UCC3585 UCC3585 | TPS5120or TPS56300 | PT6931 | |
TMS320C6711 | 1.8Vcore 3.3V I/O | UCC3585 UCC3585 | TPS5120or TPS56300 | PT6931 | TPS75518 TPS77633 | UCC3585 UCC3585 | TPS5120or TPS56300 | PT6931 | |
TMS320C6712 | 1.8Vcore 3.3V I/O | UCC3585 UCC3585 | TPS5120or TPS56300 | PT6931 | TPS75718 TPS76633 | UCC3585 UCC3585 | TPS5120or TPS56300 | PT6931 |
For more information about Power Management Products, click here
Back to Data Converters and Power Management Products for DSPs