![]() | Infrared Products Overview![]() |
|
Product Information > Highlights and Selection Guide > TIR2000 High Speed Infrared Controller > TIR1000 Infrared Controller > TL16PIR552 Dual UART with IrDA and IEEE 1284 > Device Parametric Search (IrDA and UARTS) > Key Applications > IrDA Association
Technical Information
|
IrDA Highlights and Selection Guide
> TIR2000 High Speed Infrared Controller
TIR2000 High Speed Infrared Controller The TIR2000 is an infrared (IR) controller that supports the Infrared Data Association (IrDA) standard up to 4Mbps along with ASK and TV infrared standards. The TIR2000 provides an interface between the ISA bus (host system) and an infrared transceiver. It encodes and decodes the information to conform to the appropriate standard, and also converts the data into a format that can be transmitted by the infrared transceiver. TIR2000 Device Specifications and Documentation
Key Features:
The TIR1000 is an infrared (IR) controller that interfaces directly to a Universal Asynchronous Receiver/Transmitter (UART) to receive serial data which it then transfers at a maximum rate of 115.2 Kbps to an IrDA-compatible transceiver. The transceiver then transmits the data to another IrDA compatible system. TIR1000 Device Specification and Documentation
Key features:
TL16PIR552 Dual UART with IrDA and IEEE 1284 The TL16PIR552 is a dual UART (two TL16C550C compatible UARTS) with serial ports that have selectable IrDA and RS-232 inputs and outputs. In addition to dual communication capabilities, the TL16PIR552 provides the user with an IEEE 1284 host side compatible, bidirectional, parallel data port. TL16PIR552 Device Specifications and Documentation
|
|