AC charging (pile) station

Products and reference designs

AC charging (pile) station

Block diagram

Overview

Our integrated circuits and reference designs help you create smarter and safer AC charging (pile) stations that provide energy to electric vehicles (EVs). Whether a Level 1 residential or Level 2 commercial charging subsystem, we have the right ingredients to efficiently transmit power from a single-phase or polyphase AC outlet at home or office to a vehicle.

Design requirements

    Modern AC charging (pile) stations require:

  • Faster, more efficient electric vehicle charging.
  • Real-time energy monitoring and connections to the grid.
  • Seamless billing options for drivers and operators.

Block diagram

Find products and reference designs for your system.

L1 Residential Chargers

IO voltages IO voltages AC grid connection AC grid connection Vehicle connection Vehicle connection Input power protection Input power protection E-fuse E-fuse Isolated AC/DC power supply Isolated AC/DC power supply Isolated AC/DC Isolated AC/DC Non-Isolated DC/DC power supply Non-Isolated DC/DCpower supply Low noise power Low noise power DC/DC DC/DC Isolated DC/DC power supply Isolated DC/DC power supply Isolated DC/DC Isolated DC/DC Isolated power Isolated power Signal input/output protection Signal input/output protection ESD ESD Analog front end Analog front end ADC ADC Reference Reference Relay control power stage Relay control power stage Relay driver Relay driver Relay Relay Input current and voltage sense Input current andvoltage sense AMP AMP ISO AMP ISO AMP Current sensor Current sensor Output current and voltage sense Output current andvoltage sense AMP AMP ISO AMP ISO AMP Current sensor Current sensor Digital processing Digital processing MCU/MPU MCU/MPU PWM controller PWMcontroller SVS SVS RTC RTC Clocking Clocking RTC RTC Wired interface Wired interface Pilot wire Pilot wire HMI output user interface HMI outputuser interface LED driver LED driver

Relay control power stage

close

The primary function of the Level 1 and 2 EVSE is to safely control the power going from the grid to a vehicle. This is performed via several high power relays that are in the power path. In order to safely operate these relays, sufficient drivers with adequate protection circuitry must be used.

View allchevron-down
Motor drivers (2)
Solenoid drivers
  • DRV11020V, 0.33A single channel relay low-side driver with integrated current regulation
    Data sheet: PDF | HTML
  • DRV880360V, 2.3A 4 channel low-side driver with PWM control and overcurrent protection
    Data sheet: PDF | HTML
  • TIDA-00284Current Controlled Driver for 230V AC Solenoids Reference Design
    Design guide: PDF Schematic: PDF
  • TIDA-00289Current Controlled Driver for 24-V DC Solenoid with Plunger Fault Detection Reference Design
    Design guide: PDF Schematic: PDF

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos