Product details

Local sensor accuracy (max) 1 Type Local Operating temperature range (°C) to Supply voltage (min) (V) 2.2 Interface type I2C, SMBus Supply voltage (max) (V) 5.5 Temp resolution (max) (bps) 14 Rating Catalog
Local sensor accuracy (max) 1 Type Local Operating temperature range (°C) to Supply voltage (min) (V) 2.2 Interface type I2C, SMBus Supply voltage (max) (V) 5.5 Temp resolution (max) (bps) 14 Rating Catalog
DSBGA (YZF) 8 3.0625 mm² 1.75 x 1.75
  • Integrated MEMS Thermopile for Noncontact Temperature Sensing
  • 14-Bit Local Temperature Sensor for Cold Junction Reference
    • ±1°C (max) from 0°C to +60°C
    • ±1.5°C (max) from –40°C to +125°C
  • Integrated Math Engine
    • Directly Read Object Temperature
    • Programmable Alerts
    • Nonvolatile Memory for Storing Calibration Coefficients
    • Transient Correction
  • Two-Wire Serial Interface Options
    • I2C and SMBus Compatible
    • Eight Programmable Addresses
  • Low Power
    • Supply: 2.5 V to 5.5 V
    • Active Current: 270 µA (typ)
    • 2-µA Shutdown (max)
  • Compact Package
    • 1.9-mm × 1.9-mm × 0.625-mm DSBGA
  • Integrated MEMS Thermopile for Noncontact Temperature Sensing
  • 14-Bit Local Temperature Sensor for Cold Junction Reference
    • ±1°C (max) from 0°C to +60°C
    • ±1.5°C (max) from –40°C to +125°C
  • Integrated Math Engine
    • Directly Read Object Temperature
    • Programmable Alerts
    • Nonvolatile Memory for Storing Calibration Coefficients
    • Transient Correction
  • Two-Wire Serial Interface Options
    • I2C and SMBus Compatible
    • Eight Programmable Addresses
  • Low Power
    • Supply: 2.5 V to 5.5 V
    • Active Current: 270 µA (typ)
    • 2-µA Shutdown (max)
  • Compact Package
    • 1.9-mm × 1.9-mm × 0.625-mm DSBGA

The TMP007 is a fully-integrated microelectro-mechanical system (MEMS) thermopile sensor that measures the temperature of an object without direct contact. The thermopile absorbs passive infrared energy from an object at wavelengths between 4 µm to 16 µm within the end-user defined field of view.

The internal math engine combines the corresponding change in voltage across the thermopile with the internal cold-junction reference temperature sensor to calculate the target object temperature. The TMP007 also provides nonvolatile memory for storing calibration coefficients.

The TMP007 is designed with portability and power in mind, and can easily be placed in the tightest of spaces while using standard surface-mount assembly processes. Low power consumption also makes it well suited for battery-powered applications.

The TMP006 offers a reduced feature set. The TMP006 offers similar performance as the TMP007, but does not contain the math engine or nonvolatile memory.

The Infrared thermopile sensor is specified to operate from –40°C to +125°C. It is possible to measure object temperature beyond the device operating range as long as the device itself does not exceed the operating temperature range (–40°C to +125°C).

The TMP007 is a fully-integrated microelectro-mechanical system (MEMS) thermopile sensor that measures the temperature of an object without direct contact. The thermopile absorbs passive infrared energy from an object at wavelengths between 4 µm to 16 µm within the end-user defined field of view.

The internal math engine combines the corresponding change in voltage across the thermopile with the internal cold-junction reference temperature sensor to calculate the target object temperature. The TMP007 also provides nonvolatile memory for storing calibration coefficients.

The TMP007 is designed with portability and power in mind, and can easily be placed in the tightest of spaces while using standard surface-mount assembly processes. Low power consumption also makes it well suited for battery-powered applications.

The TMP006 offers a reduced feature set. The TMP006 offers similar performance as the TMP007, but does not contain the math engine or nonvolatile memory.

The Infrared thermopile sensor is specified to operate from –40°C to +125°C. It is possible to measure object temperature beyond the device operating range as long as the device itself does not exceed the operating temperature range (–40°C to +125°C).

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TMP007 Infrared Thermopile Sensor with Integrated Math Engine datasheet (Rev. C) PDF | HTML 28 Jul 2015

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location