TMP117
0.1°C digital temperature sensor, 48-bit EEPROM, PT100/PT1000 RTD replacement
TMP117
- TMP117 high-accuracy temperature sensor
- ±0.1 °C (maximum) from –20 °C to 50 °C
- ±0.15 °C (maximum) from –40 °C to 70 °C
- ±0.2 °C (maximum) from –40 °C to 100 °C
- ±0.25 °C (maximum) from –55 °C to 125 °C
- ±0.3 °C (maximum) from –55 °C to 150 °C
- Operating temperature range: –55 °C to 150 °C
- Low power consumption:
- 3.5-µA, 1-Hz conversion cycle
- 150-nA shutdown current
- Supply range:
- 1.7 V to 5.5 V from –55 °C to 70 °C
- 1.8 V to 5.5 V from –55 °C to 150 °C
- 16-bit resolution: 0.0078°C (1 LSB)
- Programmable temperature alert limits
- Selectable averaging
- Digital offset for system correction
- General-purpose EEPROM: 48 bits
- NIST traceability
- SMBus™, I2C interface compatibility
- Medical grade: meets ASTM E1112 and ISO 80601-2-56
- RTDs replacement: PT100, PT500, PT1000
The TMP117 is a high-precision digital temperature sensor. It is designed to meet ASTM E1112 and ISO 80601 requirements for electronic patient thermometers. The TMP117 provides a 16-bit temperature result with a resolution of 0.0078 °C and an accuracy of up to ±0.1 °C across the temperature range of –20 °C to 50 °C with no calibration. The TMP117 has in interface that is I2C- and SMBus™-compatible, programmable alert functionality, and the device can support up to four devices on a single bus. Integrated EEPROM is included for device programming with an additional 48-bits memory available for general use.
The low power consumption of the TMP117 minimizes the impact of self-heating on measurement accuracy. The TMP117 operates from 1.7 V to 5.5 V and typically consumes 3.5 µA.
For non-medical applications, the TMP117 can serve as a single chip digital alternative to a Platinum RTD. The TMP117 has an accuracy comparable to a Class AA RTD, while only using a fraction of the power of the power typically needed for a PT100 RTD. The TMP117 simplifies the design effort by removing many of the complexities of RTDs such as precision references, matched traces, complicated algorithms, and calibration.
The TMP117 units are 100% tested on a production setup that is NIST traceable and verified with equipment that is calibrated to ISO/IEC 17025 accredited standards.

Request more information
NIST calibration documentation is available. Request now
Similar products you might be interested in
Drop-in replacement with upgraded functionality to the compared device
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
BOOSTXL-TECDRV — BoosterPack™ featuring TPS63810 for driving a TEC module
TMP117EVM — TMP117 digital temperature sensor evaluation module
Improving on the TMP116 family of high-accuracy temperature sensors, the TMP117 provides up to ±0.1°C accuracy over the entire range of human body temperature (30°C to 42°C) and ±0.2°C accuracy over its whole operating range of -55°C to 150°C, making it the (...)
TIDA-060034 — Hearables body temperature monitor flex PCB strip reference design
TIDA-010019 — RTD replacement for cold junction compensation reference design in a temperature sensor
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
DSBGA (YBG) | 6 | Ultra Librarian |
WSON (DRV) | 6 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.