PMP40133

Fast Charge Adapter Control Board Using MaxCharge™ Technology Reference Design

PMP40133

Design files

Overview

The PMP40133 control board provides the interface with fast charger adapter solution. The main MCU is MSP430G2955 which controls communication with a charger device using MaxCharge™ techonlogy. TPL0102-100 digital potentiometer is used for fine tuning the adapter output voltage. 256 taps  enables 10mV votlage step adjustement accuracy. INA199B current detection circuit and voltage divider circuit is used for adapter's OCP and OVP.

Features
  • System level solution for cable impedance detection and BAT OVP co-working with BQ2587x
  • Advanced fast charge algorithm via D+, D-
  • Analog signal to PMP40060 FB pin providing 10mV/step resolution
Output voltage options PMP40133.1
Vin (Min) (V) 85
Vin (Max) (V) 265
Vout (Nom) (V) 5.5
Iout (Max) (A) 7
Output Power (W) 38.5
Isolated/Non-Isolated Isolated
Input Type AC
Topology Flyback- DCM
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUCS0.PDF (364 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRP50.PDF (296 K)

Detailed schematic diagram for design layout and components

TIDRP51.PDF (56 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRP52.PDF (229 K)

Detailed overview of design layout for component placement

TIDRP54.ZIP (27 K)

Files used for 3D models or 2D drawings of IC components

TIDCD05.ZIP (380 K)

Design file that contains information on physical board layer of design PCB

TIDRP53.PDF (1123 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

Analog current-sense amplifiers

INA19926V, bi-directional current sense amplifier

Data sheet: PDF | HTML
Digital potentiometers (digipots)

TPL0102-100256-tap dual-channel digital potentiometer with I2C interface and nonvolatile memory

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TLV704150-mA 24-V ultra-low-IQ low-dropout (LDO) voltage regulator

Data sheet: PDF | HTML
MSP430 microcontrollers

MSP430G295516 MHz MCU with 56KB Flash, 2KB SRAM, 10-bit ADC, comparator, UART/SPI/I2C, timer

Data sheet: PDF

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report PMP40133 Test Results Dec. 14, 2016

Related design resources

Reference designs

REFERENCE DESIGN
PMP40060 Fast Charge Adapter Solution with 3.5-5.5V 7A Output Reference Design

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos