Software
BQ-BMS-PROGRAMMER-SW — Command line programmers for BQ products
BQ-BATTERY-PROGRAMMER-SW software development kit (SDK) is a collection of robust software command line tools that assist with the process of programming, testing, or assembling packs that use TI Battery management products. The executables in this software work with the MKST-3P-ALT-EV2300 MKS (...)
Supported products & hardware
Products
Battery fuel gauges
Hardware development
Evaluation board
Software
Application software & framework
Support software
Software programming tool
Firmware
BQ-BMS-PROGRAMMER-SW — Command line programmers for BQ products
SDK, API, and Programmer installer
Products
Battery fuel gauges
Hardware development
Evaluation board
Software
Application software & framework
Support software
Software programming tool
Firmware
Documentation
Quick Tips text document for Command line programmers
Software Manifest
Release Infomation
Description:
BQ-BATTERY-PROGRAMMER-SW software development kit (SDK) is a collection of robust software command line tools that assist with the process of programming, testing, or assembling packs that use TI Battery management products. The executables in this software work with the MKST-3P-ALT-EV2300 MKS Technology alternative for EV2300 communications transceiver. The executables work with a single station but can be extended to multiple stations by using additional software and GUI from MKS Technology Inc. . Support for multiple stations is not included in this software.
There are multiple executables in the download, usually one per family of products. Older products such as BQ20xxx and BQ30xxx are also supported. Examples using the C++ programming language API and Python® programming language are provided for custom development.
Requirements:
- Hardware: MKST-3P-ALT-EV2300
- Supported operating systems: Windows (32 and 64 bits)
- Software: Microsoft Visual Studio 2010 C++ Runtime redistributable
Features:
- Collection of command line executables for Windows
- Small executable size with few dependencies
- Fast programming
- Supports BQFS/DFFS and SREC file formats
- Provides C API for custom code development
- Callable from other programs for automation
- Portable design simplifies deployment
- Separately downloadable support software to enable legacy software like BQEVSW and ADVANCED-BQMTESTER to work with MKST-3P-ALT-EV2300
Getting started:
1. Download the software
2. Run the installer
3. The executables, C API and Python API files can be found in the install location
4. Run the command line executable without arguments to get usage help. Refer to Readme.txt in the install folder for more information and how to get help using the command line.
What's new
- Added support for BQ78350 and BQ34Z100
BQ34Z100-DEVICE-FW — BQ34Z100 family of gauges firmware
BQ34Z100-DEVICE-FW is a firmware-only release that can be flashed onto any existing BQ34Z100 hardware ( such as the BQ34Z100, BQ34Z100-R1, BQ34Z100-R2, … device ). The firmware incorporates the patented Impedance Track™ technology to create a pack-based solution for Li-ion, PbA, NiMH, and NiCd (...)
Supported products & hardware
Products
Battery fuel gauges
Hardware development
Evaluation board
Software
Application software & framework
BQ34Z100-DEVICE-FW — BQ34Z100 family of gauges firmware
Products
Battery fuel gauges
Hardware development
Evaluation board
Software
Application software & framework
Documentation
BQ34Z100-R2 Technical reference manual
BQ34Z100-R2 Datasheet
Release Infomation
Overview
BQ34Z100-DEVICE-FW is a firmware-only release that can be flashed onto any existing BQ34Z100 hardware ( such as the BQ34Z100, BQ34Z100-R1, BQ34Z100-R2, … device ). The firmware incorporates the patented Impedance Track™ technology to create a pack-based solution for Li-ion, PbA, NiMH, and NiCd batteries, and works independently of battery series-cell configurations. Batteries from 3 V to 16.7 KV can be easily supported through an external voltage translation circuit that is controlled automatically to reduce system power consumption.
The BQ34Z100-DEVICE-FW device provides several interface options, including an I2C peripheral, an HDQ peripheral, one or four direct LEDs, and an ALERT output pin. Additionally, the BQ34Z100-DEVICE-FW provides support for an external port expander for more than four LEDs.
Features
The BQ34Z100-DEVICE-FW firmware is usable on any previous version of the BQ34Z100 hardware
What's new
- Details in TRM, see 'About This Manual'
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Design guide | Accurate gauging & 50uA standby current 13S 48V Li-ion battery pack ref design (Rev. B) | Feb. 26, 2019 | |
Technical article | Fast and furious: designing longer-lasting 16S-17S Li-ion battery packs for e-moto | PDF | HTML | Nov. 21, 2019 | |
Technical article | Power to the pedal: Achieving longer-lasting 13S, 48-V lithium-ion battery packs f | PDF | HTML | Mar. 07, 2019 |
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.