TIDA-050028

VBus protection with eFuse for solid state drive modules reference design

TIDA-050028

Design files

Overview

The TIDA-050028 reference design provides the front end protection of a SSD module and showcases the fully featured power tree for standard 3.3-V, 1.8-V, and 1.5-V rails. This size optimized design helps customers with appropriate selection of the integrated circuit protection device, load switches, and DC/DCs converters.

Features
  • A fully featured SSD power tree for standard 3.3-V, 1.8-V, and 1.5-V rails up to 3 A allows appropriate selection of load switches and DC/DCs in system design
  • The fast overvoltage clamp feature of the TPS2595 eFuse ensures stable and robust system power bus VBus
  • Load switches offer a smaller solution size and lower on-resistance when compared to a discrete MOSFET solution
  • All switched power rails include slew rate control to limit inrush current
Output voltage options TIDA-050028.1 TIDA-050028.2 TIDA-050028.3 TIDA-050028.4 TIDA-050028.5 TIDA-050028.6 TIDA-050028.7
Vin (Min) (V) 2.7 2.5 2.5 2.4 2.4 2.5 1.4
Vin (Max) (V) 18 5.7 5.7 5.5 5.5 5.5 5.5
Vout (Nom) (V) 3.3 2.8 1.15 1.5 2.8 12 3.3
Iout (Max) (A) 3.7 1.5 1 .5 1.5 .1 .05
Output Power (W) 12.21 4.2 1.15 .75 4.2 1.2 .165
Isolated/Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated
Input Type DC DC DC DC DC DC DC
Topology Hot Swap Other Other Buck- Integrated Switch Buck- Integrated Switch Boost- Integrated Switch Linear Regulator
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUEP6.PDF (6735 K)

Reference design overview and verified performance test data

TIDRZP6.ZIP (435 K)

Detailed schematic diagram for design layout and components

TIDRZP7.ZIP (80 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRZP8.ZIP (171 K)

Detailed overview of design layout for component placement

TIDRZQ0.ZIP (3227 K)

Files used for 3D models or 2D drawings of IC components

TIDCFG7.ZIP (488 K)

Design file that contains information on physical board layer of design PCB

TIDRZP9.ZIP (705 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

eFuses & hot swap controllers

TPS25952.7-V to 18-V, 34mΩ, 0.5-4A eFuse with over voltage protection in small WSON package

Data sheet: PDF | HTML
AC/DC & DC/DC converters (integrated FET)

TPS6137216V/3.6A sync boost with load disconnect

Data sheet: PDF | HTML
AC/DC & DC/DC converters (integrated FET)

TPS628212.4-V to 5.5-V input, 1-A step-down converter with 1% accuracy in 1.5-mm x 2-mm VSON-HR package

Data sheet: PDF | HTML
AC/DC & DC/DC converters (integrated FET)

TPS628222.4-V to 5.5-V input, 2-A step-down converter with 1% accuracy in 1.5-mm x 2-mm VSON-HR package

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TLV743P300-mA low-IQ low-dropout (LDO) voltage regulator with enable

Data sheet: PDF | HTML
Load switches

TPS229755.7-V, 6-A, 16-mΩ load switch with adj. rise time, optional output discharge, and thermal shutdown

Data sheet: PDF | HTML
Load switches

TPS229762-ch, 5.7-V, 6-A, 14-mΩ, load switch with adj. rise time and optional output discharge

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Design guide VBus Protection With eFuse for Solid State Drive Modules Reference Design May 13, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos