TPS61372
- Input voltage range: 2.5 V to 5.5 V
- Output voltage range: up to 16 V
- On-resistance:
- Low-side FET - 33 mΩ
- High-side FET - 104 mΩ
- Switch peak current limit: 3.8 A
- Quiescent current from VIN: 74 µA
- Quiescent current from VOUT: 10 µA
- Shutdown current from VIN: 1 µA
- Switching frequency: 1.5 MHz
- Soft-start time: 0.9 ms
- Hiccup output short protection
- Auto PFM and forced PWM selectable
- Load disconnect during shutdown
- External loop compensation
- Output overvoltage protection
- 1.57-mm × 1.52-mm × 0.5 mm 16-pin WCSPs
- Create a custom design using the TPS61372 with WEBENCH Power Designer
The TPS61372 is a full-integrated synchronous boost converter with the load disconnect built-in. The device supports output voltage up to 16 V with a 3.8-A current limit. The input voltage ranges from 2.5-V to 5.5-V supporting applications powered by a single-cell Lithium-ion battery or 5-V bus.
The TPS61372 uses the peak current mode with the adaptive off-time control topology. The device works in PWM operation of 1.5 MHz at moderate-to-heavy loads. At the light load conditions, the device can be configured in either auto PFM or forced PWM operation by the MODE pin connection. Auto PFM mode has the benefit of high efficiency at light load while forced PWM operation keeps the switching frequency constant across the whole load range. The TPS61372 has a soft start to minimize the inrush current during start-up. The TPS61372 features of the load disconnect during shut down and provides a output short protection of hiccup mode. In addition, the device implements output overvoltage and thermal shutdown protection. The TPS61372 delivers a compact solution size with a 16-pin WCSP 1.57-mm × 1.52-mm package of 0.5-mm height.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | TPS61372 16-V, 3.8-A Synchronous Boost With Load Disconnect datasheet (Rev. B) | PDF | HTML | 07 Jan 2021 |
White paper | Enabling Higher Data Rates for Optical Modules With Small and Efficient Power | 22 Mar 2021 | ||
Technical article | How to speed SSD program time with a boost converter | PDF | HTML | 05 Nov 2018 | |
Application note | Designing Boost Converter TPS61372 in Low Power Application Report | 09 Oct 2018 | ||
EVM User's guide | TPS61372EVM-033 Evaluation Board User's Guide | PDF | HTML | 24 Apr 2018 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS61372EVM-033 — TPS61372YKB Evaluation Board
TPS61372 Unencrypted PSpice Transient Model Package (Rev. A)
TIDA-050028 — VBus protection with eFuse for solid state drive modules reference design
Package | Pins | Download |
---|---|---|
DSBGA (YKB) | 16 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.