Hardware
IWR1642BOOST — IWR1642 single-chip 76-GHz to 81-GHz mmWave sensor integrating DSP and MCU evaluation module
IWR1642BOOST is an easy-to-use 77GHz mmWave sensor evaluation board for the IWR1642 device , with direct connectivity to the microcontroller (MCU) LaunchPad™ Development Kit.
The BoosterPack™ contains everything required to start developing software for on-chip C67x DSP core and low-power (...)
IWR1843BOOST — IWR1843 single-chip 76-GHz to 81-GHz industrial radar sensor evaluation module
The IWR1843 BoosterPack™ plug-in module is an easy-to-use 77GHz mmWave sensor evaluation board for the single-chip IWR1843 device, with direct connectivity to the TI MCU LaunchPad™ development-kit ecosystem.
The BoosterPack™ contains everything required to start developing software for on-chip (...)
IWR6843ISK — IWR6843 intelligent mmWave sensor standard antenna plug-in module
IWR6843ISK is an easy-to-use 60 GHz mmWave sensor evaluation kit based on IWR6843 device with long-range antenna. The IWR6843ISK may be used to evaluate the IWR6843 and IWR6443 devices. This board enables access to point-cloud data and power over USB interface.
This kit is supported by mmWave tools (...)
Software
TIDCDG5 — Traffic Monitoring Object Detection and Tracking Using mmWave Demo Software
TIDCDG5 — Traffic Monitoring Object Detection and Tracking Using mmWave Demo Software
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Design guide | Traffic Monitoring Object Detection and Tracking Reference Design Using mmWave (Rev. B) | PDF | HTML | Sep. 20, 2019 |
White paper | Robust traffic and intersection monitoring using millimeter wave sensors (Rev. B) | May 17, 2018 | ||
Technical article | A smarter world will arrive in waves | PDF | HTML | Jan. 09, 2018 | |
White paper | Cities grow smarter through innovative semiconductor technologies | Jul. 07, 2017 | ||
Technical article | Bringing new intelligence to industrial applications with mmWave sensors | PDF | HTML | May 16, 2017 |
Related design resources
Software development
SOFTWARE DEVELOPMENT KIT (SDK)
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.