TIDEP0073

Simple PID Control Reference Design With PRU®-ICSS Through Web Interface

TIDEP0073

Design files

Overview

The TIDEP0073 reference design demonstrates simple motor control with a PID feedback loop using the Programmable Real Time Unit Subsystem and Industrial Communication Subsystem (PRU®-ICSS). A web interface is provided by the ARM® Cortex-A8®  in the system for user control and interaction. This design provides a blueprint for task offloading and inter-processor communication that may be used when low latency and determinism are required.

Features
  • PWM Generation Using the PRU-ICSS Subsystem
  • PRU-ICSS Controlling the SOC eQEP Peripheral
  • Simple PID Feedback Loop Implemented By the PRU-ICSS
  • Inter-Processor Communication Between the ARM Running Linux® and the PRU-ICSS
  • ARM Hosting a Web Interface for User Interaction
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUBJ6.PDF (1506 K)

Reference design overview and verified performance test data

TIDRL89.PDF (27 K)

Detailed schematic diagram for design layout and components

TIDRL90.PDF (50 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRL91.ZIP (83 K)

Files used for 3D models or 2D drawings of IC components

Products

Includes TI products in the design and potential alternatives.

Arm-based processors

AM3358Sitara processor: Arm Cortex-A8, 3D graphics, PRU-ICSS, CAN

Data sheet: PDF | HTML

Start development

Software

Support software

TIDCC20 PRU-ICSS PID Motor Demo Software

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Design guide Simple PID Control With PRU ICSS Through Web Interface Design Guide Mar. 04, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos