ADVANCED-BQMTESTER
Texas Instruments Advanced bqMTester Multi-Station Test and Program Board
ADVANCED-BQMTESTER
Overview
The Texas Instruments Advanced bqMTester Multi-Station Test and Program Board is designed to calibrate and program electronic smart battery modules based on the latest Texas Instruments advanced battery gas gauges (BQ20z40, BQ20Z40-R1 ,BQ20Z45-R1 ,BQ20Z60-R1 ,BQ20Z65-R1 ,BQ20Z655 ,BQ20Z655-R1 ,BQ20Z70-V150 ,BQ20Z70-V160 ,BQ20Z75-V160 ,BQ20Z75-V180 ,BQ20Z80 ,BQ20Z80-V102 ,BQ20Z80-V110 ,BQ20Z80A-V110 ,BQ20Z90 ,BQ20Z90-V110 ,BQ20Z90-V150 ,BQ3060 ,BQ30Z554-R1). The bqMTester environment can support-on a single computer-up to a maximum of 12 calibration boards with each connected to an EV2x00 communication board. The Advanced bqMTester software works in conjunction with the bqMTester HPA495 calibration board from Texas Instruments and either the EV2300 or MKST-3P-ALT-EV2300.
Features
- Programs and Calibrates Smart Battery Modules Based on the Following Devices: BQ20z40, BQ20Z40-R1 ,BQ20Z45-R1 ,BQ20Z60-R1 ,BQ20Z65-R1 ,BQ20Z655 ,BQ20Z655-R1 ,BQ20Z70-V150 ,BQ20Z70-V160 ,BQ20Z75-V160 ,BQ20Z75-V180 ,BQ20Z80 ,BQ20Z80-V102 ,BQ20Z80-V110 ,BQ20Z80A-V110 ,BQ20Z90 ,BQ20Z90-V110 ,BQ20Z90-V150 ,BQ3060 ,BQ30Z554-R1
- Calibrates Coulomb Counter Offset, Voltage, Temperature, and Current
- Programs (Serial Number, Date, Pack Lot Code, Other Defaults Obtained from a Golden Image File)
- Provides Test Software Compatible with Windows XP and 32-Bit Windows 7
- Preserves Calibration Records with Its Data Logging Feature
Battery fuel gauges
Order & start development
ADVANCED-BQMTESTER — Texas Instruments Advanced bqMTester Multi-Station Test and Program Board
BQ-BMS-PROGRAMMER-SW — Command line programmers for BQ products
BQ-BMS-PROGRAMMER-SW — Command line programmers for BQ products
SDK, API, and Programmer installer
Products
Battery fuel gauges
Hardware development
Evaluation board
Documentation
Quick Tips text document for Command line programmers
Software Manifest
Release Infomation
Description:
BQ-BATTERY-PROGRAMMER-SW software development kit (SDK) is a collection of robust software command line tools that assist with the process of programming, testing, or assembling packs that use TI Battery management products. The executables in this software work with the MKST-3P-ALT-EV2300 MKS Technology alternative for EV2300 communications transceiver. The executables work with a single station but can be extended to multiple stations by using additional software and GUI from MKS Technology Inc. . Support for multiple stations is not included in this software.
There are multiple executables in the download, usually one per family of products. Older products such as BQ20xxx and BQ30xxx are also supported. Examples using the C++ programming language API and Python® programming language are provided for custom development.
Requirements:
- Hardware: MKST-3P-ALT-EV2300
- Supported operating systems: Windows (32 and 64 bits)
- Software: Microsoft Visual Studio 2010 C++ Runtime redistributable
Features:
- Collection of command line executables for Windows
- Small executable size with few dependencies
- Fast programming
- Supports BQFS/DFFS and SREC file formats
- Provides C API for custom code development
- Callable from other programs for automation
- Portable design simplifies deployment
- Separately downloadable support software to enable legacy software like BQEVSW and ADVANCED-BQMTESTER to work with MKST-3P-ALT-EV2300
Getting started:
1. Download the software
2. Run the installer
3. The executables, C API and Python API files can be found in the install location
4. Run the command line executable without arguments to get usage help. Refer to Readme.txt in the install folder for more information and how to get help using the command line.
What's new
- Added support for BQ78350 and BQ34Z100
SLUC332 — Advanced bqMTester Software
SLUC332 — Advanced bqMTester Software
Products
Battery fuel gauges
Hardware development
Evaluation board
Release Infomation
BQMTESTER-MKST-UPDATE — Software Update to enable BQMTESTER to use MKST-3P-ALT-EV2300
BQMTESTER-MKST-UPDATE — Software Update to enable BQMTESTER to use MKST-3P-ALT-EV2300
Software installer to enable BQMTESTER to use MKST-3P-ALT-EV2300
Products
Battery fuel gauges
Hardware development
Evaluation board
Documentation
Software manifest
Release Infomation
Description:
BQMTESTER-MKST-UPDATE software is a software update for BQMTESTER(BQMTESTER Multi Channel Test and Program software) and ADVANCED-BQMTESTER(Advanced bqMTester Multi-Station Test and Program Software) to allow it to work with the MKST-3P-ALT-EV2300 MKS Technology alternative for EV2300 communications transceiver. This update installs a program that allows switching the USB transceiver target in BQMTESTER and ADVANCED-BQMTESTER software from/to EV2300 to/from MKST-3P-ALT-EV2300. There are also some changes required on the hardware side as described in the PDF guide in the install folder.
The program requires administrator privileges.
Requirements:
- Hardware: MKST-3P-ALT-EV2300, 3.3V LDO with connectors, BQMTESTER or ADVANCED-BQMTESTER board
- Supported operating systems: Windows (32 or64 bits)
- Software: Microsoft Visual Studio 2010 C++ Runtime redistributable
Getting started:
1. Download the software
2. Run the installer and check the option to create shortcuts
3. Run the program using shortcut named BQMTESTER-MKST-UPDATE from Start menu/Desktop
4. Allow administrator privilege when/if prompted
5. On the GUI window that opens, select the target transceiver to support and follow steps to switch
6. Connect matching transceiver and start BQMTESTER or ADVANCED-BQMTESTER software
Note: BQMTESTER-MKST-UPDATE and BQEVSW-MKST-UPDATE both update the same software components. Switching the USB transceiver using any of these shortcuts will also switch it in the other.
Technical documentation
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.