CC1125DK

CC1125 Development Kit

CC1125DK

Order now

Overview

The CC1125 development kit provides a complete hardware performance testing and software development platform for TI's Sub-1 GHz Performance Line devices and CC1125 specifically. The development kit comes with a pre-programmed packet error rate test.

RF range and robustness can be tested with different RF settings, and power consumption can be measured easily. This kit is designed for the 869.2-869.25 MHz frequency band and ETSI Cat 1 compliance. Additional Evaluation Module Kits can be purchased separately to support other frequencies.

The kit includes the SmartRF Transceiver Evaluation board (TrxEB), which has a number of useful features for development of prototype software, as well as USB connectivity making it possible to connect the board to a PC and control the radio from SmartRF Studio. In short, the TrxEB includes

  • MSP430F5438 MCU
  • USB interface
  • 128 x 64 dot matrix LCD
  • 3 axis digital accelerometer
  • Ambient light sensor

The software examples provided with the kit can be used as a basis for working with the Transceiver Evaluation Board and the connected radio.

Features
Kit contents:
  • 2 x SmartRF Transceiver EB (TrxEB)
  • 2 x CC1125EM 869 MHz
  • 2 x Pulse Antennas
  • 1 x MSP430 Debug Probe (FET)
  • 2 x Micro USB Cables
  • 1 x Standard USB Cable
  • 1 x 14-pin Flat Cable
  • 4 x 1.5 Volt AA Batteries
  • Documentation
Sub-1 GHz transceivers
CC1125 Ultra-high performance Sub-1 GHz wireless transceiver for narrowband systems
Download View video with transcript Video

Get started

    ;
  1. Order the CC1125DK development kit
  2. ;
  3. Download software examples: swrc253 and swrc219
  4. ;

Order & start development

Explore packages of hardware, software and documentation

HARDWARE AND SOFTWARE PACKAGE

Evaluate the CC1125 Transceiver

View package

Order this hardware only

Development kit

CC1125DK — CC1125 Development Kit

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* More literature CC1125DK Quick Start Guide (Rev. A) 09 Mar 2016
Certificate CC1125DK EU Declaration of Conformity (DoC) 02 Jan 2019
Application note Asynchronous channel hopping system for FCC 15.247 compliance 07 Jul 2015
User guide TrxEB RF PER Test Software Examples User’s Guide (Rev. B) 02 May 2013
Application note DN510 -- CC112X RSSI and CS Response Time 05 Dec 2012
User guide SmartRF Transceiver Evaluation Board User’s Guide (Rev. A) 10 Feb 2012
Application note AN103 -- Basic RF Testing of CCxxxx Devices 08 Aug 2011

Related design resources

Design tools & simulation

CALCULATION TOOL
SMARTRFTM-STUDIO SmartRF Studio

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos