EVM430-F67641

Polyphase electric meter with MSP430F67641 SoC

EVM430-F67641

Order now

Overview

This EVM implements a complete smart meter design using the MSP430F67641 polyphase metering System on Chip. The design meets all requirements for ANSI/IEC Class 0.5 accuracy. The F67641 SoC features 128KB of on-chip flash plus a 320-segment LCD controller for a single-chip solution to low-cost polyphase meter design challenges.

Features
  • Low-cost three-phase electricity meter for Class 0.5 accuracy
  • TI Energy Library firmware calculates all energy measurement parameters including active and reactive power and energy, RMS current and voltage, power factor, line frequency, fundamental and THD readings
  • Add-on communications modules for wireless communications standards such as ZigBee®, Wi-Fi®, Wireless M-Bus, and IEEE-802.15.4g. Both 2.4GHz and Sub-1GHz.
MSP430 microcontrollers
MSP430F67621 Low-cost polyphase metering SoC with 3 Sigma-Delta ADCs, 10-bit SAR ADC, LCD, 64KB Flash, 4KB RAM MSP430F67641 Low-cost polyphase metering SoC with 3 Sigma-Delta ADCs, 10-bit SAR ADC, LCD, 128KB Flash, 8KB RAM

 

AC/DC & DC/DC converters (integrated FET)
TPS54060A 3.5V to 60V Input, 0.5A Step-Down Converter with Eco-Mode
Download View video with transcript Video

Order & start development

Explore packages of hardware, software and documentation

HARDWARE AND SOFTWARE PACKAGE

Getting started with embedded metering applications using MSP430F676x1A MCUs

View package

Order this hardware only

Evaluation board

EVM430-F67641 — Polyphase electric meter with MSP430F67641 SoC

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
Certificate EVM430-F67641 EU Declaration of Conformity (DoC) 02 Jan 2019
Application note Implementation of a Low-Cost Three-Phase Watt-Hour Meter Using the MSP430F67641 (Rev. C) 05 Aug 2015

Related design resources

Hardware development

EVALUATION BOARD
EVM430-F6779 EVM430-F6779 - 3 Phase Electronic Watt-Hour EVM for Metering

Software development

IDE, CONFIGURATION, COMPILER OR DEBUGGER
CCSTUDIO Code Composer Studio™ integrated development environment (IDE)

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos