FUSION-DIGITAL-POWER-STUDIO
Fusion Digital Power Studio
FUSION-DIGITAL-POWER-STUDIO
Overview
Fusion Digital PowerTM Studio incorporates software tools for Texas Instruments' UCD3138 Integrated Digital Controller family. Fusion Digital Power helps power supply engineers to gain benefits of digital power without learning complex programming skills. Fusion Digital Power is an intuitive tool that helps assist in the evaluation phase, the development phase, and the testing phase of the design.
Fusion Digital Power consists of various tools designed to help engineers through evaluation stage, design stage of a digital power supply design systems:
Tools for Firmware Development:
- Memory debugger
- Dynamically parses the compiled output memory maps
- Provides Register and variable read/write access
- SMBus Debug
- Read/Write data by sending i2c commands
- Firmware download
- Data Flash
- Program Flash
- Peek/Poke
- read/Write data at specific addresses
- Checksum operations
- Read
- Write
- Calculate
- Validate
Tools for Real Time and Offline Configuration and Monitoring
- Select EVM topologies and customize them by configuring the schematic and PMBus settings
- Some topologies included are:
- LLC
- PSFB
- HSFB
- PFC
- Some topologies included are:
- Simulate Power stage and conpensator to desired loop performance and write coefficients to the device using:
- PID
- Real Zeros
- Complex Zeros
- Bode/Phase plots
- Save PMBus settings to a .xml file and work in an offline mode or import to another device
- Configure PMBus commands such as:
- VOUT COMMAND - ex. 300 V
- VOUT Over Voltage Warning - 320 V
- VOUT Over Voltage Fault - 340 V
- View telemetry monitoring graphs such as:
- Vin
- Vout
- Iin
- Iout
- Temp
- Send commands to the device:
- Turn on/off power supply output
- Write configuration to the device
- Etc.
- Continuously observe fault status:
- Over Voltage Fault
- Over Voltage Warning
- Etc.
- Tools to aid production:
- Export flash
- Conversion between SREC, x0, Intel Hex
- Command Line Tools:
- Export flash
- Firmware download
- Flash conversion to .x0, SREC, HEX
- Write PMBus configuration from previously saved .xml
In production, command line tools can be incorporated into automated testers. TI also provides the TI Manufacturing GUI (MFR GUI) which is a light weight tool with an easy to user interface designed for production environments limiting a worker’s ability to corrupt the device. For example, a manufacturing site will simply install the MFR GUI and execute a factory script given to them. The script is also developed with the MFR GUI but in a password protected mode that is unknown to the manufacturer.
Download Fusion Digital Power Studio today to get started designing with UCD3138 based power supply!
Downloads
Additional resources you might need
UCD-TRAINING-LABS — UCD Training Labs
Supported products & hardware
Products
AC/DC & DC/DC controllers (external FET)
UCD-TRAINING-LABS — UCD Training Labs
Products
AC/DC & DC/DC controllers (external FET)
Release Information
UCD3138FW-BIDI — Bi-Directional Firmware
Supported products & hardware
Products
AC/DC & DC/DC controllers (external FET)
Hardware development
Reference design
UCD3138FW-BIDI — Bi-Directional Firmware
Products
AC/DC & DC/DC controllers (external FET)
Hardware development
Reference design
Release Information
UCD3138FW-HSFB — HSFB Firmware
Supported products & hardware
Products
AC/DC & DC/DC controllers (external FET)
Hardware development
Evaluation board
UCD3138FW-HSFB — HSFB Firmware
Products
AC/DC & DC/DC controllers (external FET)
Hardware development
Evaluation board
Release Information
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
Application note | Fusion Digital Power Studio for UCD3138 Isolated Power Applications (Rev. C) | Jun 24, 2019 |
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.