TIDA-00204
EMI/EMC Compliant Industrial Temp Dual Port Gigabit Ethernet PHY Reference Design
TIDA-00204
Overview
This design allows for performance evaluation of two industrial grade DP83867IR Gigabit Ethernet PHYs and Sitara™ host processors with integrated Ethernet MAC and Switch. It was developed to meet industrial requirements for EMI and EMC. The application firmware implements a driver for the PHY, UDP and TCP/IP stack and HTTP web server examples. The host processor is configured to boot the pre-installed firmware from on-board SD-Card. A USB virtual COM port offers optional access to the PHYs registers. A JTAG interface allows for own firmware development.
Features
- EMI- and EMC-compliant design with wide input voltage range (17-60V) using two DP83867IR Gigabit Ethernet PHYs and AM3359 Sitara™ Processor to work in harsh industrial environments
- Exceeds CISPR 11 / EN55011 Class A radiated emission requirement by >4.6dB
- Exceeds IEC61800-3 EMC immunity requirements:
+/-6kV ESD CD per IEC 61000-4-2
+/-4kV EFT per IEC 61000-4-4
+/-2kV Surge per IEC 61000-4-5 - Sitara™ AM3359 firmware, including UDP and TCP/IP stack and HTTP web server examples, boots from on-board SD-Card allowing easy standalone operation
- Access to DP83867IR registers via USB virtual COM port allows for custom specific PHY configurations, like RGMII Delay Mode
- Hardware support for Start-of-Frame Detect allows implement IEEE1588 PTP
Industrial
- 48-V servo drive
- AC drive communication module
- AC drive control module
- AC transmission relay
- ATMs (Automated Teller Machines)
- Aircraft cockpit display
- Analytical lab instrumentation
- Application Processor Module
- Arm based computer on module
- Automated door & gate
- Barcode reader
- Battery cell formation & test equipment
- Battery powered video doorbell
- Building security gateway
- CT detector module
- Central inverter
- Channel isolated analog input module
- Channel isolated analog output module
- Communication switch
- Contractor circuit
- DC fast charging station
- DC wallbox charger
- DC-fed servo power stage
- Data encoder/decoder (signage video transmitter card)
- Desktop POS
- Digitizer (>= 50MSPS)
- Door proximity sensor
- EV charging station HMI module
- Elevator main control panel
- Fieldbus Module
- Fire alarm control panel (FACP)
- Fixed wired IP camera
- Fuel cell inverter
- HVAC gateway
- Humanoid robot sensor module
- Humanoid robot system controller
- IGBT-based servo power stage
- IPM-based servo power stage
- Inductive & capacitive position sensor
- Industrial Ethernet Module
- Industrial robot mixed I/O module
- Industrial robot radar
- Industrial robot vision
- Industrial robot wired teach pendant
- Industrial robot wireless teach pendant
- Intrusion control panel
- Isolated AC drive power stage
- L2 Commercial Chargers
- L2 Residential Chargers
- LVDT Position Sensor
- Laser distance meter
- Line powered video doorbell
- Linear motor segment controller
- Machine vision camera
- Marine equipment
- Merging Unit
- Micro inverter
- Mixed module (AI,AO,DI,DO)
- Mobile robot BMS
- Mobile robot communication module
- Mobile robot motor control
- Mobile robot radar
- Mobile robot safety module
- Mobile robot system controller
- Mobile robot vision
- Motor diagnostics & monitoring
- Multi-axis servo drive
- Multi-axis servo power stage
- Narrow input range
- Off-highway vehicles HMI & display systems
- Optical ToF continuous wave position sensor
- Optical ToF pulse position sensor
- Oscilloscope (DSO) - benchtop
- Oscilloscope (DSO) - modular
- PET demodulator module
- PTZ wired IP camera
- Portable field instrumentation
- Power Conditioning
- Power analyzer
- Power conversion system (PCS)
- Power source/load switching
- Processing & vision cart
- Production switchers & mixers for broadcast
- Professional video camera
- Programmable DC power supply
- Proximity switch
- Railway auxiliary power systems
- Railway electric propulsion system
- Railway information systems
- Robot CPU and compute board
- Robot arm cart
- Robot communication module
- Robot position feedback aggregator
- Robot safety module
- Routing & transport systems for broadcast
- Servo drive communication module
- Servo drive control module
- Servo drive position feedback
- Single board computer
- Single phase string inverter
- Single-axis servo drive
- Smart combiner box
- Stand-alone remote IO
- Surgeon console
- Telehealth gateway & aggregation manager
- Temperature input module
- Terminal Unit (RTU, DTU, FTU, TTU)
- Three Phase String Inverter
- Trackside signaling & control systems
- Train control & management systems
- Ultrasonic position sensor
- Universal analog input module
- Vision sensors
- Voltage & current input module
- Voltage & current output module
- Weight module
- Wide input range
- Wired smart door access control
- Wireless Module
- Wireless security camera
- X-ray dynamic detector
- X-ray static detector
- X86 based computer on module
Personal electronics
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Detailed schematic diagram for design layout and components
Complete listing of design components, reference designators, and manufacturers/part numbers
Detailed overview of design layout for component placement
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Products
Includes TI products in the design and potential alternatives.
SN74AHC1G08 — 1-ch, 2-input 2-V to 5.5-V high-speed (9 ns) AND gate
Data sheet: PDF | HTMLSN74AUP2G08 — 2-ch, 2-input 0.8-V to 3.6-V low power (< 1uA) AND gate
Data sheet: PDF | HTMLTPD4E05U06 — Quad 0.5-pF, 5.5-V, ±12-kV ESD protection diode for USB, HDMI & High Speed Interfaces
Data sheet: PDF | HTMLSN74LVC1G06 — Single 1.65-V to 5.5-V inverter with open-drain outputs
Data sheet: PDF | HTMLStart development
Technical documentation
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.