Product details

Function Clock generator, Spread-spectrum clock generator Number of outputs 3 Output frequency (max) (MHz) 230 Core supply voltage (V) 1.8 Output supply voltage (V) 2.5, 3.3 Input type LVCMOS, XTAL Output type LVCMOS Operating temperature range (°C) -40 to 85 Features I2C, Integrated EEPROM, Pin programmable, Spread-spectrum clocking (SSC) Rating Catalog
Function Clock generator, Spread-spectrum clock generator Number of outputs 3 Output frequency (max) (MHz) 230 Core supply voltage (V) 1.8 Output supply voltage (V) 2.5, 3.3 Input type LVCMOS, XTAL Output type LVCMOS Operating temperature range (°C) -40 to 85 Features I2C, Integrated EEPROM, Pin programmable, Spread-spectrum clocking (SSC) Rating Catalog
TSSOP (PW) 14 32 mm² 5 x 6.4
  • Member of programmable clock generator family
    • CDCE913/CDCEL913: 1-PLL, 3 outputs
    • CDCE925/CDCEL925: 2-PLL, 5 outputs
    • CDCE937/CDCEL937: 3-PLL, 7 outputs
    • CDCE949/CDCEL949: 4-PLL, 9 outputs
  • In-system programmability and EEPROM
    • Serial programmable volatile register
    • Nonvolatile EEPROM to store customer settings
  • Flexible input clocking concept
    • External crystal: 8MHz to 32MHz
    • On-chip VCXO: pull range ±150ppm
    • Single-ended LVCMOS Up to 160MHz
  • Free selectable output frequency up to 230 MHz
  • Low-noise PLL core
    • PLL loop filter components integrated
    • Low period jitter (typical 50ps)
  • Separate output supply pins
    • CDCE913: 3.3V and 2.5V
    • CDCEL913: 1.8V
  • Flexible clock driver:
    • Three user-definable control inputs [S0/S1/S2], for example, SSC selection, frequency switching, output enable, or power down
    • Generates highly accurate clocks for video, audio, USB, IEEE1394, RFID, Bluetooth, WLAN, Ethernet™, and GPS
    • Generates common clock frequencies used with TI- DaVinci™, OMAP™, DSPs
    • Programmable SSC modulation
    • Enables 0PPM clock generation
  • 1.8V device power supply
  • Wide temperature range: –40°C to 85°C
  • Packaged in TSSOP
  • Development and programming kit for easy PLL design and programming (TI Pro-Clock™)
  • Member of programmable clock generator family
    • CDCE913/CDCEL913: 1-PLL, 3 outputs
    • CDCE925/CDCEL925: 2-PLL, 5 outputs
    • CDCE937/CDCEL937: 3-PLL, 7 outputs
    • CDCE949/CDCEL949: 4-PLL, 9 outputs
  • In-system programmability and EEPROM
    • Serial programmable volatile register
    • Nonvolatile EEPROM to store customer settings
  • Flexible input clocking concept
    • External crystal: 8MHz to 32MHz
    • On-chip VCXO: pull range ±150ppm
    • Single-ended LVCMOS Up to 160MHz
  • Free selectable output frequency up to 230 MHz
  • Low-noise PLL core
    • PLL loop filter components integrated
    • Low period jitter (typical 50ps)
  • Separate output supply pins
    • CDCE913: 3.3V and 2.5V
    • CDCEL913: 1.8V
  • Flexible clock driver:
    • Three user-definable control inputs [S0/S1/S2], for example, SSC selection, frequency switching, output enable, or power down
    • Generates highly accurate clocks for video, audio, USB, IEEE1394, RFID, Bluetooth, WLAN, Ethernet™, and GPS
    • Generates common clock frequencies used with TI- DaVinci™, OMAP™, DSPs
    • Programmable SSC modulation
    • Enables 0PPM clock generation
  • 1.8V device power supply
  • Wide temperature range: –40°C to 85°C
  • Packaged in TSSOP
  • Development and programming kit for easy PLL design and programming (TI Pro-Clock™)

The CDCE913 and CDCEL913 devices are modular PLL-based, low-cost, high-performance, programmable clock synthesizers. The devices generate up to three output clocks from a single input frequency. Each output can be programmed in-system for any clock frequency up to 230MHz, using the integrated configurable PLL.

The CDCx913 has separate output supply pins, VDDOUT, which is 1.8V for CDCEL913 and 2.5V to 3.3V for CDCE913.

The input accepts an external crystal or LVCMOS clock signal. A selectable on-chip VCXO allows synchronization of the output frequency to an external control signal.

The PLL supports SSC (spread-spectrum clocking) for better electromagnetic interference (EMI) performance.

The device supports nonvolatile EEPROM programming for easy customization of the device to the application. All device settings are programmable through the SDA/SCL bus, a 2-wire serial interface.

The CDCx913 operates in a 1.8V environment and operates in a temperature range of –40°C to 85°C.

The CDCE913 and CDCEL913 devices are modular PLL-based, low-cost, high-performance, programmable clock synthesizers. The devices generate up to three output clocks from a single input frequency. Each output can be programmed in-system for any clock frequency up to 230MHz, using the integrated configurable PLL.

The CDCx913 has separate output supply pins, VDDOUT, which is 1.8V for CDCEL913 and 2.5V to 3.3V for CDCE913.

The input accepts an external crystal or LVCMOS clock signal. A selectable on-chip VCXO allows synchronization of the output frequency to an external control signal.

The PLL supports SSC (spread-spectrum clocking) for better electromagnetic interference (EMI) performance.

The device supports nonvolatile EEPROM programming for easy customization of the device to the application. All device settings are programmable through the SDA/SCL bus, a 2-wire serial interface.

The CDCx913 operates in a 1.8V environment and operates in a temperature range of –40°C to 85°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 10
Type Title Date
* Data sheet CDCE(L)913: Flexible Low Power LVCMOS Clock Generator With SSC Support for EMI Reduction datasheet (Rev. I) PDF | HTML 22 Aug 2024
Application note VCXO Application Guideline for CDCE(L)9xx Family (Rev. A) 23 Apr 2012
User guide CDCE(L)9XX & CDCEx06 Programming Evaluation Module Manual (Rev. A) 22 Nov 2010
User guide CDCE(L)9xx Performance Evaluation Module (Rev. A) 07 Jul 2010
Application note General I2C / EEPROM usage for the CDCE(L)9xx family 26 Jan 2010
Application note Troubleshooting I2C Bus Protocol 19 Oct 2009
Application note Usage of I2C for CDCE(L)949, CDCE(L)937, CDCE(L)925, CDCE(L)913 23 Sep 2009
User guide CDCE(L)9XX & CDCEx06 Programming Evaluation Module Manual 09 Dec 2008
Application note Generating Low Phase-Noise Clocks for Audio Data Converters from Low Frequency 31 Mar 2008
Application note Practical consideration on choosing a crystal for CDCE(L)9xx family 24 Mar 2008

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

CDCE913PERF-EVM — CDCE913 Performance Evaluation Module

The CDCE913Perf-Evaluation Module allows the verification of the functionality and performance of CDCE913 and CDCEL913 with the options of crystal and 1.8 V LVCMOS inputs. The outputs can be connected to the Oscilloscope directly with SMA cables.

User guide: PDF
Buy from a distributor
Evaluation board

CDCEL9XXPROGEVM — CDCE(L)949 Family EEPROM Programming Board

The clock generator CDCE(L)949 family has integrated EEPROM that allows the default frequency settings to be saved upon start up. CDCEL9XXPROGEVM is a programming board that allows a fast programming of prototyping samples or small production quantities. It applies to all 8 devices in the family: (...)

User guide: PDF
Buy from a distributor
Evaluation board

TAS2770EVM — TAS2770EVM Mono, Digital Input, Class-D, IV Sense Audio Amplifier Evaluation Module for QFN Package

The TAS2770EVM provides developers with a simple to use mono evaluation module that can be configured as a stereo solution and as a multi-channel solution. It is powerful tool kit for assessing stereo and mono implementations of the TAS2770 with or without IV sense. Everything needed for evaluating (...)
User guide: PDF
Buy from a distributor
Evaluation board

TAS2770EVM-STEREO — Stereo Evaluation Module of the TAS2770 Digital Input, Class-D, IV Sense Audio Amplifier

The TAS2770EVM-Stereo evaluation module provides developers with a simple to use module pre-configured in as a stereo solution. It is powerful tool kit for assessing stereo or mono implementations of the TAS2770 with or without IV sense. Everything needed for evaluating TAS2770 as a conventional (...)
User guide: PDF
Evaluation board

TAS2770YFFEVM — TAS2770YFFEVM Mono, Digital Input, Class-D, IV Sense Audio Amp Evaluation Module for WCSP Package

The TAS2770YFFEVM provides developers with a simple to use mono evaluation module that can be configured as a stereo solution and as a multi-channel solution. It is powerful tool kit for assessing stereo and mono implementations of the TAS2770 with or without IV sense. Everything needed for (...)
User guide: PDF
Buy from a distributor
Evaluation board

TAS3251EVM — TAS3251 175W Stereo / 350W Mono Ultra-HD Digital-In Class-D Evaluation Module

The TAS3251 Ultra-HD audio evaluation module demonstrates the TAS3251 integrated circuit from Texas Instruments. TAS3251 is a digital-input, high-performance Class-D audio amplifier that enables true premium sound quality with Class-D efficiency. The digital front-end features a high-performance (...)

User guide: PDF
Buy from a distributor
Evaluation board

TAS5431Q1EVM — TAS5431-Q1 8-W automotive mono analog input class-D audio amp evaluation module

The TAS5431Q1EVM evaluation module (EVM) showcases the latest TI analog input class D closed-loop mono amplifier. The EVM can be used as stand-alone platform with default I2C register settings. The EVM also works with PPC3 GUI for programming I2C register settings.
User guide: PDF
Buy from a distributor
Evaluation board

TAS5805MEVM — TAS5805M Digital Input Stereo Closed-Loop Class-D Audio Amplifier with Enhanced Processing EVM

To get started:

Step 1: Hardware
Order TAS5805M Evaluation Module

Step 2: Software 
Request access to PurePath™ Console 3 and TAS5805M Software

Step 3: Training
Download the TAS5805M Evaluation Module user's guide
Read the General Tuning Guide for TAS58xx Family Application Note
Read the TAS5805M, (...)
User guide: PDF
Evaluation board

TAS6424EQ1EVM — TAS6424E-Q1 evaluation module 75-W, 2-MHz, quad-channel digital input Class-D audio amplifier

The TAS6424EQ1EVM evaluation module (EVM) showcases the TAS6424E-Q1, a  2.1-Mhz, four-channel, digital input Class-D audio amplifier solution for automotive infotainment. The 2.1-Mhz switching frequency allows to significantly reduce inductor size.The TAS6424E-Q1 delivers 25 W (10% THD+N) per (...)
User guide: PDF | HTML
Evaluation board

TPA6304Q1EVM — 2.1-MHz analog input 4-channel automotive Class-D audio amplifier evaluation module

The TPA6304-Q1 evaluation module showcases the industry's smallest 2.1-MHz 4-channel Analog Input Class-D Audio solution for Automotive Infotainment applications. TPA6304-Q1’s 2.1-MHz switching frequency allows customers to significantly reduce inductor size and cost and optimize total (...)
User guide: PDF | HTML
Buy from a distributor
Application software & framework

SCAC097 Executable File Without LabVIEW 8.2 Run Time Engine

Supported products & hardware

Supported products & hardware

Products
Clock generators
CDCE706 300-MHz, LVCMOS, programmable 3-PLL clock synthesizer / multiplier / divider CDCE906 167-MHz, LVCMOS, programmable 3-PLL clock synthesizer / multiplier / divider CDCE913 Programmable 1-PLL VCXO clock synthesizer with 2.5-V or 3.3-V LVCMOS outputs CDCE925 Programmable 2-PLL VCXO clock synthesizer with 2.5-V or 3.3-V LVCMOS outputs CDCE937 Programmable 3-PLL VCXO clock synthesizer with 2.5-V or 3.3-V LVCMOS outputs CDCE949 Programmable 4-PLL VCXO clock synthesizer with 2.5-V or 3.3-V LVCMOS outputs
Driver or library

SCAC131 Drivers for the CDCEL9xx programmer EVM

Supported products & hardware

Supported products & hardware

Products
Clock generators
CDCE913 Programmable 1-PLL VCXO clock synthesizer with 2.5-V or 3.3-V LVCMOS outputs CDCE925 Programmable 2-PLL VCXO clock synthesizer with 2.5-V or 3.3-V LVCMOS outputs CDCE937 Programmable 3-PLL VCXO clock synthesizer with 2.5-V or 3.3-V LVCMOS outputs CDCE949 Programmable 4-PLL VCXO clock synthesizer with 2.5-V or 3.3-V LVCMOS outputs CDCEL913 Programmable 1-PLL VCXO clock synthesizer with 1.8-V LVCMOS outputs CDCEL925 Programmable 2-PLL VCXO clock synthesizer with 1.8-V LVCMOS outputs CDCEL937 Programmable 3-PLL VCXO clock synthesizer with 1.8-V LVCMOS outputs CDCEL949 Programmable 4-PLL VCXO clock synthesizer with 1.8-V LVCMOS outputs
Hardware development
Evaluation board
CDCE906-706PROGEVM CDCE906 and CDCE706 programmable EVM CDCE925PERF-EVM CDCE925 Performance Evaluation Module CDCE949PERF-EVM CDCE949 Performance Evaluation Module CDCEL913PERF-EVM CDCEL913 Performance Evaluation Module CDCEL925PERF-EVM CDCEL925 Performance Evaluation Module CDCEL949PERF-EVM CDCEL949 Performance Evaluation Module
Support software

CLOCKPRO ClockPro Software

TI's ClockPro software allows users to program/configure the following devices in a friendly GUI interface:

  • CDCE949
  • CDCE937
  • CDCE925
  • CDCE913
  • CDCE906
  • CDCE706
  • CDCEL949
  • CDCEL937
  • CDCEL925
  • CDCEL913

It is intended to be used with the evaluation modules of the above devices.

Supported products & hardware

Supported products & hardware

Products
Clock generators
CDCE706 300-MHz, LVCMOS, programmable 3-PLL clock synthesizer / multiplier / divider CDCE906 167-MHz, LVCMOS, programmable 3-PLL clock synthesizer / multiplier / divider CDCE913 Programmable 1-PLL VCXO clock synthesizer with 2.5-V or 3.3-V LVCMOS outputs CDCE925 Programmable 2-PLL VCXO clock synthesizer with 2.5-V or 3.3-V LVCMOS outputs CDCE937 Programmable 3-PLL VCXO clock synthesizer with 2.5-V or 3.3-V LVCMOS outputs CDCE949 Programmable 4-PLL VCXO clock synthesizer with 2.5-V or 3.3-V LVCMOS outputs CDCEL913 Programmable 1-PLL VCXO clock synthesizer with 1.8-V LVCMOS outputs CDCEL925 Programmable 2-PLL VCXO clock synthesizer with 1.8-V LVCMOS outputs CDCEL937 Programmable 3-PLL VCXO clock synthesizer with 1.8-V LVCMOS outputs CDCEL949 Programmable 4-PLL VCXO clock synthesizer with 1.8-V LVCMOS outputs
Hardware development
Evaluation board
CDCE906-706PROGEVM CDCE906 and CDCE706 programmable EVM CDCE913PERF-EVM CDCE913 Performance Evaluation Module CDCE925PERF-EVM CDCE925 Performance Evaluation Module CDCE949PERF-EVM CDCE949 Performance Evaluation Module CDCEL913PERF-EVM CDCEL913 Performance Evaluation Module CDCEL925PERF-EVM CDCEL925 Performance Evaluation Module CDCEL949PERF-EVM CDCEL949 Performance Evaluation Module CDCEL9XXPROGEVM CDCE(L)949 Family EEPROM Programming Board
Software
Software programming tool
CLOCKPRO ClockPro™ Programming Software
Support software

SCAC073 TI-Pro-Clock Programming Software

Supported products & hardware

Supported products & hardware

Products
Clock generators
CDC706 200-MHz, LVCMOS, custom-programmed 3-PLL clock synthesizer, multiplier & divider CDC906 167-MHz, LVCMOS, custom-programmed 3-PLL clock synthesizer, multiplier & divider CDCE706 300-MHz, LVCMOS, programmable 3-PLL clock synthesizer / multiplier / divider CDCE906 167-MHz, LVCMOS, programmable 3-PLL clock synthesizer / multiplier / divider CDCE913 Programmable 1-PLL VCXO clock synthesizer with 2.5-V or 3.3-V LVCMOS outputs CDCE925 Programmable 2-PLL VCXO clock synthesizer with 2.5-V or 3.3-V LVCMOS outputs CDCE937 Programmable 3-PLL VCXO clock synthesizer with 2.5-V or 3.3-V LVCMOS outputs CDCE949 Programmable 4-PLL VCXO clock synthesizer with 2.5-V or 3.3-V LVCMOS outputs CDCEL913 Programmable 1-PLL VCXO clock synthesizer with 1.8-V LVCMOS outputs CDCEL925 Programmable 2-PLL VCXO clock synthesizer with 1.8-V LVCMOS outputs CDCEL937 Programmable 3-PLL VCXO clock synthesizer with 1.8-V LVCMOS outputs CDCEL949 Programmable 4-PLL VCXO clock synthesizer with 1.8-V LVCMOS outputs
Simulation model

CDCE913 IBIS Model

SCAM056.ZIP (41 KB) - IBIS Model
Design tool

CLOCK-TREE-ARCHITECT — Clock tree architect programming software

Clock tree architect is a clock tree synthesis tool that streamlines your design process by generating clock tree solutions based on your system requirements. The tool pulls data from an extensive database of clocking products to generate a system-level multi-chip clocking solution.
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)

Many TI reference designs include the CDCE913

Use our reference design selection tool to review and identify designs that best match your application and parameters.

Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 14 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos