CDCEL949
- Member of programmable clock generator family
- CDCEx913: 1 PLLs, 3 outputs
- CDCEx925: 2 PLLs, 5 outputs
- CDCEx937: 3 PLLs, 7 outputs
- CDCEx949: 4 PLLs, 9 outputs
- In-System programmability and EEPROM
- Serial programmable volatile register
- Nonvolatile EEPROM to store customer settings
- Flexible input clocking concept
- External crystal: 8MHz to 32MHz
- On-chip VCXO pull-range: ±150ppm
- Single-ended LVCMOS up to 160MHz
- Free selectable output frequency up to 230MHz
- Low-noise PLL core
- PLL loop filter components integrated
- Low period jitter: 60ps (typical)
- Separate output supply pins
- CDCE949: 3.3V and 2.5V
- CDCEL949: 1.8V
- Flexible clock driver
- Three user-definable control inputs [S0/S1/S2] (for example: SSC selection, frequency switching, output enable or power down)
- Generates highly accurate clocks for video, audio, USB, IEEE1394, RFID, Bluetooth, WLAN, Ethernet™, and GPS
- Generates common clock frequencies used with TI-DaVinci™, OMAP™, DSPs
- Programmable SSC modulation
- Enables 0ppm clock generation
- 1.8V device core supply
- Wide temperature range: –40°C to 85°C
- Packaged in TSSOP
- Development and programming kit for easy PLL design and programming (TI Pro-Clock™)
The CDCE949 and CDCEL949 are modular PLL-based low cost, high-performance, programmable clock synthesizers, multipliers and dividers. These devices generate up to nine output clocks from a single input frequency. Each output can be programmed in-system for any clock frequency up to 230MHz, using up to four independent configurable PLLs.
The CDCEx949 has separate output supply pins (VDDOUT): 1.8V for the CDCEL949 and 2.5V to 3.3V for the CDCE949.
The input accepts an external crystal or LVCMOS clock signal. If an external crystal is used, an on-chip load capacitor is adequate for most applications. The value of the load capacitor is programmable from 0pF to 20pF. Additionally, an on-chip VCXO is selectable, allowing synchronization of the output frequency to an external control signal, that is, a PWM signal.
The deep M/N divider ratio allows the generation of 0ppm audio or video, networking (WLAN, BlueTooth™, Ethernet, GPS) or Interface (USB, IEEE1394, Memory Stick) clocks from a reference input frequency, such as 27MHz.
All PLLs support SSC (Spread-Spectrum Clocking). SSC can be Center-Spread or Down-Spread clocking. This is a common technique to reduce electro-magnetic interference (EMI).
Based on the PLL frequency and the divider settings, the internal loop-filter components are automatically adjusted to achieve high stability, and to optimize the jitter-transfer characteristics of each PLL.
The device supports non-volatile EEPROM programming for easy customization of the device to the application. The CDCEx949 is preset to a factory-default configuration. The device can be reprogrammed to a different application configuration before PCB assembly, or reprogrammed by in-system programming. All device settings are programmable through the SDA and SCL bus, a 2-wire serial interface.
Three programmable control inputs, S0, S1 and S2, can be used to control various aspects of operation including frequency selection, changing the SSC parameters to lower EMI, PLL bypass, power down, and choosing between low level or 3-state for the output-disable function.
The CDCEx949 operates in a 1.8V environment within a temperature range of –40°C to 85°C.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | CDCE(L)949: Flexible Low Power LVCMOS Clock Generator With SSC Support for EMI Reduction datasheet (Rev. G) | PDF | HTML | 16 Jan 2024 |
White paper | Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) | PDF | HTML | 30 Apr 2024 | |
Application note | VCXO Application Guideline for CDCE(L)9xx Family (Rev. A) | 23 Apr 2012 | ||
User guide | CDCE(L)9XX & CDCEx06 Programming Evaluation Module Manual (Rev. A) | 22 Nov 2010 | ||
User guide | CDCE(L)9xx Performance Evaluation Module (Rev. A) | 07 Jul 2010 | ||
Application note | Troubleshooting I2C Bus Protocol | 19 Oct 2009 | ||
Application note | Usage of I2C for CDCE(L)949, CDCE(L)937, CDCE(L)925, CDCE(L)913 | 23 Sep 2009 | ||
User guide | CDCE(L)9XX & CDCEx06 Programming Evaluation Module Manual | 09 Dec 2008 | ||
Application note | Generating Low Phase-Noise Clocks for Audio Data Converters from Low Frequency | 31 Mar 2008 | ||
Application note | Practical consideration on choosing a crystal for CDCE(L)9xx family | 24 Mar 2008 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
CDCEL949PERF-EVM — CDCEL949 Performance Evaluation Module
The CDCEL949PERF-EVM will help to verify the functionality and performance of CDCEL949 with the options of crystal and 1.8 V LVCMOS inputs. The outputs can be connected to the Oscilloscope directly with SMA cables. The below information/items are included: The EVM use's guide : SCAU022; the (...)
CDCEL9XXPROGEVM — CDCE(L)949 Family EEPROM Programming Board
The clock generator CDCE(L)949 family has integrated EEPROM that allows the default frequency settings to be saved upon start up. CDCEL9XXPROGEVM is a programming board that allows a fast programming of prototyping samples or small production quantities. It applies to all 8 devices in the family: (...)
CLOCKPRO — ClockPro Software
TI's ClockPro software allows users to program/configure the following devices in a friendly GUI interface:
- CDCE949
- CDCE937
- CDCE925
- CDCE913
- CDCE906
- CDCE706
- CDCEL949
- CDCEL937
- CDCEL925
- CDCEL913
It is intended to be used with the evaluation modules of the above devices.
Supported products & hardware
Products
Clock generators
Hardware development
Evaluation board
Software
Software programming tool
SCAC073 — TI-Pro-Clock Programming Software
Supported products & hardware
Products
Clock generators
CLOCK-TREE-ARCHITECT — Clock tree architect programming software
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
TSSOP (PW) | 24 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.