TIDA-00702
60W, 24V High Efficiency Industrial Power Supply with Precision Voltage, Current and Power Limit
TIDA-00702
Overview
The TIDA-00702 is a 60-W, industrial AC-DC power supply designed for use in industrial and instrumentation systems such as process controls, factory automation, and machinery control. This reference design is a Quasi-resonant (QR) flyback converter implemented using the UCC28740 CC-CV flyback controller with optocoupled feedback for voltage and primary-side regulation (PSR) for constant current regulation, with all the necessary protections built-in. Hardware is designed and tested to pass conducted emissions, surge, and EFT requirements.
The key highlights of reference design:
- Reduced component count design to achieve NEC Class-2 and Limited Power Source (LPS) norms
- Meets Energy Star Rating and 2013 EU eco-design directive Energy-related Products (ErP) Lot 6
- Robust output supply protected for output over-current, output short circuit, output over-voltage, and over temperature conditions
Features
- Wide Operating Input Range of 85-V to 265-V AC With Full Power Delivery Over Entire Range
- Designed to Drive Wide Range of Downstream 24-V Industrial Systems and Motor Drives up to 60 W
- High Efficiency of > 89% at 115-V AC and > 91% at 230-V AC for Wide Load Range From 30% to 100% Load; No External Cooling Needed up to 60°C Ambient Operation
- Meets Current THD Regulations as per IEC 61000-3-2, Class-A
- Precision Current Limit Within ±1% Ensures Maximum Power Delivery for Entire AC Voltage Range
- Very Low Standby Power of < 200 mW
- Start-up With High Load Capacitance up to 8500 μF
- Built-in Lossless ORing Feature for Paralleling Multiple Modules
- Meets the Requirements of Conducted Emissions Standard – EN55011 Class B, EFT Norm IEC6000- 4-4 – Level-3, and Surge Norm IEC61000-4-5 – Level-3
- Power Supply With Small PCB Form Factor (96 × 82 mm)
Industrial
- Analog-controlled AC/DC adapter
- Analog-controlled industrial AC/DC
- Central inverter
- DC fast charging station
- DC wallbox charger
- Digital multimeter (DMM) - benchtop
- Drone/UAV – accessories
- EV charging station power module
- Flat panel display (FPD) test
- Industrial battery chargers
- Medical PSU
- Merging Unit
- Oscilloscope (DSO) - benchtop
- Parametric measurement unit (PMU)
- Power analyzer
- Power conversion system (PCS)
- Power supply module
- Signal generator
- Single phase wireless EV charging station
- Terminal Unit (RTU, DTU, FTU, TTU)
- Three phase wireless EV charging station
- UPS - single phase line interactive
- UPS - single phase online
- Wireless battery pack chargers
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed schematic diagram for design layout and components
Complete listing of design components, reference designators, and manufacturers/part numbers
Detailed overview of design layout for component placement
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Products
Includes TI products in the design and potential alternatives.
CSD18504Q5A — 40-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 6.6 mOhm
Data sheet: PDF | HTMLStart development
Technical documentation
Related design resources
Reference designs
REFERENCE DESIGN
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.