TIDA-00875

Single Phase Brushless DC (BLDC) with Brushed Motor Driver Reference Design

TIDA-00875

Design files

Overview

TIDA-00875 demonstrates how to reconfigure existing brushed motor drivers to control single phase brushless (BLDC) motors. The DRV8801 and DRV8701 are used to control a single phase BLDC motor. The DRV8801 design controls the motor at 100% duty cycle. When the device is powered up, the motor runs. The DRV8701 design controls the motor using a PWM input to allow speed control. The designs operates from 12V up to 24V, with full scale current of 2.8A peak (DRV8801) or 20A peak (DRV8701).

Features
  • 12 to 24-V operating supply voltage range with 2.8A or 20A peak current
  • No external control required (DRV8801)
  • External PWM input controls speed (DRV8701)
  • Motor control only. Add addition circuits as desired (reverse voltage protection, EMI/EMC filter, etc.)
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUBB1.PDF (3458 K)

Reference design overview and verified performance test data

TIDRJU1.PDF (136 K)

Detailed schematic diagram for design layout and components

TIDRJU2.PDF (300 K)

Detailed schematic diagram for design layout and components

TIDRJU3.PDF (130 K)

Detailed schematic diagram for design layout and components

TIDRJU4.PDF (139 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRJU5.PDF (235 K)

Detailed overview of design layout for component placement

TIDRJU7.ZIP (813 K)

Files used for 3D models or 2D drawings of IC components

TIDCBO8.ZIP (279 K)

Design file that contains information on physical board layer of design PCB

TIDRJU6.PDF (1347 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

Brushed DC (BDC) motor drivers

DRV870147-V H-bridge smart gate driver

Data sheet: PDF | HTML
Brushed DC (BDC) motor drivers

DRV8801A-Q1Automotive 40-V, 2.8-A H-bridge motor driver with current feedback with wettable flank QFN packag

Data sheet: PDF | HTML
Hall-effect latches & switches

DRV5013High voltage (up to 38V), high bandwidth (30kHz) Hall-effect latch

Data sheet: PDF | HTML
Hall-effect latches & switches

DRV5013-Q1Automotive, high voltage (up to 38V), high bandwidth (30-kHz) Hall effect latch

Data sheet: PDF | HTML
MOSFETs

CSD18532Q5B60-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 3.2 mOhm

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Design guide Drive a Single Phase Brushless DC (BLDC) with Brushed Motor Driver Design Guide Dec. 18, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos