TIDA-01067
Smart Damper Control Reference Design With Pressure, Humidity, and Temperature Sensing
TIDA-01067
Overview
This reference design is built to enable multiple room comfort control in connected heating, ventilation and air conditioning (HVAC). Sensing temperature, humidity and pressure allows independent monitoring and air-flow adjustment in each zone. This reference design converts a constant air volume (CAV) into a variable air volume (VAV) system. Collected data can be transmitted wirelessly to the smart thermostat or gateway. Onboard sensors can be employed to allow predictive maintenance, shorten technical troubleshooting time and reduce overall energy consumption. Long battery life allows the smart damper to run for many years without the need to spend time and money on battery replacement.
Features
- SimpleLink™ software platform
- Integrated Bluetooth® low energy radio and MCU for smaller form factor
- Configurable advertisement interval up to four seconds
- Ultra-low-power consumption
- Total average current of 30.56 μA (five louver adjustment events per day)
- 3.7-μA standby current
- 61-μA/MHz ARM® Cortex®-M3
- DC/DC converter uses 28 μA of average power (500-ms advertisement interval)
- Operates on four AA batteries
- Motor driver has integrated FETs and current sense comparator that enables easy design and small solution size with minimal discretes
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed schematic diagram for design layout and components
Complete listing of design components, reference designators, and manufacturers/part numbers
Detailed overview of design layout for component placement
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Products
Includes TI products in the design and potential alternatives.
TPD1E10B06 — 12-pF, ±5.5V, ±30-kV ESD protection diode in 0402 and SOD-523 package
Data sheet: PDF | HTMLCSD23285F5 — -12-V, P channel NexFET™ power MOSFET, single LGA 0.8 mm x 1.5 mm, 35 mOhm, gate ESD protection
Data sheet: PDF | HTMLCSD25310Q2 — -20-V, P channel NexFET™ power MOSFET, single SON 2 mm x 2 mm, 23.9 mOhm
Data sheet: PDF | HTMLStart development
Technical documentation
Related design resources
Reference designs
REFERENCE DESIGN
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.