TPA6404Q1EVM

TPA6404-Q1 50-W, 2-MHz Analog Input 4-Channel Automotive Class-D Audio Amplifier Evaluation Module

TPA6404Q1EVM

Order now

Overview

The TPA6404Q1EVM evaluation module (EVM) demonstrates the TPA6404-Q1 integrated circuit from Texas Instruments. The TPA6404-Q1 device is a four-channel analog-input Class-D audio amplifier that implements a 2.1 MHz PWM switching frequency that enables a cost optimized solution in a very small PCB size, full operation down to 4.5 V for start/stop events, and exceptional sound quality with up to 40 kHz audio Bandwidth.

This TPA6404Q1EVM supports 4 BTL output channels, 4 differential inputs, as well as an on-board USB-I2C controller for GUI driven evaluation and diagnostics. TPA6404Q1EVM is a complete automotive Class-D analog input amplifier ready for evaluation and excellent listening experience. The TPA6404Q1EVM design’s CISPR25-L5 compliant EMC performance simplifies system design, lowers development cost and accelerates time-to-market delivery. The TPA6404Q1EVM provides four channels at 27 W into 4 Ω at 10% THD+N and 45 W into 2 Ω at 10% THD+N from a 14.4 V supply and 40 W into 4 Ω at 10% THD+N from an 18 V supply and 50 W into 2 Ω at 10% THD+N from an 16 V supply. The Class-D topology dramatically improves efficiency over traditional Class-AB amplifier solutions. The output switching frequency operates above the AM band which eliminates the AM-band interference and reduces output filter size and cost.

Features
  • 4.5 V to 18 V input supply voltage support
  • Simple PPC3 GUI driven interface to support evaluation and diagnostics
  • Intelligent load diagnostics, including advanced AC diagnostic for Tweeter detection with impedance and phase response
  • 4 BTL output channels and 4 differential inputs 
  • Double-sided, plated-through, Cu 4 layer PCB layout
AC/DC & DC/DC converters (integrated FET)
TPS62085 3-A Step-Down Converter with DCS-Control and Hiccup Short Circuit Protection in 2x2 HotRod Package

 

Linear & low-dropout (LDO) regulators
LM1086 1.5-A, 29-V, linear voltage regulator

 

Speaker amps
TPA6404-Q1 Automotive, 45-W, 2-MHz, 4-ch 4.5- to 18-V supply analog input Class-D audio amplifier w/ load dump
Download View video with transcript Video

Order & start development

Evaluation board

TPA6404Q1EVM — TPA6404-Q1 50-W, 2-MHz Analog Input 4-Channel Automotive Class-D Audio Amplifier Evaluation Module

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide TPA6404Q1 EVM User's Guide (Rev. A) 15 Feb 2018
Certificate TPA6404Q1EVM EU Declaration of Conformity (DoC) 02 Jan 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos