EK-TM4C1294XL

ARM® Cortex®-M4F-Based MCU TM4C1294 Connected LaunchPad™ Evaluation Kit

EK-TM4C1294XL

Order now

Overview

The TM4C1294 connected LaunchPad evaluation kit is a low-cost development platform for Arm® Cortex-M4F-based microcontrollers (MCUs). The connected LaunchPad design highlights the TM4C1294NCPDT MCU with its on-chip 10/100 Ethernet medium access control (MAC) and physical layer (PHY), USB 2.0, hibernation module, motion control pulse-width modulation and a multitude of simultaneous serial connectivity.

Features
  • High Performance TM4C1294NCPDT MCU:
    • 120MHz 32-bit ARM Cortex-M4 CPU
    • 1MB Flash, 256KB SRAM, 6KB EEPROM
    • Integrated 10/100 Ethernet MAC+PHY
    • Dual 12-bit 2MSPS ADCs, motion control PWMs
    • USB 2.0 Full-speed Host, Device, and OTG (High-speed with external USB PHY)
  • Dual, stackable BoosterPack XL connection sites
  • Two Controller Area Network (CAN) modules (requires CAN transceivers)
  • On-board, in-circuit debug interface (ICDI)
  • Multiple development tool chain support: CCS, Keil, IAR, and GCC
  • Dozens of application examples provided with the TivaWare SDK
What's Included
  • TM4C1294 Connected LaunchPad evaluation kit (EK-TM4C1294XL PCBA w/MCU)
  • Ethernet cable
  • USB debug cable
  • Read Me First instructions

EK-TM4C1294XL TivaWare for C Series software is available for free downloads.

 

Arm Cortex-M4 MCUs
TM4C123GH6PM 32-bit Arm Cortex-M4F based MCU with 80 -MHz, 256 -KB Flash, 32 -KB RAM, 2 CAN, RTC, USB, 64-Pin TM4C1290NCPDT 32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB TM4C1290NCZAD 32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB TM4C1292NCPDT 32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+MII TM4C1292NCZAD 32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+MII TM4C1294KCPDT 32-bit Arm Cortex-M4F based MCU with 120-MHz, 512-kb Flash, 256-kb RAM, USB, ENET MAC+PHY TM4C1294NCPDT 32-bit Arm Cortex-M4F based MCU with 120-MHZ, 1-MB flash, 256-KB RAM, USB, ENET MAC+PHY TM4C1294NCZAD 32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+PHY TM4C1297NCZAD 32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, LCD TM4C1299KCZAD 32-bit Arm Cortex-M4F based MCU with 120-MHz, 512-kb Flash, 256-kb RAM, USB, ENET MAC+PHY, LCD TM4C1299NCZAD 32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+PHY, LCD TM4C129CNCPDT 32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, AES TM4C129CNCZAD 32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, AES TM4C129DNCPDT 32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+MII, AES TM4C129DNCZAD 32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+MII, AES TM4C129EKCPDT 32-bit Arm Cortex-M4F based MCU with 120-MHz, 512-kb Flash, 256-kb RAM, USB, ENET MAC+PHY, AES TM4C129ENCPDT 32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+PHY, AES TM4C129ENCZAD 32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+PHY, AES TM4C129LNCZAD 32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+PHY, LCD, AES TM4C129XKCZAD 32-bit Arm Cortex-M4F based MCU with 120-MHz, 512-kb Flash, 256-kb RAM, USB, ENET MAC+PHY, LCD, AES TM4C129XNCZAD 32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-KB RAM, USB, ENET MAC+PHY, LCD, AES
Download View video with transcript Video

Order & start development

Explore packages of hardware, software and documentation

HARDWARE AND SOFTWARE PACKAGE

Start evaluating the Wi-Fi enabled IoT node with NFC handover evaluation kit

View package
HARDWARE AND SOFTWARE PACKAGE

Get started evaluating the Wi-Fi enabled IoT access point with the NFC handover evaluation kit

View package

Order this hardware only

Evaluation board

EK-TM4C1294XL — ARM® Cortex®-M4F-Based MCU TM4C1294 Connected LaunchPad™ Evaluation Kit

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Design files

Related design resources

Hardware development

EVALUATION BOARD
DAC63004WCSP-EVM DAC63004W evaluation module for four-channel 12-bit smart DAC in wafer chip scale package (WCSP)

Software development

SOFTWARE DEVELOPMENT KIT (SDK)
SW-TM4C TivaWare™ for C Series (Complete)
DRIVER OR LIBRARY
STELLARIS_ICDI_DRIVERS Stellaris® ICDI Drivers
SOFTWARE PROGRAMMING TOOL
LMFLASHPROGRAMMER Flash Programmer, GUI and Command Line UNIFLASH UniFlash flash programming tool

Reference designs

REFERENCE DESIGN
TIDM-TM4C129SDRAMNVM Execute from SDRAM with code storage in NVM for high performance MCU TIDM-TM4C129XBLE BLE Enabled IoT Node With High Performance MCU Reference Design TIDM-TM4C129XS2E RTOS-Based Configurable Serial-to-Ethernet Converter on High Performance MCUs Reference Design TIDM-TM4C129XWIFI Wi-Fi Enabled IoT Node with High Performance MCU Reference Design TIDM-TM4CFLASHSRAM Concurrent Parallel XIP Flash and SRAM Design for code download & execution on High Performance MCUs

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos