Product details

Technology family CD4000 Supply voltage (min) (V) 3 Supply voltage (max) (V) 18 Number of channels 6 IOL (max) (mA) 11.2 Supply current (max) (Β΅A) 120 IOH (max) (mA) -4.8 Input type Standard CMOS Output type Push-Pull Features Input clamp diode, Standard speed (tpd > 50ns) Rating Catalog Operating temperature range (Β°C) -55 to 125
Technology family CD4000 Supply voltage (min) (V) 3 Supply voltage (max) (V) 18 Number of channels 6 IOL (max) (mA) 11.2 Supply current (max) (Β΅A) 120 IOH (max) (mA) -4.8 Input type Standard CMOS Output type Push-Pull Features Input clamp diode, Standard speed (tpd > 50ns) Rating Catalog Operating temperature range (Β°C) -55 to 125
PDIP (N) 16 181.42 mmΒ² 19.3 x 9.4 SOIC (D) 16 59.4 mmΒ² 9.9 x 6 SOP (NS) 16 79.56 mmΒ² 10.2 x 7.8 TSSOP (PW) 16 32 mmΒ² 5 x 6.4
  • 1 TTL-load output drive capability
  • 2 output-disable controls
  • 3-state outputs
  • Pin compatible with industry types MM80C97, MC14503, and 340097
  • 5-V, 10-V, and 15-V parametric ratings
  • Maximum input current of 1 Β΅A at 18 V over full package-temperature range; 100 nA at 18 V and 25Β°C
  • Meets all requirements of JEDEC Tentative Standard No. 13B, "Standard Specifications for Description of 'B' Series CMOS Devices"
  • 1 TTL-load output drive capability
  • 2 output-disable controls
  • 3-state outputs
  • Pin compatible with industry types MM80C97, MC14503, and 340097
  • 5-V, 10-V, and 15-V parametric ratings
  • Maximum input current of 1 Β΅A at 18 V over full package-temperature range; 100 nA at 18 V and 25Β°C
  • Meets all requirements of JEDEC Tentative Standard No. 13B, "Standard Specifications for Description of 'B' Series CMOS Devices"

CD4502B is a hex noninverting buffer with 3-state outputs having high sink- and source-current capability. Two disable controls are provided, one of which controls four buffers and the other controls the remaining two buffers.

The CD4503B types are supplied in 16-lead hermetic dual-in-line ceramic packages (F3A suffix), 16-lead dual-in-line plastic packages (E suffix), 16-lead small-outline packages (M, M96, MT and NSR suffixes), and 16-lead thin shrink small-outline packages (PW and PWR suffixes).

CD4502B is a hex noninverting buffer with 3-state outputs having high sink- and source-current capability. Two disable controls are provided, one of which controls four buffers and the other controls the remaining two buffers.

The CD4503B types are supplied in 16-lead hermetic dual-in-line ceramic packages (F3A suffix), 16-lead dual-in-line plastic packages (E suffix), 16-lead small-outline packages (M, M96, MT and NSR suffixes), and 16-lead thin shrink small-outline packages (PW and PWR suffixes).

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
SN74LVC07A ACTIVE 6-ch, 1.65-V to 5.5-V buffers with open-drain outputs Smaller voltage range (1.65V to 5.5V), shorter average propagation delay (5.5ns), higher average drive strength (24mA)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet CD4503B TYPES datasheet (Rev. C) 13 Oct 2003
Selection guide Logic Guide (Rev. AB) 12 Jun 2017
Application note Understanding and Interpreting Standard-Logic Data Sheets (Rev. C) 02 Dec 2015
User guide LOGIC Pocket Data Book (Rev. B) 16 Jan 2007
Application note Semiconductor Packing Material Electrostatic Discharge (ESD) Protection 08 Jul 2004
User guide Signal Switch Data Book (Rev. A) 14 Nov 2003
Application note Understanding Buffered and Unbuffered CD4xxxB Series Device Characteristics 03 Dec 2001

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

14-24-LOGIC-EVM β€” Logic product generic evaluation module for 14-pin to 24-pin D, DB, DGV, DW, DYY, NS and PW packages

The 14-24-LOGIC-EVM evaluation module (EVM) is designed to support any logic device that is in a 14-pin to 24-pin D, DW, DB, NS, PW, DYY or DGV package,

User guide: PDF | HTML
Not available on TI.com
Simulation model

CD4503B Behavioral SPICE Model (Rev. A)

SCHM008A.ZIP (7 KB) - PSpice Model
Package Pins Download
PDIP (N) 16 View options
SOIC (D) 16 View options
SOP (NS) 16 View options
TSSOP (PW) 16 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2Eβ„’ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos