ADC12DJ5200RF
RF-sampling 12-bit ADC with dual-channel 5.2 GSPS or single-channel 10.4 GSPS
ADC12DJ5200RF
- ADC core:
- 12-bit resolution
- Up to 10.4GSPS in single-channel mode
- Up to 5.2GSPS in dual-channel mode
- Performance specifications:
- Noise floor (–20dBFS, VFS = 1VPP-DIFF):
- Dual-channel mode: –151.8dBFS/Hz
- Single-channel mode: –154.4dBFS/Hz
- ENOB (dual channel, FIN = 2.4GHz): 8.6 Bits
- Noise floor (–20dBFS, VFS = 1VPP-DIFF):
- Buffered analog inputs with VCMI of 0V:
- Analog input bandwidth (–3dB): 8GHz
- Usable input frequency range: > 10GHz
- Full-scale input voltage (VFS, default): 0.8VPP
- Noiseless aperture delay (tAD) adjustment:
- Precise sampling control: 19fs Step
- Simplifies synchronization and interleaving
- Temperature and voltage invariant delays
- Easy-to-use synchronization features:
- Automatic SYSREF timing calibration
- Timestamp for sample marking
- JESD204C serial data interface:
- Maximum lane rate: 17.16Gbps
- Support for 64b/66b and 8b/10b encoding
- 8b/10b modes are JESD204B compatible
- Optional digital down-converters (DDC):
- 4x, 8x, 16x and 32x complex decimation
- Four independent 32-Bit NCOs per DDC
- Peak RF Input Power (Diff): +26.5dBm (+ 27.5dBFS, 560x fullscale power)
- Programmable FIR filter for equalization
- Power consumption: 4W
- Power supplies: 1.1V, 1.9V
The ADC12DJ5200RF device is an RF-sampling, giga-sample, analog-to-digital converter (ADC) that can directly sample input frequencies from DC to above 10GHz. ADC12DJ5200RF can be configured as a dual-channel, 5.2GSPS ADC or single-channel, 10.4GSPS ADC. Support of a useable input frequency range of up to 10GHz enables direct RF sampling of L-band, S-band, C-band, and X-band for frequency agile systems.
The ADC12DJ5200RF uses a high-speed JESD204C output interface with up to 16 serialized lanes supporting up to 17.16Gbps line rate. Deterministic latency and multi-device synchronization is supported through JESD204C subclass-1. The JESD204C interface can be configured to trade-off line rate and number of lanes. Both 8b/10b and 64b/66b data encoding schemes are supported. 64b/66b encoding supports forward error correction (FEC) for improved bit error rates. The interface is backwards compatible with JESD204B receivers.
Innovative synchronization features, including noiseless aperture delay adjustment and SYSREF windowing, simplify system design for multi-channel applications. Optional digital down converters (DDCs) are available to provide digital conversion to baseband and to reduce the interface rate. A programmable FIR filter allows on-chip equalization.
Similar products you might be interested in
Drop-in replacement with upgraded functionality to the compared device
Pin-for-pin with same functionality to the compared device
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
ADC12DJ5200RFEVM — ADC12DJ5200RF RF-sampling 12-bit dual 5.2-GSPS or single 10.4-GSPS ADC evaluation module
The ADC12DJ5200RF evaluation module (EVM) allows for the evaluation of device ADC12DJ5200RF. The ADC12DJ5200RF is a low-power, 12-bit, dual 5.2-GSPS/single 10.4-GSPS, RF-sampling analog-to-digital converter (ADC) with a buffered analog input, integrated digital down converter with programmable NCO (...)
TRF1208-ADC12DJ5200RFEVM — TRF1208 evaluation module for high-speed RF-sampling fully-differential amplifier with ADC12DJ5200RF
TSW14J59EVM — TSW14J59 evaluation module
TSW14J59 evaluation module (EVM) is a next-generation data capture card used to evaluate the performance of the new TI JESD204C_B family of high-speed analog-to-digital converters (ADCs), high-speed digital-to-analog converters (DACs) and analog front ends (AFEs).
Populated with Kintex (...)
ANNAP-3P-WWDM60 — Annapolis Microsystems 4-channel ADC, 2-channel DAC FPGA mezzanine card up to 10GSPS
TI-JESD204-IP — JESD204 Rapid Design IP for FPGAs connected to TI high-speed data converters
DATACONVERTERPRO-SW — High Speed Data Converter Pro GUI Installer, v5.20
This high-speed data converter pro GUI is a PC (Windows® XP/7/10 compatible) program designed to aid in evaluation of most TI high-speed data converter [analog-to-digital converter (ADC) and digital-to-analog converter (DAC)] and analog front-end (AFE) platforms. Designed to support the entire (...)
Supported products & hardware
Products
High-speed DACs (>10 MSPS)
Transmitters
Receivers
High-speed ADCs (≥10 MSPS)
Ultrasound AFEs
RF-sampling transceivers
Hardware development
Evaluation board
Software
Support software
ADC12DJ5200RF IBIS and IBIS-AMI Model (Rev. A)
FREQ-DDC-FILTER-CALC — RF-Sampling Frequency Planner, Analog Filter, and DDC Excel Calculator
This Excel calculator provides system designers a way to simplify the design and debugging of direct RF-sampling receivers. It offers three functions: frequency planning, analog filtering, and decimation filter spur location.
In the concept phase, a frequency-planning tool enables fine tuning of (...)
Supported products & hardware
Products
Receivers
High-speed ADCs (≥10 MSPS)
RF-sampling transceivers
SLVRBH0 — ADC12DJ5200RF-EVM Assembly Package
Supported products & hardware
Products
High-speed ADCs (≥10 MSPS)
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TIDA-01027 — Low-noise power supply reference design maximizing performance in 12.8-GSPS data acquisition systems
TIDA-01028 — 12.8-GSPS analog front end reference design for high-speed oscilloscope and wide-band digitizer
TIDA-010128 — Scalable 20.8 GSPS reference design for 12 bit digitizers
Package | Pins | Download |
---|---|---|
FCCSP (AAV) | 144 | View options |
FCCSP (ZEG) | 144 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.