ADS7028
Small 8-channel 12-bit analog-to-digital converter (ADC) with SPI, GPIOs and CRC
ADS7028
- Small package size:
- WQFN 3 mm × 3 mm
- 8 channels configurable as any combination of:
- Up to 8 analog inputs, digital inputs, or digital outputs
- GPIOs for I/O expansion:
- Open-drain, push-pull digital outputs
- Analog watchdog:
- Programmable thresholds per channel
- Event counter for transient rejection
- Wide operating ranges:
- AVDD: 2.35 V to 5.5 V
- DVDD: 1.65 V to 5.5 V
- –40°C to +85°C temperature range
- Enhanced-SPI digital interface:
- High-speed, 60-MHz interface
- Achieve full throughput with >13.5-MHz SPI
- CRC for read/write operation:
- CRC on data read/write
- CRC on power-up configuration
- Programmable averaging filters
- Root-mean-square module:
- 16-bit true RMS output
- Programmable RMS time window
- Zero-crossing-detect module:
- ZCD output corresponding to analog input
- Built-in transient rejection and hysteresis
- Digitally adjustable detection threshold
The ADS7028 is an easy-to-use, 8-channel, multiplexed, 12-bit, 1-MSPS, successive approximation register analog-to-digital converter (SAR ADC). The eight channels can be independently configured as either analog inputs, digital inputs, or digital outputs. The device has an internal oscillator for the ADC conversion process.
The ADS7028 communicates through an SPI-compatible interface and operates in either autonomous or single-shot conversion mode. The ADS7028 implements the analog watchdog function by event-triggered interrupts per channel using a digital window comparator with programmable high and low thresholds, hysteresis, and an event counter. The ADS7028 has a built-in cyclic redundancy check (CRC) for data read/write operations and the power-up configuration. The ADS7028 features a root-mean-square (RMS) module that computes a 16-bit true RMS result for any analog input channel. The integrated zero-crossing-detect (ZCD) module allows for transient rejection and hysteresis near the configurable threshold crossings.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | ADS7028 Small, 8-Channel, 12-Bit ADC with SPI Interface, GPIOs, and CRC datasheet (Rev. A) | PDF | HTML | 30 Apr 2020 |
Application brief | ADS7x28 True Root-Mean-Square Module | PDF | HTML | 06 Feb 2023 | |
Application brief | Resolution-Boosting ADS7138 Using Programmable Averaging Filter | 01 Dec 2019 | ||
User guide | BP-ADS7128 BoosterPack™ Plug-In Module User's Guide | 21 May 2019 | ||
Application brief | Zero-Crossing Detection with False Trigger Avoidance | 09 Jan 2019 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
ADS7038Q1EVM-PDK — ADS7038-Q1 8-channel, 1-MSPS, 12-bit ADC evaluation module performance demonstration kit (PDK)
The ADS7038-Q1 evaluation module (EVM) performance demonstration kit (PDK) is a platform for evaluating the performance of the ADS7038-Q1 successive approximation register (SAR) analog-to-digital converter (ADC). ADS7038Q1EVM-PDK provides power and a communications card to easily connect to the (...)
SBAC284 — ADS7128 C Header File
ANALOG-ENGINEER-CALC — PC software analog engineer's calculator
The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Supported products & hardware
Products
Precision op amps (Vos<1mV)
General-purpose op amps
Audio op amps
Transimpedance amplifiers
High-speed op amps (GBW ≥ 50 MHz)
Power op amps
Video amplifiers
Line drivers
Transconductance amplifiers & laser drivers
Fully differential amplifiers
Precision ADCs
Biosensing AFEs
High-speed ADCs (≥10 MSPS)
Receivers
Touchscreen controllers
Difference amplifiers
Instrumentation amplifiers
Audio line receivers
Analog current-sense amplifiers
Digital power monitors
Analog current-sense amplifiers with integrated shunt resistor
Digital power monitors with integrated shunt resistor
Die & wafer services
SBAR008 — ADS7xx8 CRC Calculator
Supported products & hardware
Products
Precision ADCs
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TINA-TI — SPICE-based analog simulation program
TIDA-00420 — ADC-based, digitally-isolated, wide-input, 16-channel, AC/DC binary input reference design
Package | Pins | Download |
---|---|---|
WQFN (RTE) | 16 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.