TAC5311-Q1
Automotive mono audio codec with 102-dB dynamic range ADC, 106-dB DAC, HV-input and diagnostics
TAC5311-Q1
- AEC-Q100 qualified for automotive applications
- Temperature grade 1: –40°C ≤ TA ≤ +125°C
- ADC Channel
- Performance:
- Line differential input dynamic range: 100dB
- Mic differential input dynamic range: 100dB
- THD+N: –95dB
- Channel summing mode supports high SNR
- Input voltage:
- Differential, 10-VRMS full-scale inputs
- Single-ended, 5-VRMS full-scale inputs
- Sample rate (fS) = 8kHz to 768kHz
- Programmable microphone bias (5V to 10V):
- With an integrated efficient boost converter, or
- With external high voltage HVDD supply
- Programmable microphone input fault diagnostics:
- Open inputs or shorted inputs
- Short to ground, MICBIAS or VBAT
- Microphone bias over current protection
- Performance:
- DAC Channel
- DAC performance:
- DAC to Line Out Dynamic Range: 106dB
- DAC to HP Out Dynamic Range: 106dB
- THD+N: –95dB
- Head Phone/Line Out output voltage:
- Differential, 2-VRMS full-scale
- Single-ended, 1-VRMS full-scale
- DAC sample Rates (fs) = 8KHz to 768KHz
- DAC performance:
- Common Features
- Low Latency Filter Selection
- Programmable HPF and Biquad Filters
- I2C Control Interface
- Audio Serial Interface
- Format: TDM, I2S or Left Justified
- Word Length: 16,20,24 or 32 Bits
- Programmable PLL for Flexible Clocking
- Single Supply Operation: 3.3V
- I/O Supply Operation: 1.2V, 1.8V or 3.3V
The TAC5311-Q1 is a high performance Mono Codec with 10VRMS differential Input, 100dB Mono ADC and 2VRMS Mono DAC Channels. The TAC5311-Q1 supports both differential and Single Ended input and output. Device supports both Microphone and Line In input on ADC Channel. DAC Output can be configured for either Line Out or Head Phone Load. TAC5311-Q1 can drive up to 62.5mW into a Headphone Load. The device also offers an integrated high-voltage, programmable microphone bias, and input diagnostic circuitry that allows direct connection to microphone-based automotive systems with full fault diagnostic capability for direct-coupled inputs. The TAC5311-Q1 integrates an efficient boost converter to generate a high voltage microphone bias using an external, low-voltage, 3.3V supply, The device can also directly use an external high-voltage supply (HVDD), which is a readily available supply in the system to generate the high-voltage, programmable microphone bias. The TAC5311-Q1 integrates programable channel gain, digital volume control, a low-jitter phase-locked loop (PLL), a programmable high-pass filter (HPF), programmable EQ and biquad filters, low-latency filter modes. It allows for sample rates up to 768kHz. The TAC5311-Q1 supports time-division multiplexing (TDM), I2S, or left-justified (LJ) audio formats, and can be controlled with I2C. These integrated high-performance features, along with a single, 3.3V supply operation, makes TAC5311-Q1 an excellent choice for space-constrained automotive systems.
Similar products you might be interested in
Pin-for-pin with same functionality to the compared device
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | TAC5311-Q1 Automotive Low Power Mono Audio Codec with integrated programmable boost, micbias and diagnostics datasheet | PDF | HTML | 13 Jan 2022 |
Application note | TAx5xxx-Q1 Fault Diagnostic Features | PDF | HTML | 15 Nov 2023 | |
Application note | Clocking Configuration of Device and Flexible Clocking For TAx5x1x Family | PDF | HTML | 08 Nov 2023 | |
Application note | Clock Error Configuration, Detection, and Modes Supported in TAx5x1x Family | PDF | HTML | 07 Nov 2023 | |
Application note | Analog Input Configurations, Mixing and Muxing of TAx5x1x-Q1 Devices | PDF | HTML | 30 Oct 2023 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TAC5311Q14B4EVM-K — TAC5311-Q1 evaluation module
TAC5411Q15B5EVM-K — TAC5411-Q1 evaluation module
PUREPATHCONSOLE — PurePath™ Console graphical development suite for audio system design and development
PurePath Console’s (...)
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
Package | Pins | Download |
---|---|---|
VQFN (RGE) | 24 | View options |
WQFN (RTV) | 32 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.