Matched thin-film resistors
Integrated resistor solutions optimized for high-precision systems
New products
Low-noise matched thin-film resistor divider network with 1kΩ fixed input
Approx. price (USD) 1ku | 0.615
Automotive low-noise matched thin-film resistor divider network with 1kΩ fixed input
Approx. price (USD) 1ku | 0.75
Achieve the accuracy of integrated solutions with precision resistor networks
Minimize long-term drift
Precision resistor networks are designed in such a way that their ratio remains within specified limits over time, temperature and stress.
Maximum design flexibility
Pin-to-pin-compatible resistor networks enable design flexibility for customized high common-mode rejection ratio discrete difference and instrumentation amps when paired with precision op amps.
Save board space
Improve board layout with networks available in packages as small as the small-outline transistor (SOT)-23-THN (2.9mm x 1.6mm) and high-voltage variants designed to replace entire resistor chains.