Product details

Rating Automotive Number of dividers 1 Divider ratio 1000:1, 210:1, 310:1, 410:1, 500:1, 510:1, 610:1 Input resistance (kΩ) 12500 Gain resistance (kΩ) 12.5, 20.5, 25, 30.5, 40.3, 50, 59.5 Initial ratio tolerance (typ) (ppm) ±200 Initial ratio tolerance (max) (ppm) ±1000 TI functional safety category Functional Safety-Capable Operating temperature range (°C) -40 to 125
Rating Automotive Number of dividers 1 Divider ratio 1000:1, 210:1, 310:1, 410:1, 500:1, 510:1, 610:1 Input resistance (kΩ) 12500 Gain resistance (kΩ) 12.5, 20.5, 25, 30.5, 40.3, 50, 59.5 Initial ratio tolerance (typ) (ppm) ±200 Initial ratio tolerance (max) (ppm) ±1000 TI functional safety category Functional Safety-Capable Operating temperature range (°C) -40 to 125
SOIC (DWV) 8 67.275 mm² 5.85 x 11.5
  • AEC-Q200 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C
  • High voltage rating:
    • Survives 3+ HiPOT tests at 4000VDC (60s)
    • 1700VDC creepage and clearance support between HVIN and LVIN (IEC-61010 PD 2)
  • High dc precision with low shift and drift:
    • Initial ratio matching precision: ±0.1% (max)
    • Low drift: ±1ppm/°C (typ)

    • Accurate ±0.2% across aging and temperature
  • Low thermal noise (1kHz) thin-film resistors:
    • 30nV/√Hz (210:1 ratio)
    • 25nV/√Hz (310:1 ratio)
    • 22nV/√Hz (410:1 ratio)
    • 20nV/√Hz (500:1 ratio)
    • 18nV/√Hz (610:1 ratio)
    • 14nV/√Hz (1000:1 ratio)
  • AEC-Q200 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C
  • High voltage rating:
    • Survives 3+ HiPOT tests at 4000VDC (60s)
    • 1700VDC creepage and clearance support between HVIN and LVIN (IEC-61010 PD 2)
  • High dc precision with low shift and drift:
    • Initial ratio matching precision: ±0.1% (max)
    • Low drift: ±1ppm/°C (typ)

    • Accurate ±0.2% across aging and temperature
  • Low thermal noise (1kHz) thin-film resistors:
    • 30nV/√Hz (210:1 ratio)
    • 25nV/√Hz (310:1 ratio)
    • 22nV/√Hz (410:1 ratio)
    • 20nV/√Hz (500:1 ratio)
    • 18nV/√Hz (610:1 ratio)
    • 14nV/√Hz (1000:1 ratio)

The RES60A-Q1 is a matched resistive divider, implemented in thin-film SiCr with Texas Instruments’ modern, high-performance, analog wafer process. A high quality SiO2 insulative layer encapsulates the resistors and enables usage at extremely high voltages, up to 1400VDC for sustained operation or 4000VDC for HiPOT testing (60s). The device has a nominal input resistance of RHV = 12.5MΩ, and is available in several nominal ratios to meet a wide array of system needs.

The RES60A-Q1 series features high ratio matching precision, with the measured ratio of each divider within ±0.1% (max) of the nominal. This precision is maintained over the specified temperature range and aging, with a cumulative drift of only ±0.2% (max). Therefore, the lifetime tolerance of an uncalibrated RES60A-Q1 remains within a ±0.3% (max) envelope.

The RES60A-Q1 is automotive qualified under AEC-Q200 temperature grade 1, with a specified temperature range from –40°C to +125°C. The device is offered in an 8-pin SOIC package, with nominal body size 7.5mm × 5.85mm, and features creepage and clearance distances of at least 8.5mm between the high-voltage and low-voltage pins.

The RES60A-Q1 is a matched resistive divider, implemented in thin-film SiCr with Texas Instruments’ modern, high-performance, analog wafer process. A high quality SiO2 insulative layer encapsulates the resistors and enables usage at extremely high voltages, up to 1400VDC for sustained operation or 4000VDC for HiPOT testing (60s). The device has a nominal input resistance of RHV = 12.5MΩ, and is available in several nominal ratios to meet a wide array of system needs.

The RES60A-Q1 series features high ratio matching precision, with the measured ratio of each divider within ±0.1% (max) of the nominal. This precision is maintained over the specified temperature range and aging, with a cumulative drift of only ±0.2% (max). Therefore, the lifetime tolerance of an uncalibrated RES60A-Q1 remains within a ±0.3% (max) envelope.

The RES60A-Q1 is automotive qualified under AEC-Q200 temperature grade 1, with a specified temperature range from –40°C to +125°C. The device is offered in an 8-pin SOIC package, with nominal body size 7.5mm × 5.85mm, and features creepage and clearance distances of at least 8.5mm between the high-voltage and low-voltage pins.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet RES60A-Q1 Automotive, 1400VDC , Precision Resistive Divider datasheet PDF | HTML 10 Sep 2024
Technical article 整合式電阻分壓器如何提升 EV 電池系統性能 PDF | HTML 14 Oct 2024
Technical article 통합 저항 분할기가 EV 배터리 시스템 성능을 개선하는 방법 PDF | HTML 14 Oct 2024
Technical article How integrated resistor dividers improve EV battery system performance PDF | HTML 23 Sep 2024
Certificate RES60EVM EU Declaration of Conformity (DoC) 10 Sep 2024
EVM User's guide RES60 Evaluation Module User's Guide PDF | HTML 05 Sep 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

RES60EVM — RES60A-Q1 evaluation module

The RES60 evaluation module (EVM) is designed to help users easily evaluate and test the operation and functionality of the RES60 device. The EVM is configured as resistor divider followed by an operational amplifier buffer. The EVM operates on a split-supply from ±0.9V to ±2.75V. The default (...)

User guide: PDF | HTML
Simulation model

RES60A-Q1 PSpice Model

SLPM362.ZIP (27 KB) - PSpice Model
Simulation model

RES60A-Q1 SPICE Model

SLPM365.ZIP (1 KB) - TISpice Model
Simulation model

RES60A-Q1 TINA-TI Reference Design

SLPM364.TSC (14 KB) - TINA-TI Reference Design
Reference designs

TIDA-01606 — 11-kW, bidirectional three-phase three-level (T-type) inverter and PFC reference design

This reference design provides an overview on how to implement a bidirectional three-level, three-phase, SiC-based active front end (AFE) inverter and power factor correction (PFC) stage. The design uses switching frequency up to 90kHz and an LCL output filter to reduce the size of the magnetics. (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-010244 — Three-phase shunt-based energy metrology reference design

This reference design implements Class 0.2S three-phase energy measurement using an isolated high-performance, multichannel analog-to-digital converter (ADC), which samples shunt current sensors at 4kHz to measure the current and voltage of each leg of the AC mains. The reference design achieves (...)
Design guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (DWV) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos