Programmierbare Logikbausteine (PLD)
Melden Sie sich an, um den Lagerbestand einzusehenAnmelden
Solution name
Drag here to set column labels
Product number
Number of GPIOs
Price|Quantity (USD)
Operating temperature range (°C)
Rating
Interface type
Analog comparators
Features
Package type
Images
Supply voltage (min) (V)
Supply voltage (max) (V)
—
8
1.71
5.5
2
General purpose
Catalog
-40 to 125
VSSOP, X2QFN
$0.391 | 1ku
—
8
1.71
5.5V
2
General purpose
Automotive
-40 to 125
VSSOP
$0.401 | 1ku
PWM control, Pattern Generation, Temperature sensing
10
1.71
5.5
4
General purpose, I2C, SPI
Automotive
-40 to 125
SOT-23-THN
$0.519 | 1ku
PWM control, Pattern Generation, Temperature sensing
10
1.71
5.5
4
General purpose, I2C, SPI
Catalog
-40 to 125
SOT-23-THN, X2QFN
$0.440 | 1ku
—
6
1.65
5.5
0
General purpose
Catalog
-40 to 125
SOT-5X3
$0.190 | 1ku
—
6
1.65
5.5
0
General purpose
Automotive
-40 to 125
SOT-5X3
$0.224 | 1ku
Description
Enabled
Description
Features
Enabled
Features
Number of GPIOs
Enabled
Number of GPIOs
Supply voltage (min) (V)
Enabled
Supply voltage (min) (V)
Supply voltage (max) (V)
Enabled
Supply voltage (max) (V)
Analog comparators
Enabled
Analog comparators
Interface type
Enabled
Interface type
PWM (Ch)
Enabled
PWM (Ch)
Rating
Enabled
Rating
Operating temperature range (°C)
Enabled
Operating temperature range (°C)
TI functional safety category
Enabled
TI functional safety category
Package type
Enabled
Package type
Pin count
Enabled
Pin count
Price|Quantity (USD)
Enabled
Price|Quantity (USD)
Status
Enabled
Status
1
to
6
of
6
Page
1
of
1