SBASAF6 October 2021 ADC09DJ1300 , ADC09QJ1300 , ADC09SJ1300
PRODUCTION DATA
ADC09xJ1300 is a family of quad, dual and single channel, 9-bit, 1.3 GSPS analog-to-digital converters (ADC). Low power consumption, high sampling rate and 9-bit resolution makes the ADC09xJ1300 ideally suited for suited for a variety of multi-channel communications and test systems.
Full-power input bandwidth (-3 dB) of 6 GHz enables direct RF sampling of of L-band and S-band.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
ADC09QJ1300 ADC09DJ1300 ADC09SJ1300 | FCBGA (144) | 10.0 mm × 10.0 mm |