SLVSDR2B November 2018 – March 2021 ADC12DJ3200QML-SP
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | SUBGROUP(1) | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
DEVICE (SAMPLING) CLOCK (CLK+, CLK–) | |||||||
tAD | Sampling (aperture) delay from CLK± rising edge (dual-channel mode) or rising and falling edge (single-channel mode) to sampling instant | TAD_COARSE = 0x00, TAD_FINE = 0x00 and TAD_INV = 0 | 350 | ps | |||
tAD(MAX) | Maximum tAD Adjust programmable delay, not including clock inversion (TAD_INV = 0) | Coarse adjustment (TAD_COARSE = 0xFF) | 289 | ps | |||
Fine adjustment (TAD_FINE = 0xFF) | 4.9 | ||||||
tAD(STEP) | tAD Adjust programmable delay step size | Coarse adjustment (TAD_COARSE) | 1.13 | ps | |||
Fine adjustment (TAD_FINE) | 19 | ||||||
tAJ | Aperture jitter, rms | Minimum tAD adjust coarse setting (TAD_COARSE = 0x00, TAD_INV = 0) | 56 | fs | |||
Maximum tAD adjust coarse setting (TAD_COARSE = 0xFF) excluding TAD_INV (TAD_INV = 0) | 68(4) | ||||||
SERIAL DATA OUTPUTS (DA[7:0]+, DA[7:0]–, DB[7:0]+, DB[7:0]–) | |||||||
fSERDES | Serialized output bit rate | Maximum output bit rate | [9, 10, 11] | 12.8 | Gbps | ||
Minimum output bit rate | 1 | Gbps | |||||
UI | Serialized output unit interval | Minimum output unit interval | [9, 10, 11] | 78.125 | ps | ||
Maximum output unit interval | 1000 | ps | |||||
tTLH | Low-to-high transition time (differential) | 20% to 80%, PRBS-7 test pattern, 12.8 Gbps, SER_PE = 0x04 | 27 | ps | |||
tTHL | High-to-low transition time (differential) | 20% to 80%, PRBS-7 test pattern, 12.8 Gbps, SER_PE = 0x04 | 27 | ps | |||
DDJ | Data dependent jitter, peak-to-peak | PRBS-7 test pattern, 12.8 Gbps, SER_PE = 0x04, JMODE = 2 | 11.7 | ps | |||
RJ | Random jitter, RMS | PRBS-7 test pattern, 12.8 Gbps, SER_PE = 0x04, JMODE = 2 | 0.8 | ps | |||
TJ | Total jitter, peak-to-peak, with gaussian portion defined with respect to a BER=1e-15 (Q = 7.94) | PRBS-7 test pattern, 12.8 Gbps, SER_PE = 0x04, JMODE = 0, 2 | 24 | ps | |||
PRBS-7 test pattern, 6.4 Gbps, SER_PE = 0x04, JMODE = 1, 3 | 20 | ||||||
PRBS-7 test pattern, 8 Gbps, SER_PE = 0x04, JMODE = 4, 5, 6, 7 | 31 | ||||||
PRBS-7 test pattern, 8 Gbps, SER_PE = 0x04, JMODE = 9 | 32 | ||||||
PRBS-7 test pattern, 8 Gbps, SER_PE = 0x04, JMODE = 10, 11 | 35 | ||||||
PRBS-7 test pattern, 3.2 Gbps, SER_PE = 0x04, JMODE = 12 | 24 | ||||||
PRBS-7 test pattern, 8 Gbps, SER_PE = 0x04, JMODE = 13, 14 | 35 | ||||||
PRBS-7 test pattern, 8 Gbps, SER_PE = 0x04, JMODE = 15, 16 | 31 | ||||||
ADC CORE LATENCY | |||||||
tADC | Deterministic delay from the CLK± edge that samples the reference sample to the CLK± edge that samples SYSREF going high(2) | JMODE = 0 | –8.5 | tCLK cycles | |||
JMODE = 1 | –20.5 | ||||||
JMODE = 2 | –9 | ||||||
JMODE = 3 | –21 | ||||||
JMODE = 4 | –4.5 | ||||||
JMODE = 5 | –24.5 | ||||||
JMODE = 6 | –5 | ||||||
JMODE = 7 | –25 | ||||||
JMODE = 9 | 60 | ||||||
JMODE = 10 | 140 | ||||||
JMODE = 11 | 136 | ||||||
JMODE = 12 | 120 | ||||||
JMODE = 13 | 232 | ||||||
JMODE = 14 | 232 | ||||||
JMODE = 15 | 446 | ||||||
JMODE = 16 | 430 | ||||||
JMODE = 17 | –48.5 | ||||||
JMODE = 18 | –49 | ||||||
JESD204B AND SERIALIZER LATENCY | |||||||
tTX | Delay from the CLK± rising edge that samples SYSREF high to the first bit of the multiframe on the JESD204B serial output lane corresponding to the reference sample of tADC(3) | JMODE = 0 | 72(5) | 84(5) | tCLK cycles | ||
JMODE = 1 | 119(5) | 132(5) | |||||
JMODE = 2 | 72(5) | 84(5) | |||||
JMODE = 3 | 119(5) | 132(5) | |||||
JMODE = 4 | 67(5) | 80(5) | |||||
JMODE = 5 | 106(5) | 119(5) | |||||
JMODE = 6 | 67(5) | 80(5) | |||||
JMODE = 7 | 106(5) | 119(5) | |||||
JMODE = 9 | 106(5) | 119(5) | |||||
JMODE = 10 | 67(5) | 80(5) | |||||
JMODE = 11 | 106(5) | 119(5) | |||||
JMODE = 12 | 213(5) | 225(5) | |||||
JMODE = 13 | 67(5) | 80(5) | |||||
JMODE = 14 | 106(5) | 119(5) | |||||
JMODE = 15 | 67(5) | 80(5) | |||||
JMODE = 16 | 106(5) | 119(5) | |||||
JMODE = 17 | 195(5) | 208(5) | |||||
JMODE = 18 | 195(5) | 208(5) | |||||
SERIAL PROGRAMMING INTERFACE (SDO) | |||||||
t(OZD) | Delay from falling edge of 16th SCLK cycle during read operation for SDO transition from tri-state to valid data | 1(5) | ns | ||||
t(ODZ) | Delay from SCS rising edge for SDO transition from valid data to tri-state | 10(5) | ns | ||||
t(OD) | Delay from falling edge of SCLK during read operation to SDO valid | [4, 5, 6] | 1 | 10 | ns |