5 Revision History
Changes from June 20, 2022 to July 5, 2023 (from Revision * (June 2022) to Revision A (July 2023))
- Changed the document from Advanced Information to Production
dataGo
- Added option that unused Serdes input can be connected to GND or a voltage. Go
- Change ORD functionality to “Over-range for channel D" in Table 8-5
Go
- Change JMODE 4 and 6 E parameter to 1 in Table 8-15
Go
- Change JMODE 14 N parameter to 12 in Table 8-15
Go
- Changed that ramp test pattern stops either at the end of the
multiframe or at 0xFF of there are more than 256 octets in a frame in Ramp
Test Mode
Go