SBAS672E July 2014 – June 2022 ADC3221 , ADC3222 , ADC3223 , ADC3224
PRODUCTION DATA
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | 0 | 0 | 0 | 0 | 0 | 0 | OVR ON LSB |
W-0h | W-0h | W-0h | W-0h | W-0h | W-0h | W-0h | R/W-0h |
LEGEND: R/W = Read/Write; R = Read only; W = Write only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-1 | 0 | W | 0h | Must write 0 |
0 | OVR ON LSB | R/W | 0h | This bit provides the overrange (OVR) information on the LSB bits. 0 = Output data bit 0 functions as the LSB of the 12-bit data 1 = Output data bit 0 carries the OVR information. |