Product details

Sample rate (max) (Msps) 25 Resolution (Bits) 12 Number of input channels 2 Interface type Serial LVDS Analog input BW (MHz) 540 Features Low Power Rating Catalog Peak-to-peak input voltage range (V) 2 Power consumption (typ) (mW) 120 Architecture Pipeline SNR (dB) 71.2 ENOB (Bits) 11.5 SFDR (dB) 96 Operating temperature range (°C) -40 to 85 Input buffer No
Sample rate (max) (Msps) 25 Resolution (Bits) 12 Number of input channels 2 Interface type Serial LVDS Analog input BW (MHz) 540 Features Low Power Rating Catalog Peak-to-peak input voltage range (V) 2 Power consumption (typ) (mW) 120 Architecture Pipeline SNR (dB) 71.2 ENOB (Bits) 11.5 SFDR (dB) 96 Operating temperature range (°C) -40 to 85 Input buffer No
VQFN (RGZ) 48 49 mm² 7 x 7
  • Dual channel
  • 12-Bit resolution
  • Single supply: 1.8 V
  • Serial LVDS interface (SLVDS)
  • Flexible input clock buffer with divide-by-1, -2, -4
  • SNR = 70.2 dBFS, SFDR = 87 dBc at fIN = 70 MHz
  • Ultra-low power consumption:
    • 116 mW/Ch at 125 MSPS
  • Channel isolation: 105 dB
  • Internal dither and chopper
  • Support for multi-chip synchronization
  • Pin-to-pin compatible with 14-Bit version
  • Package: VQFN-48 (7 mm × 7 mm)
  • Dual channel
  • 12-Bit resolution
  • Single supply: 1.8 V
  • Serial LVDS interface (SLVDS)
  • Flexible input clock buffer with divide-by-1, -2, -4
  • SNR = 70.2 dBFS, SFDR = 87 dBc at fIN = 70 MHz
  • Ultra-low power consumption:
    • 116 mW/Ch at 125 MSPS
  • Channel isolation: 105 dB
  • Internal dither and chopper
  • Support for multi-chip synchronization
  • Pin-to-pin compatible with 14-Bit version
  • Package: VQFN-48 (7 mm × 7 mm)

The ADC322x are a high-linearity, ultra-low power, dual-channel, 12-bit, 25-MSPS to 125-MSPS, analog-to-digital converter (ADC) family. The devices are designed specifically to support demanding, high input frequency signals with large dynamic range requirements. An input clock divider allows more flexibility for system clock architecture design and the SYSREF input enables complete system synchronization. The ADC322x family supports serial low-voltage differential signaling (LVDS) in order to reduce the number of interface lines, thus allowing for high system integration density. The serial LVDS interface is two-wire, where each ADC data are serialized and output over two LVDS pairs. Optionally, a one-wire serial LVDS interface is available. An internal phase-locked loop (PLL) multiplies the incoming ADC sampling clock to derive the bit clock that is used to serialize the 12-bit output data from each channel. In addition to the serial data streams, the frame and bit clocks are also transmitted as LVDS outputs.

The ADC322x are a high-linearity, ultra-low power, dual-channel, 12-bit, 25-MSPS to 125-MSPS, analog-to-digital converter (ADC) family. The devices are designed specifically to support demanding, high input frequency signals with large dynamic range requirements. An input clock divider allows more flexibility for system clock architecture design and the SYSREF input enables complete system synchronization. The ADC322x family supports serial low-voltage differential signaling (LVDS) in order to reduce the number of interface lines, thus allowing for high system integration density. The serial LVDS interface is two-wire, where each ADC data are serialized and output over two LVDS pairs. Optionally, a one-wire serial LVDS interface is available. An internal phase-locked loop (PLL) multiplies the incoming ADC sampling clock to derive the bit clock that is used to serialize the 12-bit output data from each channel. In addition to the serial data streams, the frame and bit clocks are also transmitted as LVDS outputs.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet ADC322x Dual-Channel, 12-Bit, 25-MSPS to 125-MSPS, Analog-to-Digital Converters datasheet (Rev. E) PDF | HTML 23 Jun 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

GUI for evaluation module (EVM)

DATACONVERTERPRO-SW High Speed Data Converter Pro GUI Installer, v5.31

This high-speed data converter pro GUI is a PC (Windows® XP/7/10 compatible) program designed to aid in evaluation of most TI high-speed data converter [analog-to-digital converter (ADC) and digital-to-analog converter (DAC)] and analog front-end (AFE) platforms. Designed to support the entire (...)

Supported products & hardware

Supported products & hardware

Simulation model

ADC3244 IBIS Model

SLAM241.ZIP (31 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
VQFN (RGZ) 48 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos