TSW14J59 evaluation module (EVM) is a next-generation data capture card used to evaluate the performance of the new TI JESD204C_B family of high-speed analog-to-digital converters (ADCs), high-speed digital-to-analog converters (DACs) and analog front ends (AFEs).
Populated with Kintex Ultrascale+® FPGA and using JESD204B/C IP solutions, the TSW14J59 can be dynamically configured to support all lane speeds from 1 Gbps to 32 Gbps - from 1 to 16 lanes.
Together with the accompanying High-Speed Data Converter Pro (HSDC Pro) data capture analysis & software program, it is a complete system that captures and evaluates data samples from ADC, DAC and AFE EVMs that use JESD204B and/or JESD204C.
Features
- Quickly evaluate JESD204B and JESD204C ADC, DAC or AFE performance using TI HSDC Pro software
- Direct connection to all TI JESD204B and JESD204C EVMs using an FMC+ standard connector (backwards compatible to FMC-equipped EVMs)
- JESD204B and JESD204C RX and TX IP cores with 16 routed transceiver channels; operating range from 1 Gbps to 32 Gbps
- Support for SUBCLASS 0, 1 and 2 operation
- 24-Gb DDR4 SDRAM (split into two banks each of 3 independent 256 × 16, 4-Gb SDRAMs; total of 1.536 G 16-bit samples)