Product details

Sample rate (max) (Msps) 25 Resolution (Bits) 14 Number of input channels 2 Interface type CMOS Analog input BW (MHz) 900 Features High Dynamic Range, Low Power Rating Catalog Peak-to-peak input voltage range (V) 2.25 Power consumption (typ) (mW) 35 Architecture SAR SNR (dB) 79 ENOB (Bits) 12.8 SFDR (dB) 95 Operating temperature range (°C) -40 to 105 Input buffer No
Sample rate (max) (Msps) 25 Resolution (Bits) 14 Number of input channels 2 Interface type CMOS Analog input BW (MHz) 900 Features High Dynamic Range, Low Power Rating Catalog Peak-to-peak input voltage range (V) 2.25 Power consumption (typ) (mW) 35 Architecture SAR SNR (dB) 79 ENOB (Bits) 12.8 SFDR (dB) 95 Operating temperature range (°C) -40 to 105 Input buffer No
WQFN (RSB) 40 25 mm² 5 x 5
  • Dual channel
  • 14-bit 10/25/65 MSPS ADC
  • Noise floor: –155 dBFS/Hz
  • Ultra-low power with optimized power scaling: 29 mW/ch (10 MSPS) to 72 mW/ch (65 MSPS)
  • Latency: 1 clock cycle
  • 14-Bit, no missing codes
  • INL: ±0.6 LSB; DNL: ±0.2 LSB
  • Reference: external or internal
  • Industrial temperature range: –40°C to +105°C
  • On-chip digital filter (optional)
    • Decimation by 2, 4, 8, 16, 32
    • 32-bit NCO
  • DDR and Serial CMOS interface
  • Small footprint: 40-VQFN (5 mm × 5 mm) package
  • Single 1.8-V supply
  • Spectral performance (fIN = 5 MHz):
    • SNR: 79.0 dBFS
    • SFDR: 93-dBc HD2, HD3
    • SFDR: 101-dBFS worst spur
  • Spectral performance (fIN = 64 MHz):
    • SNR: 74.0 dBFS
    • SFDR: 84-dBc HD2, HD3
    • SFDR: 90-dBFS worst spur
  • Dual channel
  • 14-bit 10/25/65 MSPS ADC
  • Noise floor: –155 dBFS/Hz
  • Ultra-low power with optimized power scaling: 29 mW/ch (10 MSPS) to 72 mW/ch (65 MSPS)
  • Latency: 1 clock cycle
  • 14-Bit, no missing codes
  • INL: ±0.6 LSB; DNL: ±0.2 LSB
  • Reference: external or internal
  • Industrial temperature range: –40°C to +105°C
  • On-chip digital filter (optional)
    • Decimation by 2, 4, 8, 16, 32
    • 32-bit NCO
  • DDR and Serial CMOS interface
  • Small footprint: 40-VQFN (5 mm × 5 mm) package
  • Single 1.8-V supply
  • Spectral performance (fIN = 5 MHz):
    • SNR: 79.0 dBFS
    • SFDR: 93-dBc HD2, HD3
    • SFDR: 101-dBFS worst spur
  • Spectral performance (fIN = 64 MHz):
    • SNR: 74.0 dBFS
    • SFDR: 84-dBc HD2, HD3
    • SFDR: 90-dBFS worst spur

The ADC364x family of devices are low-noise, ultra-low power, 14-bit, 10-MSPS to 65-MSPS dual-channel, high-speed analog-to-digital converters (ADCs). Designed for low power consumption, these devices deliver a noise spectral density of –155 dBFS/Hz, combined with excellent linearity and dynamic range. The ADC364x offers very good dc precision, together with IF sampling support, which make the device an excellent choice for a wide range of applications. High-speed control loops benefit from the short latency of only one clock cycle. The ADC consumes only 72 mW/ch at 65 MSPS, and power consumption scales well with lower sampling rates.

The ADC364x use a DDR or serial CMOS interface to output the data offering lowest power digital interface, together with flexibility to minimize the number of digital interconnects. These devices are a pin-to-pin compatible family with different speed grades. These devices support the extended industrial temperature range of –40 to +105⁰C.

The ADC364x family of devices are low-noise, ultra-low power, 14-bit, 10-MSPS to 65-MSPS dual-channel, high-speed analog-to-digital converters (ADCs). Designed for low power consumption, these devices deliver a noise spectral density of –155 dBFS/Hz, combined with excellent linearity and dynamic range. The ADC364x offers very good dc precision, together with IF sampling support, which make the device an excellent choice for a wide range of applications. High-speed control loops benefit from the short latency of only one clock cycle. The ADC consumes only 72 mW/ch at 65 MSPS, and power consumption scales well with lower sampling rates.

The ADC364x use a DDR or serial CMOS interface to output the data offering lowest power digital interface, together with flexibility to minimize the number of digital interconnects. These devices are a pin-to-pin compatible family with different speed grades. These devices support the extended industrial temperature range of –40 to +105⁰C.

Download View video with transcript Video

Our ADC3660 family won the 2021 World Electronics Achievement Awards (WEAA) Product of the Year in the Amplifier/Data Conversion category.

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
ADC3643 ACTIVE Dual-channel, 14-bit, 65-MSPS, low-noise, ultra-low-power analog-to-digital converter (ADC) P2P compatible with higher speed

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Top documentation Type Title Format options Date
* Data sheet ADC364x 14-bit, 10-MSPS to 65-MSPS, Low-Noise, Low Power Dual Channel ADC datasheet (Rev. A) PDF | HTML 20 May 2022
Application note Practical Clocking Considerations That Give Your Next High-Speed Converter Design an Edge (Rev. A) PDF | HTML 11 Apr 2025
Application note High-Speed ADC: How to Properly Terminate Single-ended CMOS Digital Outputs 09 Dec 2020
Application note High Speed SAR ADC: Data Rate, Performance, and Pin Count Optimization PDF | HTML 08 Dec 2020
Analog Design Journal How to simplify AFE filtering via high‐speed ADCs with internal digital filters 10 Jan 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ADC3642EVM — ADC3642 evaluation module for dual-channel, 14-bit, 25-MSPS, low-noise, ultra-low-power ADC

The ADC3642 evaluation module (EVM) is designed to evaluate the ADC3642 family of high-speed analog-to-digital converters (ADCs). The EVM is populated with the ADC3642, a 14-bit, dual-channel 25MSPS ADC with serial LVDS interface and allows for evaluation of up to 25MSPS and single or dual channel (...)
User guide: PDF | HTML
GUI for evaluation module (EVM)

DATACONVERTERPRO-SW High Speed Data Converter Pro GUI Installer, v5.31

This high-speed data converter pro GUI is a PC (Windows® XP/7/10 compatible) program designed to aid in evaluation of most TI high-speed data converter [analog-to-digital converter (ADC) and digital-to-analog converter (DAC)] and analog front-end (AFE) platforms. Designed to support the entire (...)

Supported products & hardware

Supported products & hardware

Simulation model

ADC35xx TINA-TI Reference Design

SBAM455.ZIP (158 KB) - TINA-TI Reference Design
Simulation model

Example Electrosurgery Reference Design

SLOM512.ZIP (58 KB) - PSpice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
WQFN (RSB) 40 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos