Product details

Frequency (min) (MHz) 700 Frequency (max) (MHz) 3800 Resolution (Bits) 14 Sample/update rate (Msps) 9000 Number of DAC channels 2 Interpolation 12x, 16x, 18x, 20x, 24x Output type Single-ended Power consumption (typ) (mW) 3800 Operating temperature range (°C) -40 to 85 Rating Catalog
Frequency (min) (MHz) 700 Frequency (max) (MHz) 3800 Resolution (Bits) 14 Sample/update rate (Msps) 9000 Number of DAC channels 2 Interpolation 12x, 16x, 18x, 20x, 24x Output type Single-ended Power consumption (typ) (mW) 3800 Operating temperature range (°C) -40 to 85 Rating Catalog
FCCSP (AAV) 144 100 mm² 10 x 10
  • 14-Bit Resolution
  • Maximum DAC Sample Rate:
    • 9.0 GSPS (DAC38RF86, DAC38RF96)
    • 6.2 GSPS (DAC38RF87, DAC38RF97)
  • Key Specifications:
    • RF Full-Scale Output Power at 2.1 GHz:0 dBm
    • Spectral Performance, DAC38RF87/97
      • fDAC = 5898.24 MSPS, fOUT = 2.14 GHz
        • WCDMA ACLR: 73 dBc
        • WCDMA alt-ACLR: 77 dBc
    • Spectral Performance, DAC38RF86/96
      • fDAC = 8847.36 MSPS, fOUT = 3.7 GHz
        • 20 MHz LTE ACLR: 66 dBc
      • fDAC = 9 GSPS, fOUT = 1.8 GHz, –6 dBFS
        • IMD3 = 70 dBc (10-MHz tone spacing)
  • Dual-Band Digital Up-converter per DAC
    • 6, 8, 10, 12, 16, 18, 20 or 24x Interpolation
    • 4 Independent NCOs With 48-Bit Resolution
  • JESD204B Interface, Subclass 1
    • Support for Multichip Synchronization
    • Maximum Lane Rate: 12.5 Gbps
  • Single-Ended Output With Integrated Balun Covering 700 MHz to 3800 MHz
  • Internal PLL and VCO
    • DAC38RF86/96: fC(VCO) = 8.85 GHz
    • DAC38RF87/97: fC(VCO) = 5.90 GHz
  • Power Dissipation: 1.4 to 2.2 W/ch
  • Power Supplies: –1.8 V, 1 V, 1.8 V
  • Package: 10 x 10 mm BGA, 0.8 mm Pitch, 144-Balls
  • 14-Bit Resolution
  • Maximum DAC Sample Rate:
    • 9.0 GSPS (DAC38RF86, DAC38RF96)
    • 6.2 GSPS (DAC38RF87, DAC38RF97)
  • Key Specifications:
    • RF Full-Scale Output Power at 2.1 GHz:0 dBm
    • Spectral Performance, DAC38RF87/97
      • fDAC = 5898.24 MSPS, fOUT = 2.14 GHz
        • WCDMA ACLR: 73 dBc
        • WCDMA alt-ACLR: 77 dBc
    • Spectral Performance, DAC38RF86/96
      • fDAC = 8847.36 MSPS, fOUT = 3.7 GHz
        • 20 MHz LTE ACLR: 66 dBc
      • fDAC = 9 GSPS, fOUT = 1.8 GHz, –6 dBFS
        • IMD3 = 70 dBc (10-MHz tone spacing)
  • Dual-Band Digital Up-converter per DAC
    • 6, 8, 10, 12, 16, 18, 20 or 24x Interpolation
    • 4 Independent NCOs With 48-Bit Resolution
  • JESD204B Interface, Subclass 1
    • Support for Multichip Synchronization
    • Maximum Lane Rate: 12.5 Gbps
  • Single-Ended Output With Integrated Balun Covering 700 MHz to 3800 MHz
  • Internal PLL and VCO
    • DAC38RF86/96: fC(VCO) = 8.85 GHz
    • DAC38RF87/97: fC(VCO) = 5.90 GHz
  • Power Dissipation: 1.4 to 2.2 W/ch
  • Power Supplies: –1.8 V, 1 V, 1.8 V
  • Package: 10 x 10 mm BGA, 0.8 mm Pitch, 144-Balls

The DAC38RF86/96 is a family of high-performance, dual-channel, 14-bit, 9-GSPS, RF-sampling digital-to-analog converters (DACs) that are capable of synthesizing wideband signals from 0 to 4.5 GHz. The DAC38RF87/97 is also a family of high-performance, dual-channel, 14-bit, 6-GSPS, RF-sampling digital-to-analog converters (DACs) that are capable of synthesizing wideband signals from 0 to 3 GHz. A high dynamic range allows the DAC38RFxx family to generate signals for a wide range of applications including 3G/4G signals for wireless base-stations and radar.

The devices feature a low-power JESD204B Interface with up to 8 lanes with a maximum bit rate of 12.5 Gbps allowing an input data rate of 1.25 GSPS complex per channel. The DAC38RFxx provides two digital up-converters per channel, with multiple options for interpolation rates. A digital quadrature modulator with independent, frequency flexible NCOs are available to support multi-band operation. A GSM compliant low phase noise PLL/VCO is integrated to simplify the DAC sampling clock generation by allowing the use of a lower frequency reference clock

The DAC38RF86/96 is a family of high-performance, dual-channel, 14-bit, 9-GSPS, RF-sampling digital-to-analog converters (DACs) that are capable of synthesizing wideband signals from 0 to 4.5 GHz. The DAC38RF87/97 is also a family of high-performance, dual-channel, 14-bit, 6-GSPS, RF-sampling digital-to-analog converters (DACs) that are capable of synthesizing wideband signals from 0 to 3 GHz. A high dynamic range allows the DAC38RFxx family to generate signals for a wide range of applications including 3G/4G signals for wireless base-stations and radar.

The devices feature a low-power JESD204B Interface with up to 8 lanes with a maximum bit rate of 12.5 Gbps allowing an input data rate of 1.25 GSPS complex per channel. The DAC38RFxx provides two digital up-converters per channel, with multiple options for interpolation rates. A digital quadrature modulator with independent, frequency flexible NCOs are available to support multi-band operation. A GSM compliant low phase noise PLL/VCO is integrated to simplify the DAC sampling clock generation by allowing the use of a lower frequency reference clock

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet DAC38RFxx Dual-Channel, Single-Ended, 14-Bit, 6- and 9-GSPS, RF-Sampling DAC With JESD204B Interface and On-Chip GSM PLL datasheet (Rev. B) PDF | HTML 31 Jul 2017
Application note Impact of Power-Supply Noise on Phase Noise Performance of RF DACs 13 Jun 2018
Application note Eye Scan Testing with the DAC38RFxx 10 Aug 2017
Application note Quick-Start Methods in Simulating the DAC38RF8x Input/Output Buffer Information 02 Aug 2017
Application note DAC38RF8x Test Modes 25 Jul 2017
Design guide Efficient Power Supply Scheme for RF-Sampling DAC Reference Design 22 Aug 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Firmware

TI-JESD204-IP — JESD204 Rapid Design IP for FPGAs connected to TI high-speed data converters

The JESD204 rapid design IP has been designed to enable FPGA engineers to achieve an accelerated path to a working JESD204 system. The IP has been architected in a way that downstream digital processing and other application logic are isolated from most of the performance- and timing-critical (...)
Support software

DATACONVERTERPRO-SW — High-speed data converter pro software

This high-speed data converter pro GUI is a PC (Windows® XP/7/10 compatible) program designed to aid in evaluation of most TI high-speed data converter [analog-to-digital converter (ADC) and digital-to-analog converter (DAC)] and analog front-end (AFE) platforms. Designed to support the entire (...)
Simulation model

DAC38RF80 IBIS Model

SLAM304.ZIP (70 KB) - IBIS Model
Simulation model

DAC38RF8x IBIS-AMI Model (Rev. A)

SLAM343A.ZIP (24658 KB) - IBIS-AMI Model
Reference designs

TIDA-01215 — Power Supply Reference Design for Optimizing Spur and Phase Noise in RF-sampling DACs

This reference design provides an efficient power supply scheme to power-up the RF-sampling DAC38RF8x digital-to-analog data converter (DAC) without sacrificing performance and also reduces board area and BOM. The reference design uses both DC/DC switchers and an LDO to power-up the DAC38RF8x (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
FCCSP (AAV) 144 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos