ADC3669EVM

ADC3669 evaluation module

ADC3669EVM

Order now

Overview

The ADC3669EVM is designed to evaluate the ADC3669 family of high-speed analog-to-digital converters (ADCs). The ADC3669EVM is populated with an ADC3669, a 16-bit dual-channel ADC with an LVDS interface that can operate at sample rates up to 500MSPS. The ADC3669EVM allows for evaluation of all resolutions, sample rates and number of channels available in the device family.

Features
  • Used to evaluate all devices in the ADC3669 family
  • Options for DC coupling or AC coupling
  • USB 5V powered
  • FMC connector allows the ability to interface with TSW1418EVM or other FPGA development kit

  • Mini USB cable

High-speed ADCs (≥10 MSPS)
ADC3548 14-bit one-channel 250MSPS ADC with LVDS interface and up to 32768x decimation ADC3549 14-bit one-channel 500MSPS ADC with LVDS interface and up to 32768x decimation ADC3568 16-bit one-channel 250MSPS ADC with LVDS interface and up to 32768x decimation ADC3569 16-bit one-channel 500MSPS ADC with LVDS interface and up to 32768x decimation ADC3648 14-bit two-channel 250MSPS ADC with LVDS interface and up to 32768x decimation ADC3649 14-bit two-channel 500MSPS ADC with LVDS interface and up to 32768x decimation ADC3668 16-bit two-channel 250MSPS ADC with LVDS interface and up to 32768x decimation ADC3669 16-bit two-channel 500MSPS ADC with LVDS interface and up to 32768x decimation
Download View video with transcript Video

Order & start development

Evaluation board

ADC3669EVM — ADC3669 evaluation module

TI's Standard Terms and Conditions for Evaluation Items apply.

Design files

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
Certificate ADC3669EVM EU Declaration of Conformity (DoC) (Rev. A) 11 Sep 2024
EVM User's guide ADC3669 Evaluation Module User's Guide PDF | HTML 25 Mar 2024

Hardware development

EVALUATION BOARD
TSW1418EVM Data capture evaluation module

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos