Product details

Sample rate (max) (Msps) 500 Resolution (Bits) 14 Number of input channels 2 Interface type DDR LVDS Analog input BW (MHz) 1400 Features Decimating Filter, Differential Inputs, High Dynamic Range, High Performance, Input buffer, Low power Rating Catalog Peak-to-peak input voltage range (V) 2 Power consumption (typ) (mW) 600 Architecture Pipeline SNR (dB) 74 ENOB (Bits) 12 SFDR (dB) 83 Operating temperature range (°C) -40 to 85 Input buffer Yes
Sample rate (max) (Msps) 500 Resolution (Bits) 14 Number of input channels 2 Interface type DDR LVDS Analog input BW (MHz) 1400 Features Decimating Filter, Differential Inputs, High Dynamic Range, High Performance, Input buffer, Low power Rating Catalog Peak-to-peak input voltage range (V) 2 Power consumption (typ) (mW) 600 Architecture Pipeline SNR (dB) 74 ENOB (Bits) 12 SFDR (dB) 83 Operating temperature range (°C) -40 to 85 Input buffer Yes
VQFNP (RTD) 64 81 mm² 9 x 9
  • 14-bit, dual channel 250 and 500MSPS ADC
  • Noise spectral density: -158.5dBFS/Hz
  • Thermal Noise: 74.5dBFS
  • Single core (non-interleaved) ADC architecture
  • Power consumption:
    • 300mW/channel (500MSPS)
    • 250mW/channel (250MSPS)
  • Aperture jitter: 75fs
  • Buffered analog inputs
    • Programmable 100Ω to 200Ω termination
  • Input full scale: 2Vpp
  • Full power input bandwidth (-3dB): 1.4GHz
  • Spectral performance (fIN = 70MHz, -1dBFS):
    • SNR: 73.8dBFS
    • SFDR HD2,3: 84dBc
    • SFDR worst spur: 90dBFS
  • Digital down-converters (DDCs)
    • Up to four independent DDCs
    • Complex and real decimation
    • Decimation: /2, /4 to /32768 decimation
    • 48-bit NCO phase coherent frequency hopping
  • DDR, Serial LVDS interface
    • 14-bit Parallel DDR LVDS for DDC bypass
    • 16-bit Serial LVDS for decimation
    • 32-bit output option for high decimation
  • 14-bit, dual channel 250 and 500MSPS ADC
  • Noise spectral density: -158.5dBFS/Hz
  • Thermal Noise: 74.5dBFS
  • Single core (non-interleaved) ADC architecture
  • Power consumption:
    • 300mW/channel (500MSPS)
    • 250mW/channel (250MSPS)
  • Aperture jitter: 75fs
  • Buffered analog inputs
    • Programmable 100Ω to 200Ω termination
  • Input full scale: 2Vpp
  • Full power input bandwidth (-3dB): 1.4GHz
  • Spectral performance (fIN = 70MHz, -1dBFS):
    • SNR: 73.8dBFS
    • SFDR HD2,3: 84dBc
    • SFDR worst spur: 90dBFS
  • Digital down-converters (DDCs)
    • Up to four independent DDCs
    • Complex and real decimation
    • Decimation: /2, /4 to /32768 decimation
    • 48-bit NCO phase coherent frequency hopping
  • DDR, Serial LVDS interface
    • 14-bit Parallel DDR LVDS for DDC bypass
    • 16-bit Serial LVDS for decimation
    • 32-bit output option for high decimation

The ADC3648 and ADC3649 (ADC364x) are a 14-bit, 250MSPS and 500MSPS, dual channel analog to digital converter (ADC). The devices are designed for high signal-to-noise ratio (SNR) and deliver a noise spectral density of -158.5dBFS/Hz (500MSPS).

The power efficient ADC architecture consumes 300mW/ch at 500MSPS and provides power scaling with lower sampling rates (250mW/ch at 250MSPS).

The ADC364x includes an optional quad band digital down-converter (DDC) supporting wide band decimation by 2 to narrow band decimation by 32768. The DDC uses a 48-bit NCO which supports phase coherent and phase continuous frequency hopping.

The ADC364x is outfitted with a flexible LVDS interface. In decimation bypass mode, the device uses a 14-bit wide parallel DDR LVDS interface. When using decimation, the output data is transmitted using a serial LVDS interface reducing the number of lanes needed as decimation increases. For high decimation rates, the output resolution can be increased to 32-bit.

The ADC3648 and ADC3649 (ADC364x) are a 14-bit, 250MSPS and 500MSPS, dual channel analog to digital converter (ADC). The devices are designed for high signal-to-noise ratio (SNR) and deliver a noise spectral density of -158.5dBFS/Hz (500MSPS).

The power efficient ADC architecture consumes 300mW/ch at 500MSPS and provides power scaling with lower sampling rates (250mW/ch at 250MSPS).

The ADC364x includes an optional quad band digital down-converter (DDC) supporting wide band decimation by 2 to narrow band decimation by 32768. The DDC uses a 48-bit NCO which supports phase coherent and phase continuous frequency hopping.

The ADC364x is outfitted with a flexible LVDS interface. In decimation bypass mode, the device uses a 14-bit wide parallel DDR LVDS interface. When using decimation, the output data is transmitted using a serial LVDS interface reducing the number of lanes needed as decimation increases. For high decimation rates, the output resolution can be increased to 32-bit.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet ADC364x Dual-Channel, 14-Bit 250MSPS and 500MSPS Analog-to-Digital Converter (ADC) datasheet (Rev. A) PDF | HTML 21 Jan 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ADC3669EVM — ADC3669 evaluation module

The ADC3669EVM is designed to evaluate the ADC3669 family of high-speed analog-to-digital converters (ADCs). The ADC3669EVM is populated with an ADC3669, a 16-bit dual-channel ADC with an LVDS interface that can operate at sample rates up to 500MSPS. The ADC3669EVM allows for evaluation of all (...)
User guide: PDF | HTML
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
VQFNP (RTD) 64 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos