ADC3669
- 16-bit, dual channel 250 and 500MSPS ADC
- Noise spectral density: -160.4dBFS/Hz
- Thermal Noise: 76.4dBFS
- Single core (non-interleaved) ADC architecture
- Aperture jitter: 75fs
- Buffered analog inputs
- Programmable 100Ω and 200Ω termination
- Input fullscale: 2VPP
- Full power input bandwidth (-3dB): 1.4GHz
- Spectral performance (fIN = 70MHz, -1dBFS):
- SNR: 75.6dBFS
- SFDR HD2,3: 80dBc
- SFDR worst spur: 94dBFS
- INL: ±2 LSB (typical)
- DNL: ±0.5 LSB (typical)
- Digital down-converters (DDCs)
- Up to four independent DDCs
- Complex and real decimation
- Decimation: /2, /4 to /32768 decimation
- 48-bit NCO phase coherent frequency hopping
- DDR/Serial LVDS interface
- 16-bit Parallel DDR LVDS for DDC bypass
- Serial LVDS for decimation
- 32-bit output option for high decimation
- Power consumption: 300mW/channel (500MSPS)
The ADC3668 and ADC3669 (ADC366x) are a 16-bit, 250MSPS and 500MSPS, dual channel analog to digital converters (ADC). The devices are designed for high signal-to-noise ratio (SNR) and deliver a noise spectral density of −160dBFS/Hz (500MSPS).
The ADC366x includes an optional quad band digital down-converter (DDC) supporting wide band decimation by 2 to narrow band decimation by 32768. The DDC uses a 48-bit NCO which supports phase coherent and phase continuous frequency hopping.
The ADC366x is outfitted with a flexible LVDS interface. In decimation bypass mode, the device uses a 16-bit wide parallel DDR LVDS interface. When using decimation, the output data is transmitted using a serial LVDS interface reducing the number of lanes needed as decimation increases. For high decimation ratios, the output resolution can be increased to 32-bit.
The power efficient ADC architecture consumes 300mW/ch at 500MSPS and provides power scaling with lower sampling rates (250mW/ch at 250MSPS).
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
ADC3669EVM — ADC3669 evaluation module
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
VQFNP (RTD) | 64 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.